在用6678给pc发包时,总是会进入某个中断,打印出如下信息(用的是GE例程),下边那些都是一些莫名其妙的打印信息。
[C66xx_0] JTAG ID= 0x1009e02f. This is C6678/TCI6608 device, version variant = 1.
DEVSTAT= 0x00000001. little endian, No boot or EMIF16(NOR FLASH) or UART boot, PLL configuration implies the input clock for core is 50MHz.
SmartReflex VID= 63, required core voltage= 1.104V.
Die ID= 0x1801400e, 0x0403e83c, 0x00000000, 0x56840021
Device speed grade = 1000MHz.
Enable Exception handling...
Initialize DSP main clock = 100.00MHz/1x10 = 1000MHz
Initialize PASS PLL clock = 100.00MHz/2x21 = 1050.000MHz
Initialize DDR speed = 66.67MHzx/1x20 = 1333.333MTS
received 328 bytes (last byte=0x0), packet type = 0x0800, from srouce address 0x8cec4b8e905b to destination address 0xffffffffffff
received 143 bytes (last byte=0x27), packet type = 0x86dd, from srouce address 0x8cec4b8e905b to destination address 0x333300010002
received 328 bytes (last byte=0x0), packet type = 0x0800, from srouce address 0x8cec4b8e905b to destination address 0xffffffffffff
received 328 bytes (last byte=0x0), packet type = 0x0800, from srouce address 0x8cec4b8e905b to destination address 0xffffffffffff
Ethernet PHY1 link up. TSCL= 0x40b1f4b
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40b7295
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link down. TSCL= 0x40bc572
Ethernet PHY1 link up. TSCL= 0x40bea73
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40c3d39
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40c9017
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40ce2fa
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40d35d5
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40d88ac
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40ddb8b
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link down. TSCL= 0x40e2e6c
Ethernet PHY1 link up. TSCL= 0x40e5371
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link down. TSCL= 0x40ea639
Ethernet PHY1 link up. TSCL= 0x40ecb38
SGMII1 Link Partner Advertised Ability 1000Mbps Full Duplex
Ethernet PHY1 link up. TSCL= 0x40f1e00