在IPNC_RDK_GA_Release3.5.0自带的文件系统中,ipnc_rdk_fw_m3vpss.xem3的大小为4M多,
将Rules.make改为如下配置后进行编译,生成的ipnc_rdk_fw_m3vpss.xem3大小为16M多,
请问可否使生成的ipnc_rdk_fw_m3vpss.xem3大小变小啊?
SYSTEM_PLATFORM := IPNC
#SYSTEM_PLATFORM := EVM
# Build configuration
#APP_BUILD_CFG := debug
APP_BUILD_CFG := release
# Binary to boot from NAND or SDCARD
BINARY_MODE := nand
#BINARY_MODE := sd
# Values are "DM385" and "DM812x"
#IPNC_DEVICE := DM385
IPNC_DEVICE := DM812x
# Values are "LOW_POWER" and "FULL_FEATURE"
IPNC_CONFIG := FULL_FEATURE
#IPNC_CONFIG := LOW_POWER
# Memory foot print
#MEMORY_CONFIG := 256MB
MEMORY_CONFIG := 512MB
# UBIFS mtd-utils mode
#MTD_UTILS_MODE := 64bit
MTD_UTILS_MODE := 32bit