helloworld_evmc6678l这个工程导入到CCS后编译报错,不知道出了啥错误,希望有人可以帮忙解答
**** Build of configuration Debug for project helloworld_evmc6678l ****
"D:\\ccs\\ccs\\utils\\bin\\gmake" -k all
Building file: "../helloWorld.cfg"
Invoking: XDCtools
"D:/ccs/xdctools_3_23_04_60/xs" --xdcpath="D:/ccs/pdk_C6678_1_1_2_5/packages;D:/ccs/ndk_2_20_00_19/ndk_2_20_00_19/packages;D:/ccs/bios_6_33_06_50/packages;D:/ccs/mcsdk_2_01_02_06/demos;D:/ccs/ccs/ccs_base;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.platforms.evm6678 -r debug -c "D:/ccs/ti-cgt-c6000_8.1.3" "../helloWorld.cfg"
making package.mak (because of package.bld) ...
configuring helloWorld.xe66 from package/cfg/helloWorld_pe66.cfg ...
subdir_rules.mk:19: recipe for target 'build-554548097-inproc' failed
js: "F:/WorkSpace/helloworld_evmc6678l/helloWorld.cfg", line 96: xdc.services.global.XDCException: xdc.PACKAGE_NOT_FOUND: can't locate the package 'ti.csl' along the path: 'D:/ccs/pdk_C6678_1_1_2_5/packages;D:/ccs/ndk_2_20_00_19/ndk_2_20_00_19/packages;D:/ccs/bios_6_33_06_50/packages;D:/ccs/mcsdk_2_01_02_06/demos;D:/ccs/ccs/ccs_base;D:/ccs/xdctools_3_23_04_60/packages;..;'. Ensure that the package path is set correctly.
"./package/cfg/helloWorld_pe66.cfg", line 201
"./package/cfg/helloWorld_pe66.cfg", line 280
"./package/cfg/helloWorld_pe66.cfg", line 188
gmake.exe: *** [package/cfg/helloWorld_pe66.xdl] Error 1
Warning: directory "D:/ccs/pdk_C6678_1_1_2_5/packages" on package path does not exist
js: "D:/ccs/xdctools_3_23_04_60/packages/xdc/tools/Cmdr.xs", line 51: Error: xdc.tools.configuro: configuration failed due to earlier errors (status = 2); 'linker.cmd' deleted.
gmake[1]: *** [build-554548097-inproc] Error 1
gmake: *** [build-554548097] Error 2
subdir_rules.mk:16: recipe for target 'build-554548097' failed
gmake: Target 'all' not remade because of errors.
**** Build Finished ****