我手里的开发板是EVM6678LE(有上层小板)
CCS版本 Version: 5.3.0.00090
MCSDK mcsdk_2_01_02_06(打过P1补丁)
我IMPORT D:\ti\BIOS_MCSDK_02_01_02_06_p1\mcsdk_2_01_02_06\examples\ndk\helloWorld\evmc6678l
COPY前打勾..所有包含路径.库路径,已经都改好了..指向工程所在目录..编译顺利通过.
自建了CCXML文件..里面CONNECTION 选择了 BLACKHAWK XDS560V2-USB MEZZANINE EMULATOR
BOARD OR DEVICE选择了 TMS320C6678
对C66xx_0指定了脚本 evmc6678l.gel
然后DEBUG AS CCS SESSION->LOAD(CORE0)
然后在CONSOLE里输出如下错误....
[C66xx_0] QMSS successfully initialized
CPPI successfully initialized
PA successfully initialized
TCP/IP Stack 'Hello World!' Application
TCP/IP Stack 'Hello World!' Application
PASS successfully initialized
Ethernet subsystem successfully initialized
Ethernet eventId : 48 and vectId (Interrupt) : 7
Timeout waiting for reply from PA to Pa_addMac command
ti.sysbios.heaps.HeapMem: line 354: assertion failure: A_invalidFree: Invalid free
xdc.runtime.Error.raise: terminating execution
请问我哪里操作不当吗?或者有什么错误...
谢谢了.