Part Number: PROCESSOR-SDK-J721E
Hi TI support team,
I use the PROCESSOR SDK 7.3 linux+rtos. I need to use the RGMII1 and RGMII2.
When I manually config the IP for eth0 on A72 side,it will show the errors as below.
Could you show me how to debug it?
root@j7-evm:~# ifconfig
eth0 Link encap:Ethernet HWaddr 70:FF:76:1D:92:C1
inet6 addr: fe80::72ff:76ff:fe1d:92c1/64 Scope:Link
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:26 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:4460 (4.3 KiB)
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:82 errors:0 dropped:0 overruns:0 frame:0
TX packets:82 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:6220 (6.0 KiB) TX bytes:6220 (6.0 KiB)
root@j7-evm:~# [ 126.359475] Initializing XFRM netlink socket
[ 129.985335] bridge: filtering via arp/ip/ip6tables is no longer available by default. Update your scripts to l
oad br_netfilter if you need this.
[ 129.999281] Bridge firewalling registered
root@j7-evm:~# ifconfig eth0 192.168.3.111 netmask 255.255.254.0
[ 1196.047014] j721e-cpsw-virt-mac main_r5fss_cpsw9g_virt_mac0: register_ipv4 rpmsg - fail -5
[ 1196.056088] j721e-cpsw-virt-mac main_r5fss_cpsw9g_virt_mac0: unregister_ipv4 rpmsg - fail -5
[ 1196.065457] j721e-cpsw-virt-mac main_r5fss_cpsw9g_virt_mac0: register_ipv4 rpmsg - fail -5
logs on MCU2_0:
root@j7-evm:/opt/vision_apps# [MCU2_0] 3.959023 s: CIO: Init ... Done !!!
[MCU2_0] 3.959089 s: ### CPU Frequency <ORG = 1000000000 Hz>, <NEW = 1000000000 Hz>
[MCU2_0] 3.959130 s: APP: Init ... !!!
[MCU2_0] 3.959149 s: SCICLIENT: Init ... !!!
[MCU2_0] 3.959339 s: SCICLIENT: DMSC FW version [21.1.1--v2021.01a (Terrific Lla]
[MCU2_0] 3.959374 s: SCICLIENT: DMSC FW revision 0x15
[MCU2_0] 3.959397 s: SCICLIENT: DMSC FW ABI revision 3.1
[MCU2_0] 3.959421 s: SCICLIENT: Init ... Done !!!
[MCU2_0] 3.959441 s: UDMA: Init ... !!!
[MCU2_0] 3.960495 s: UDMA: Init ... Done !!!
[MCU2_0] 3.960539 s: MEM: Init ... !!!
[MCU2_0] 3.960571 s: MEM: Created heap (DDR_SHARED_MEM, id=0, flags=0x00000004) @ e1000000 of size 16777216
bytes !!!
[MCU2_0] 3.960625 s: MEM: Created heap (L3_MEM, id=1, flags=0x00000000) @ 3600000 of size 131072 bytes !!!
[MCU2_0] 3.960670 s: MEM: Created heap (DDR_NON_CACHE_ME, id=5, flags=0x00000000) @ d8000000 of size 1677721
6 bytes !!!
[MCU2_0] 3.960714 s: MEM: Init ... Done !!!
[MCU2_0] 3.960733 s: IPC: Init ... !!!
[MCU2_0] 3.960762 s: IPC: 6 CPUs participating in IPC !!!
[MCU2_0] 3.960796 s: IPC: Waiting for HLOS to be ready ... !!!
[MCU2_0] 16.020322 s: IPC: HLOS is ready !!!
[MCU2_0] 16.025970 s: IPC: appIpcCreateRpmsgRxTask ok!!!
[MCU2_0] 16.026518 s: ####### IPC: appIpcCreateRpmsgTxTask ok!!!
[MCU2_0] 16.026568 s: IPC: Init ... Done !!!
[MCU2_0] 16.026590 s: APP: Syncing with 5 CPUs ... !!!
[MCU2_0] 16.026626 s: APP: Syncing with 5 CPUs ... Done !!!
[MCU2_0] 16.026653 s: REMOTE_SERVICE: Init ... !!!
[MCU2_0] 16.028288 s: REMOTE_SERVICE: Init ... Done !!!
[MCU2_0] 16.028353 s: ETHFW: Init ... !!!
[MCU2_0] 16.047733 s: CPSW_9G Test on MAIN NAVSS
[MCU2_0] 16.059814 s: PHY 1 is alive
[MCU2_0] 16.059878 s: PHY 3 is alive
[MCU2_0] 16.064416 s: ETHFW: Version : 0.01.01 VT102 | 脱机 | ttyUSB0
[MCU2_0] 16.064471 s: ETHFW: Build Date: Feb 17, 20
22
[MCU2_0] 16.064499 s: ETHFW: Build Time: 16:04:22
[MCU2_0] 16.064522 s: ETHFW: Commit SHA: e0cd30cd
[MCU2_0] 16.064547 s: ETHFW: Init ... DONE !!!
[MCU2_0] 16.064571 s: ETHFW: Remove server Init ... !!!
[MCU2_0] 16.065798 s: Remote demo device (core : mcu2_0) .....
[MCU2_0] 16.065855 s: ETHFW: Remove server Init ... DONE !!!
[MCU2_0] 16.071509 s: Host MAC address: 70:ff:76:1d:92:c2
[MCU2_0] 16.115070 s: FVID2: Init ... !!!
[MCU2_0] 16.115180 s: FVID2: Init ... Done !!!
[MCU2_0] 16.115251 s: ###appI2cInit: i2c 0 Address 0x40b00000
[MCU2_0] 16.115303 s: ###appI2cInit: i2c 1 Address 0x40b10000
[MCU2_0] 16.115347 s: ###appI2cInit: i2c 2 Address 0x0
[MCU2_0] 16.115387 s: ###appI2cInit: i2c 3 Address 0x0
[MCU2_0] 16.115426 s: ###appI2cInit: i2c 4 Address 0x0
[MCU2_0] 16.115465 s: ###appI2cInit: i2c 5 Address 0x0
[MCU2_0] 16.115503 s: ###appI2cInit: i2c 6 Address 0x0
[MCU2_0] 16.115533 s: ##### APP: appI2cInit !!!
[MCU2_0] 16.115555 s: ############ APP: Init ENABLE_DSS_EDP ... !!!
[MCU2_0] 16.115580 s: ~~~~~~~~ DISPLAY resolution 1440X900 ~~~~~~~~~~
[MCU2_0] 16.115605 s: DSS: Init ... !!!
[MCU2_0] 16.115621 s: DSS: Display type is eDP !!!
[MCU2_0] 16.115640 s: DSS: SoC init ... !!!
[MCU2_0] 16.115657 s: SCICLIENT: Sciclient_pmSetModuleState module=152 state=2
[MCU2_0] 16.115821 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.115854 s: SCICLIENT: Sciclient_pmSetModuleState module=297 state=2
[MCU2_0] 16.115988 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.116013 s: SCICLIENT: Sciclient_pmSetModuleState module=151 state=2
[MCU2_0] 16.116112 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.116142 s: SCICLIENT: Sciclient_pmSetModuleClkParent module=152 clk=9 parent=11
[MCU2_0] 16.116224 s: SCICLIENT: Sciclient_pmSetModuleClkParent success
[MCU2_0] 16.116251 s: SCICLIENT: Sciclient_pmSetModuleClkParent module=152 clk=13 parent=18
[MCU2_0] 16.116316 s: SCICLIENT: Sciclient_pmSetModuleClkParent success
[MCU2_0] 16.116342 s: SCICLIENT: Sciclient_pmSetModuleClkParent module=152 clk=1 parent=2
[MCU2_0] 16.116405 s: SCICLIENT: Sciclient_pmSetModuleClkParent success
[MCU2_0] 16.116430 s: SCICLIENT: Sciclient_pmSetModuleClkFreq module=152 clk=1 freq=106500000
[MCU2_0] 16.117407 s: SCICLIENT: Sciclient_pmSetModuleClkFreq success
[MCU2_0] 16.117438 s: SCICLIENT: Sciclient_pmModuleClkRequest module=152 clk=1 state=2 flag=0
[MCU2_0] 16.117543 s: SCICLIENT: Sciclient_pmModuleClkRequest success
[MCU2_0] 16.117570 s: DSS: SoC init ... Done !!!
[MCU2_0] 16.117589 s: DSS: Board init ... !!!
[MCU2_0] 16.117606 s: DSS: Board init ... Done !!!
[MCU2_0] 16.122257 s: Function:CpswProxyServer_attachExtHandlerCb,HostId:0,CpswType:6
[MCU2_0] 16.135733 s: DSS: Init ... Done !!!
[MCU2_0] 16.135793 s: appInit APP: Init line 690 ... !!!
[MCU2_0] 16.135835 s: appInit APP: Init line 719 ... !!!
[MCU2_0] 16.135863 s: VHWA: VPAC Init ... !!!
[MCU2_0] 16.135881 s: SCICLIENT: Sciclient_pmSetModuleState module=290 state=2
[MCU2_0] 16.136100 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.136134 s: VHWA: LDC Init ... !!!
[MCU2_0] 16.138951 s: VHWA: LDC Init ... Done !!!
[MCU2_0] 16.138998 s: VHWA: MSC Init ... !!!
[MCU2_0] 16.147183 s: VHWA: MSC Init ... Done !!!
[MCU2_0] 16.147230 s: VHWA: NF Init ... !!!
[MCU2_0] 16.148649 s: VHWA: NF Init ... Done !!!
[MCU2_0] 16.148693 s: VHWA: VISS Init ... !!!
[MCU2_0] 16.154428 s: VHWA: VISS Init ... Done !!!
[MCU2_0] 16.154477 s: VHWA: VPAC Init ... Done !!!
[MCU2_0] 16.154513 s: VX_ZONE_INIT:Enabled
[MCU2_0] 16.154537 s: VX_ZONE_ERROR:Enabled
[MCU2_0] 16.154558 s: VX_ZONE_WARNING:Enabled
[MCU2_0] 16.155613 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target IPU1-0
[MCU2_0] 16.155881 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target VPAC_NF
[MCU2_0] 16.156198 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target VPAC_LDC1
[MCU2_0] 16.156471 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target VPAC_MSC1
[MCU2_0] 16.156723 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target VPAC_MSC2
[MCU2_0] 16.157001 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target VPAC_VISS1
[MCU2_0] 16.157352 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE1
[MCU2_0] 16.157643 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE2
[MCU2_0] 16.157944 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target DISPLAY1
[MCU2_0] 16.158311 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target DISPLAY2
[MCU2_0] 16.158587 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CSITX
[MCU2_0] 16.158865 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE3
[MCU2_0] 16.159207 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE4
[MCU2_0] 16.159505 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE5
[MCU2_0] 16.159801 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE6
[MCU2_0] 16.160105 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE7
[MCU2_0] 16.160396 s: VX_ZONE_INIT:[tivxPlatformCreateTargetId:55] Added target CAPTURE8
[MCU2_0] 16.160443 s: VX_ZONE_INIT:[tivxInit:71] Initialization Done !!!
[MCU2_0] 16.160471 s: APP: OpenVX Target kernel init ... !!!
[MCU2_0] 16.172438 s: APP: OpenVX Target kernel init ... Done !!!
[MCU2_0] 16.172488 s: CSI2RX: Init ... !!!
[MCU2_0] 16.172507 s: SCICLIENT: Sciclient_pmSetModuleState module=25 state=2
[MCU2_0] 16.172591 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.172620 s: SCICLIENT: Sciclient_pmSetModuleState module=26 state=2
[MCU2_0] 16.172712 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.172737 s: SCICLIENT: Sciclient_pmSetModuleState module=27 state=2
[MCU2_0] 16.172812 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.172834 s: SCICLIENT: Sciclient_pmSetModuleState module=147 state=2
[MCU2_0] 16.172893 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.172917 s: SCICLIENT: Sciclient_pmSetModuleState module=148 state=2
[MCU2_0] 16.172975 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.173650 s: CSI2RX: Init ... Done !!!
[MCU2_0] 16.173697 s: CSI2TX: Init ... !!!
[MCU2_0] 16.173719 s: SCICLIENT: Sciclient_pmSetModuleState module=25 state=2
[MCU2_0] 16.173789 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.173816 s: SCICLIENT: Sciclient_pmSetModuleState module=28 state=2
[MCU2_0] 16.173903 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.173927 s: SCICLIENT: Sciclient_pmSetModuleState module=296 state=2
[MCU2_0] 16.174002 s: SCICLIENT: Sciclient_pmSetModuleState success
[MCU2_0] 16.174514 s: CSI2TX: Init ... Done !!!
[MCU2_0] 16.174554 s: ISS: Init ... !!!
[MCU2_0] 16.174603 s: IssSensor_Init: ret 0
[MCU2_0] 16.174633 s: IssSensor_Init ... Done !!!
[MCU2_0] 16.174708 s: vissRemoteServer_Init ... Done !!!
[MCU2_0] 16.174761 s: IttRemoteServer_Init ... Done !!!
[MCU2_0] 16.174788 s: UDMA Copy: Init ... !!!
[MCU2_0] 16.176253 s: UDMA Copy: Init ... Done !!!
[MCU2_0] 16.176304 s: APP: Init ... Done !!!
[MCU2_0] 16.176327 s: APP: Run ... !!!
[MCU2_0] 16.176346 s: APP: Run ... Done !!!
[MCU2_0] 16.176391 s: ##### mcspi_slave_init: Starting SPI Slave test.
[MCU2_0] 16.180153 s: SPI instance 4 channel 0
[MCU2_0] 17.338732 s: Function:CpswProxyServer_registerMacHandlerCb,HostId:0,Handle:a30849fc,CoreKey:38acb7e6
, MacAddress:70:ff:76:1d:92:c1, FlowIdx:172, FlowIdxOffse0
[MCU2_0] 17.341773 s: Cpsw_ioctlInternal: CPSW: Registered MAC address.ALE entry:13, Policer Entry:0
[MCU2_0] 184.181176 s: DHCP client timed out. Retrying.....
[MCU2_0] 352.181174 s: DHCP client timed out. Retrying.....
[MCU2_0] 520.181193 s: DHCP client timed out. Retrying.....
[MCU2_0] 688.181177 s: DHCP client timed out. Retrying.....
[MCU2_0] 856.181174 s: DHCP client timed out. Retrying.....
[MCU2_0] 1024.181177 s: DHCP client timed out. Retrying.....
[MCU2_0] 1192.181179 s: DHCP client timed out. Retrying.....
[MCU2_0] 1202.764369 s: Function:CpswProxyServer_registerIpv4MacHandlerCb,HostId:0,Handle:a30849fc,CoreKey:38ac
b7e6, MacAddress:70:ff:76:1d:92:c1 IPv4Addr:192.168.3.111
[MCU2_0] 1202.764546 s: Failed to add Static ARP Entry
[MCU2_0] 1202.764587 s:
[MCU2_0] ================LLI Table entries===========
[MCU2_0] 1202.764613 s:
[MCU2_0] Number of Static ARP Entries: 0
[MCU2_0] 1202.764634 s:
[MCU2_0] SNo. IP Address MAC Address
[MCU2_0] 1202.764658 s: ------ ------------- ---------------
[MCU2_0] 1202.773549 s: Function:CpswProxyServer_unregisterIpv4MacHandlerCb,HostId:0,Handle:a30849fc,CoreKey:38
acb7e6,IPv4Addr:c0:a8:3:6f
[MCU2_0] 1202.773655 s: Failed to add Static ARP Entry
[MCU2_0] 1202.773693 s:
[MCU2_0] ================LLI Table entries===========
[MCU2_0] 1202.773720 s:
[MCU2_0] Number of Static ARP Entries: 0
[MCU2_0] 1202.773743 s:
[MCU2_0] SNo. IP Address MAC Address
[MCU2_0] 1202.773768 s: ------ ------------- ---------------
[MCU2_0] 1202.782633 s: Function:CpswProxyServer_registerIpv4MacHandlerCb,HostId:0,Handle:a30849fc,CoreKey:38ac
b7e6, MacAddress:70:ff:76:1d:92:c1 IPv4Addr:192.168.3.111
[MCU2_0] 1202.782785 s: Failed to add Static ARP Entry
[MCU2_0] 1202.782823 s:
[MCU2_0] ================LLI Table entries===========
[MCU2_0] 1202.782853 s:
[MCU2_0] Number of Static ARP Entries: 0
[MCU2_0] 1202.782876 s:
[MCU2_0] SNo. IP Address MAC Address
[MCU2_0] 1202.782899 s: ------ ------------- ---------------
[MCU2_0] 1360.181192 s: DHCP client timed out. Retrying....