Hi 专家:
执行shutdown 或poweroff命令使系统关机,发现生成流程都正常,但是到内核调用Power down后停止,关机未完成,查找对应异常log源码在:
linux-sdk/board-support/trusted-firmware-a-2.5/plat/ti/k3/common/k3_psci.c
报错如下,
[ 71.008122] systemd-shutdown[1]: Syncing filesystems and block devices.
[ 71.031793] systemd-shutdown[1]: Sending SIGTERM to remaining processes...
[ 71.046232] android_work: did not send uevent (0 0 0000000000000000)
[ 71.047156] systemd-journald[165]: Received SIGTERM from PID 1 (systemd-shutdow).
[ 71.053752] android_work: did not send uevent (0 0 0000000000000000)
[ 71.071894] systemd-shutdown[1]: Sending SIGKILL to remaining processes...
[ 71.083956] systemd-shutdown[1]: Unmounting file systems.
[ 71.090741] [1379]: Remounting '/' read-only in with options '(null)'.
[ 71.129460] EXT4-fs (mmcblk0p1): re-mounted. Opts: (null)
[ 71.137262] systemd-shutdown[1]: All filesystems unmounted.
[ 71.142876] systemd-shutdown[1]: Deactivating swaps.
[ 71.147934] systemd-shutdown[1]: All swaps deactivated.
[ 71.153156] systemd-shutdown[1]: Detaching loop devices.
[ 71.160090] systemd-shutdown[1]: All loop devices detached.
[ 71.165667] systemd-shutdown[1]: Detaching DM devices.
[ 71.170896] systemd-shutdown[1]: All DM devices detached.
[ 71.176288] systemd-shutdown[1]: All filesystems, swaps, loop devices and DM devices detached.
[ 71.191262] systemd-shutdown[1]: Syncing filesystems and block devices.
[ 71.197953] systemd-shutdown[1]: Powering off.
[ 71.202745] pci_generic_config_write32: 44 callbacks suppressed
[ 71.202752] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0xdc may corrupt adjacent RW1C bits
[ 71.218410] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 71.228129] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x9c may corrupt adjacent RW1C bits
[ 71.237896] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 71.247620] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x4 may corrupt adjacent RW1C bits
[ 71.257310] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x4 may corrupt adjacent RW1C bits
[ 71.266970] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0xdc may corrupt adjacent RW1C bits
[ 71.276702] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 71.286420] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x9c may corrupt adjacent RW1C bits
[ 71.296167] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 71.323369] reboot: Power down
ERROR: System Off: operation not handled.
请问该问题如何解决
谢谢