Hi 专家:
eMMC boot 模式下启动系统,执行reboot命令使系统重启,发现流程都正常,但是到内核调用Power down后停止,关机未完成,尝试从bootloader reset ,也无法重启
另外测试从TF 卡启动,reboot 是可以实现的。
报错如下,
[ OK ] Stopped SYSV: S90mcu.sh.
[ OK ] Stopped target Basic System.
[ OK ] Stopped target Paths.
[ OK ] Stopped Dispatch Password …ts to Console Directory Watch.
[ OK ] Stopped Forward Password R…uests to Wall Directory Watch.
[ OK ] Stopped target Slices.
[ OK ] Removed slice User and Session Slice.
[ OK ] Stopped target Sockets.
[ OK ] Closed Avahi mDNS/DNS-SD Stack Activation Socket.
[ OK ] Closed D-Bus System Message Bus Socket.
[ OK ] Closed Docker Socket for the API.
[ OK ] Closed dropbear.socket.
[ OK ] Stopped target System Initialization.
Stopping Hardware RNG Entropy Gatherer Daemon...
[ OK ] Stopped Apply Kernel Variables.
[ OK ] Stopped Load Kernel Modules.
Stopping Network Time Synchronization...
Stopping Update UTMP about System Boot/Shutdown...
[ OK ] Stopped Network Time Synchronization.
[ OK ] Stopped Hardware RNG Entropy Gatherer Daemon.
[ OK ] Stopped Update UTMP about System Boot/Shutdown.
[ OK ] Stopped Create Volatile Files and Directories.
[ OK ] Stopped target Local File Systems.
Unmounting /media/ram...
Unmounting Temporary Directory (/tmp)...
Unmounting /var/volatile...
[ OK ] Unmounted /media/ram.
[ OK ] Unmounted Temporary Directory (/tmp).
[ OK ] Unmounted /var/volatile.
[ OK ] Stopped target Local File Systems (Pre).
[ OK ] Stopped target Swap.
[ OK ] Reached target Unmount All Filesystems.
[ OK ] Stopped Remount Root and Kernel File Systems.
[ OK ] Stopped Create Static Device Nodes in /dev.
[ OK ] Reached target Shutdown.
[ OK ] Reached target Final Step.
[ OK ] Started Reboot.
[ OK ] Reached target Reboot.
[ 30.953323] watchdog: watchdog0: nowayout prevents watchdog being stopped!
[ 30.960449] watchdog: watchdog0: nowayout prevents watchdog being stopped!
[ 30.967359] watchdog: watchdog0: watchdog did not stop!
[ 30.985991] systemd-shutdown[1]: Syncing filesystems and block devices.
[ 31.008425] systemd-shutdown[1]: Sending SIGTERM to remaining processes...
[ 31.022452] systemd-journald[164]: Received SIGTERM from PID 1 (systemd-shutdow).
[ 31.022568] android_work: did not send uevent (0 0 0000000000000000)
[ 31.036310] android_work: did not send uevent (0 0 0000000000000000)
[ 31.050506] systemd-shutdown[1]: Sending SIGKILL to remaining processes...
[ 31.060027] systemd-shutdown[1]: Hardware watchdog 'K3 RTI Watchdog', version 0
[ 31.069487] systemd-shutdown[1]: Unmounting file systems.
[ 31.076440] [1302]: Remounting '/' read-only in with options '(null)'.
[ 31.113383] EXT4-fs (mmcblk0p1): re-mounted. Opts: (null)
[ 31.121140] systemd-shutdown[1]: All filesystems unmounted.
[ 31.126785] systemd-shutdown[1]: Deactivating swaps.
[ 31.131841] systemd-shutdown[1]: All swaps deactivated.
[ 31.137063] systemd-shutdown[1]: Detaching loop devices.
[ 31.143974] systemd-shutdown[1]: All loop devices detached.
[ 31.149549] systemd-shutdown[1]: Detaching DM devices.
[ 31.154782] systemd-shutdown[1]: All DM devices detached.
[ 31.160173] systemd-shutdown[1]: All filesystems, swaps, loop devices and DM devices detached.
[ 31.175833] systemd-shutdown[1]: Syncing filesystems and block devices.
[ 31.182573] systemd-shutdown[1]: Rebooting.
[ 31.187074] pci_generic_config_write32: 44 callbacks suppressed
[ 31.187080] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0xdc may corrupt adjacent RW1C bits
[ 31.202733] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 31.212451] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x9c may corrupt adjacent RW1C bits
[ 31.222228] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 31.231951] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x4 may corrupt adjacent RW1C bits
[ 31.241638] pci_bus 0001:00: 2-byte config write to 0001:00:00.0 offset 0x4 may corrupt adjacent RW1C bits
[ 31.251296] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0xdc may corrupt adjacent RW1C bits
[ 31.261028] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 31.270745] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x9c may corrupt adjacent RW1C bits
[ 31.280493] pci_bus 0000:00: 2-byte config write to 0000:00:00.0 offset 0x92 may corrupt adjacent RW1C bits
[ 31.309671] reboot: Restarting system
请问该问题如何解决
谢谢