Part Number: AM3358
反馈的信息如下:
zhang@ubuntu:/home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08/protocols/profinet_slave/projects$ sudo ./projectCreate.sh AM335x arm profinet_slave_RT_MRP
**************************************************************************
Environment Configuration Summary:
CCS Install Directory : /etc/ti/ccs1110/ccs
CCS Workspace Directory : /tmp/ccs_workspace
SDK Install Directory : /home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08
PDK Install Directory : /etc/ti/pdk_am335x_1_0_17/packages
NDK Install Directory : /root/ti/ndk_3_61_01_01
Projects create Directory : /home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08/protocols/profinet_slave/projects
Project create args directory : /home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08/protocols/profinet_slave/projects/ccsproject_args
**************************************************************************
Creating project 'profinet_slave_RT_MRP_AM335x_arm' for 'AM335x' platform in directory '/home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08/protocols/profinet_slave/projects/profinet_slave_RT_MRP_AM335x_arm' by overwriting the project if it exists already...
--------------------------------------------------------------------------------
Creating project 'profinet_slave_RT_MRP_AM335x_arm'...
NOTE: Compiler version 'GNU_7.2.1:Linaro' is not currently installed! - defaulting to 'GNU_9.2.1:Linaro'.
Done!
--------------------------------------------------------------------------------
Creating project 'profinet_slave_RT_MRP_AM335x_arm'...
NOTE: Compiler version 'GNU_7.2.1:Linaro' is not currently installed! - defaulting to 'GNU_9.2.1:Linaro'.
Done!
看样子应该是工程已经创建成功了的,但是到 '/home/gtbldadm/ti/PRU-ICSS-Profinet_Slave_01.00.04.08/protocols/profinet_slave/projects/profinet_slave_RT_MRP_AM335x_arm'这里去找,却发现文件夹的内容为空。
请问一下我现在应该如何处理呢?
这个例程,我使用ccs11准备导入到ccs中,结果发现如下错误:
See details below...
Import failed for project 'PRU-ICSS-Profinet_Slave_01.00.04.08' because its meta-data cannot be interpreted. Please contact support.
从而导致导入失败!
网上搜索也没发现有解决方案。请问一下应该如何处理呢?谢谢!