Part Number: TMS320C6748
C6748自带三路串口UART0、UART1、UART2。目前想采用UART1、UART2作为串口接收端,接收外部两路串口数据,此两路串口码流分别为115200bps、460800bps,帧频分别为500Hz、5Hz,每帧数据量均约10个字节;UART0作为串口输出端,输出数据给外部其他设备,码流为115200、帧频100Hz、每帧数据约20字节。能否将C6748三路串口分别直接连接外部三路串口设备(已确保接口电气匹配)?主要担心当一路串口收数或发数时,另外两路串口有中断信号,导致出现串口数据接收或发送丢数现象?请教!