Hi,ti experts:
目前我们在tda4evm平台上调试新摄像头,摄像头数据经过串行器max96705->解串器max9286->tda4,摄像头分辨率为1344 X 968,输出数据格式为raw12。目前经过与美信工程联调后,基本确定解串器max9286输出的raw12格式数据正常,但经tda4处理,通过mipi口输出到显示屏上的画面异常,与实景差异较大。目前,应用,我们参考单摄像头运行例子vx_app_single_cam.out (software-dl.ti.com/.../iss_sensor_raw_testpat.h),分辨率设置为3840 X 2160,导致此时通过mipi口输出到屏上的画面有重叠,与实景差别较大。但当我们修改demo的分辨率为1344 X 968后,运行应用后,屏上无任何数据输出(怀疑显示节点无数据更新),此时输入指令p打印相关信息,显示: PERF: TOTAL: 0. 0 FPS,具体如附件no_output.txt
目前我们想在现有demo的基础上,修改下demo的分辨率等参数,然后把分辨率为1344 X 968的新摄像头的raw12数据图像通过mipi口,正常显示到屏上,请问要怎样修改?