processors.wiki.ti.com/.../DM81xx_AM38xx_PCI_Express_Root_Complex_Driver_User_Guide
按照官方推荐的,我使用了BCM5751,可是还不能工作。求助。以下是相关log:
ti81xx_pcie: Invoking PCI BIOS...
ti81xx_pcie: Setting up Host Controller...
ti81xx_pcie: Register base mapped @0xd7020000
ti81xx_pcie: Starting PCI scan...
PCI: bus0: Fast back to back transfers disabled
PCI: bus1: Fast back to back transfers disabled
pci 0000:00:00.0: BAR 8: assigned [mem 0x20000000-0x200fffff]
pci 0000:00:00.0: BAR 9: assigned [mem 0x20100000-0x201fffff pref]
pci 0000:01:00.0: BAR 0: assigned [mem 0x20000000-0x2000ffff 64bit]
pci 0000:01:00.0: BAR 0: set to [mem 0x20000000-0x2000ffff 64bit] (PCI address [0x20000000-0x2000ffff])
pci 0000:01:00.0: BAR 6: assigned [mem 0x20100000-0x2010ffff pref]
pci 0000:00:00.0: PCI bridge to [bus 01-01]
pci 0000:00:00.0: bridge window [io disabled]
pci 0000:00:00.0: bridge window [mem 0x20000000-0x200fffff]
pci 0000:00:00.0: bridge window [mem 0x20100000-0x201fffff pref]
PCI: enabling device 0000:00:00.0 (0140 -> 0143)
bio: create slab <bio-0> at 0
regulator: VFB: 800 <--> 1025 mV at 1010 mV
vgaarb: loaded
SCSI subsystem initialized
usbcore: registered new interface driver usbfs
usbcore: registered new interface driver hub
usbcore: registered new device driver usb
USBSS revision 4ea20809
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, host, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
musb-hdrc musb-hdrc.0: MUSB HDRC host driver
musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1
usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb1: Product: MUSB HDRC host driver
usb usb1: Manufacturer: Linux 2.6.37 musb-hcd
usb usb1: SerialNumber: musb-hdrc.0
hub 1-0:1.0: USB hub found
hub 1-0:1.0: 1 port detected
musb-hdrc musb-hdrc.0: USB Host mode controller at d701e000 using DMA, IRQ 18
musb-hdrc musb-hdrc.1: dma type: dma-cppi41
MUSB controller-1 revision 4ea20800
musb-hdrc musb-hdrc.1: MUSB HDRC host driver
musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2
usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
usb usb2: Product: MUSB HDRC host driver
usb usb2: Manufacturer: Linux 2.6.37 musb-hcd
usb usb2: SerialNumber: musb-hdrc.1
hub 2-0:1.0: USB hub found
hub 2-0:1.0: 1 port detected
musb-hdrc musb-hdrc.1: USB Host mode controller at d7026800 using DMA, IRQ 19
NET: Registered protocol family 2
IP route cache hash table entries: 4096 (order: 2, 16384 bytes)
TCP established hash table entries: 16384 (order: 5, 131072 bytes)
TCP bind hash table entries: 16384 (order: 4, 65536 bytes)
TCP: Hash tables configured (established 16384 bind 16384)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 609
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
console [ttyO2] enabled
brd: module loaded
loop: module loaded
ahci ahci.0: forcing PORTS_IMPL to 0x3
ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode
ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc
scsi0 : ahci_platform
scsi1 : ahci_platform
ata1: SATA max UDMA/133 irq_stat 0x00400040, connection status changed irq 16
ata2: SATA max UDMA/133 irq_stat 0x00400040, connection status changed irq 16
m25p80 spi1.0: found w25q32, expected m25p80
m25p80 spi1.0: w25q32 (4096 Kbytes)
Creating 4 MTD partitions on "spi_flash":
0x000000000000-0x000000040000 : "U-Boot"
0x000000040000-0x000000042000 : "U-Boot Env"
0x000000042000-0x0000002c2000 : "Kernel"
0x0000002c2000-0x000000400000 : "File System"
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 5 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000cee0000 : "File System"
0x00000cee0000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffff9
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown
davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown
e1000e: Intel(R) PRO/1000 Network Driver - 1.2.7-k2
e1000e: Copyright (c) 1999 - 2010 Intel Corporation.
tg3.c:v3.115 (October 14, 2010)
PCI: enabling device 0000:01:00.0 (0140 -> 0142)
usb 1-1: new full speed USB device using musb-hdrc and address 2
tg3 0000:01:00.0: eth0: Tigon3 [partno(BCM95751A519) rev 4101] (PCI Express) MAC address 00:10:18:24:41:ac
tg3 0000:01:00.0: eth0: attached PHY is 5750 (10/100/1000Base-T Ethernet) (WireSpeed[1])
tg3 0000:01:00.0: eth0: RXcsums[1] LinkChgREG[0] MIirq[0] ASF[0] TSOcap[1]
tg3 0000:01:00.0: eth0: dma_rwctrl[76180000] dma_mask[64-bit]
usbcore: registered new interface driver cdc_ether
usbcore: registered new interface driver smsc95xx
ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver
uhci_hcd: USB Universal Host Controller Interface driver
Initializing USB Mass Storage driver...
usbcore: registered new interface driver usb-storage
Configuring network interfaces... ADDRCONF(NETDEV_UP): eth0: link is not ready
eth0 no wireless extensions.
/bin/sh: udhcpc: not found
done.
Setting up IP spoofing protection: rp_filter.
Thu May 9 15:54:00 CST 2013
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting Hardware abstraction layer hald
Starting Dropbear SSH server: dropbear.
Starting telnet daemon.
Starting network benchmark server: netserver.
Starting syslogd/klogd: done
tg3 0000:01:00.0: eth0: Link is up at 100 Mbps, full duplex
tg3 0000:01:00.0: eth0: Flow control is on for TX and on for RX
ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready
我lspci -v ,如下信息打印:
00:00.0 Class 0604: Device 104c:b800 (rev 01)
Flags: bus master, fast devsel, latency 0
Memory at <ignored> (32-bit, non-prefetchable)
Memory at <ignored> (32-bit, prefetchable)
Bus: primary=00, secondary=01, subordinate=01, sec-latency=0
Memory behind bridge: 20000000-200fffff
Prefetchable memory behind bridge: 20100000-201fffff
Capabilities: [40] Power Management version 3
Capabilities: [50] MSI: Enable- Count=1/1 Maskable- 64bit+
Capabilities: [70] Express Root Port (Slot-), MSI 00
Capabilities: [100] Advanced Error Reporting
01:00.0 Class 0200: Device 14e4:1677 (rev 11)
Subsystem: Device 14e4:1677
Flags: bus master, fast devsel, latency 0, IRQ 48
Memory at 20000000 (64-bit, non-prefetchable) [size=64K]
Expansion ROM at 20100000 [disabled] [size=64K]
Capabilities: [48] Power Management version 2
Capabilities: [50] Vital Product Data
Capabilities: [58] MSI: Enable- Count=1/8 Maskable- 64bit+
Capabilities: [d0] Express Endpoint, MSI 00
Capabilities: [100] Advanced Error Reporting
Capabilities: [13c] Virtual Channel <?>
Kernel driver in use: tg3
配置IP,但是ping不通,已经排除网线的问题