基本信息:
evmdm8168+vs daughter card
dvr_rdk
mcfw_demo
问题
我想改下swosd的算法,然后这个FVID2_Frame是该算法的传入参数之一,这个结构体的第一个成员:
Ptr addr[FVID2_MAX_FIELDS][FVID2_MAX_PLANES];
里面注释到
Representation of YUV420SP or YUV422SP Buffer:
Field 0 Y -> addr[0][0], Field 1 Y -> addr[1][0]
Field 0 UV -> addr[0][1], Field 1 UV -> addr[1][1]
Other pointers are not valid.
疑问1:送入swosd的帧是yuv420sp格式的么?
疑问2:为啥addr[0][1]这样的一个地址可以表示uv两个分量啊??