你好,
我们现在采用3.1版本开发DM36X,可现在系统总是无法启动。刚进入内核就出错!
设置的启动参数:
setenv bootargs 'mem=48M console=ttyS1,115200n8 root=/dev/mtdblock3 rootfstype=squashfs ip=192.168.1.101:192.168.1.100:192.168.1.1:255.255.255.0:::off eth=64:43:46:00:0a:6c lpj=1077248 cmemk.phys_start="0x83000000" cmemk.phys_end="0x88000000" cmemk.phys_start_1="0x00001000" cmemk.phys_end_1="0x00008000" cmemk.pools_1="1x28672" cmemk.allowOverlap="1" quiet'
启动过程如下:
DM36x initialization passed!
TI UBL Base Version: 1.50
Boot Loader BootMode = NAND
Starting NAND Copy...
Valid magicnum, 0xA1ACED66, found in block 0x00000008.
Boot Mode Task Completed
IPNC UBL Version: 2.1.0
Platform: DM368-432
Jumping to entry point at 0x81080000
U-Boot 1.3.4 (Jun 21 2013 - 10:41:58) DM368-IPNC-2.0.0
I2C: ready
DRAM: 128 MB
NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 432MHz
DDR Clock :- 340MHz
Ethernet PHY: GENERIC @ 0x01
Hit any key to stop autoboot: 0
Loading from NAND 128MiB 3,3V 8-bit, offset 0x500000
Image Name: Linux-2.6.18_pro500-davinci_IPNC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2669220 Bytes = 2.5 MB
Load Address: 80008000
Entry Point: 80008000
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.18_pro500-davinci_IPNC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2669220 Bytes = 2.5 MB
Load Address: 80008000
Entry Point: 80008000
Loading Kernel Image ... OK
OK
Starting kernel ...
[ 0.270000] SQUASHFS error: zlib_fs returned unexpected result 0xfffffffd
[ 0.270000] SQUASHFS error: Unable to read cache block [df6f65:952]
[ 0.280000] SQUASHFS error: Unable to read inode [df6f65:952]
[ 0.280000] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(31,3)
启动到这里就没反应了,找了好久了,现在还是不是知道问题出在哪!