dm6467T平台,TI原装的开发板,用的dvsdk版本是dvsdk_3_10_00_19, 执行" ./encode -v hh.264 -a aa.aac -l ",aac设的默认参数是64000,44100,但为什么录出来的aac文件总是在60kbps以下呢?
打印出来的数据如下:
Encode demo ARM Load: 7% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1277 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 60 kbps Sampling freq: 44100 Time: 00:10:53
Encode demo ARM Load: 1% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1289 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:10:54
Encode demo ARM Load: 5% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1035 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:10:55
Encode demo ARM Load: 8% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 977 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:10:57
Encode demo ARM Load: 11% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 28 fps Video bit rate: 983 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 60 kbps Sampling freq: 44100 Time: 00:10:58
Encode demo ARM Load: 7% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1203 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:10:59
Encode demo ARM Load: 3% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1030 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:11:00
Encode demo ARM Load: 5% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1013 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 60 kbps Sampling freq: 44100 Time: 00:11:01
Encode demo ARM Load: 5% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 31 fps Video bit rate: 1120 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:11:03
Encode demo ARM Load: 4% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1148 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:11:04
Encode demo ARM Load: 5% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1379 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 60 kbps Sampling freq: 44100 Time: 00:11:05
Encode demo ARM Load: 9% DSP Load: 35% Display Type: 720P 60Hz Video Codec: H.264 HP Video fps: 30 fps Video bit rate: 1459 kbps Video resolution: 1280x720 Sound codec: N/A Sound bit rate: 59 kbps Sampling freq: 44100 Time: 00:11:06