Part Number: TDA3MV
您好!
根据VisionSDK_UserGuide_TDA3xx的19页,成功运行
。。。。。。
************QSPI flash completed sucessfully**************
但是到了:4. Reset the board and Repeat step 1, 2, 3 .这里,连接Connect M4时,报如下错误:
Cortex_M4_IPU1_C0: GEL Output: ==================================================
Cortex_M4_IPU1_C0: GEL Output: ========= TDA3xx PG3.0 device detected =========
Cortex_M4_IPU1_C0: GEL Output: ========= TDA3xx GP Device detected ===========
Cortex_M4_IPU1_C0: GEL Output: ========= TDA3xx 15x15 Device detected ===========
Cortex_M4_IPU1_C0: GEL Output: ==================================================
Cortex_M4_IPU1_C0: GEL Output: --->>> All Control module lock registers are UNLOCKED <<<---
Cortex_M4_IPU1_C0: GEL Output: --->>> Changing RTI1 reaction type to avoid RTI1 resetting the device after 3 minutes... <<<---
Cortex_M4_IPU1_C0: GEL Output: --->>> Starting IPU A-MMU configurations... <<<---
Cortex_M4_IPU1_C0: GEL Output: --->>> IPU A-MMU configuration completed. <<<---
Cortex_M4_IPU1_C0: GEL Output: ------------------------------------------------------------------------------------------
Cortex_M4_IPU1_C0: GEL Output: --->>> DDR and DPLL configuration Based on Package selection pin status(Sysboot[7]) <<<---
Cortex_M4_IPU1_C0: GEL Output: ------------------------------------------------------------------------------------------
Cortex_M4_IPU1_C0: GEL: Error while executing OnTargetConnect(): Target failed to read 0x4A0026C4
at silicon=*((unsigned int *) 0x4A0026C4) [TDA3xx_startup_common.gel:81]
at OnTargetConnect()