Part Number: SK-TDA4VM
我在sk-tda4m上运行在pc端已经编译好的模型(ti官方提供的):
/opt/edgeai-tidl-tools/examples/osrt_python/ort# python3 onnxrt_ep.py
报错显示:
ERROR: Running TIDL graph ... Failed !!!
17797.921622 s: VX_ZONE_ERROR:[ownContextSendCmd:815] Command ack message re1
17797.921649 s: VX_ZONE_ERROR:[ownContextSendCmd:851] tivxEventWait() failed.
17797.921670 s: VX_ZONE_ERROR:[ownNodeKernelInit:538] Target kernel, TIVX_CMe
17797.921676 s: VX_ZONE_ERROR:[ownNodeKernelInit:539] Please be sure the tare
17797.921682 s: VX_ZONE_ERROR:[ownNodeKernelInit:540] If the target callbackl
17797.921691 s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for n!
17797.921699 s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
17797.921704 s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
17797.921804 s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:820] graph is nod
17797.921810 s: VX_ZONE_ERROR:[vxProcessGraph:755] schedule graph failed
17797.921816 s: VX_ZONE_ERROR:[vxProcessGraph:760] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
17798.056295 s: VX_ZONE_ERROR:[ownContextSendCmd:815] Command ack message re1
17798.056321 s: VX_ZONE_ERROR:[ownContextSendCmd:851] tivxEventWait() failed.
17798.056343 s: VX_ZONE_ERROR:[ownNodeKernelInit:538] Target kernel, TIVX_CMe
17798.056349 s: VX_ZONE_ERROR:[ownNodeKernelInit:539] Please be sure the tare
17798.056355 s: VX_ZONE_ERROR:[ownNodeKernelInit:540] If the target callbackl
17798.056363 s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for n!
17798.056372 s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
17798.056378 s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
17798.056481 s: VX_ZONE_ERROR:[ownGraphScheduleGraphWrapper:820] graph is nod
17798.056487 s: VX_ZONE_ERROR:[vxProcessGraph:755] schedule graph failed
17798.056493 s: VX_ZONE_ERROR:[vxProcessGraph:760] wait graph failed
ERROR: Running TIDL graph ... Failed !!!
Saving image to ../../../output_images/
Completed_Model : 4, Name : od-ort-ssd-lite_mobilenetv2_fpn
17798.065289 s: VX_ZONE_INIT:[tivxHostDeInitLocal:100] De-Initialization Don!
17798.069637 s: VX_ZONE_INIT:[tivxDeInitLocal:193] De-Initialization Done !!!
APP: Deinit ... !!!
REMOTE_SERVICE: Deinit ... !!!
REMOTE_SERVICE: Deinit ... Done !!!
IPC: Deinit ... !!!
IPC: DeInit ... Done !!!
MEM: Deinit ... !!!
MEM: Alloc's: 8 alloc's of 5224020 bytes
MEM: Free's : 8 free's of 5224020 bytes
MEM: Open's : 0 allocs of 0 bytes
MEM: Deinit ... Done !!!
APP: Deinit ... Done !!!
请问该如何解决呢?