Part Number: AM3352
我购买了两批AM3352BZCZA60,一批批号为03A7JRW,另一批批号为69C652W;使用相同的硬件和软件,批号为69C652W芯片启动和运行正常;
批号为03A7JRW启动到Starting kernel ...后无法执行kernel,过52s后会重启再次运行到Starting kernel ...;一直循环。请帮我看看是什么原因?
下面是串口打印日志
U-Boot SPL 2019.01-svn12204 (Sep 21 2022 - 16:28:53 +0800)
Trying to boot from SPI
U-Boot 2019.01-svn12204 (Sep 21 2022 - 16:28:53 +0800)
CPU : AM335X-GP rev 2.1
Model: TI AM335x EVM-SK
I2C: ready
DRAM: 256 MiB
NAND: 0 MiB
MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1
Loading Environment from SPI Flash...
SF: Detected mx66l51235l with page size 256 Bytes, erase size 64 KiB, total 64 MiB
*** Warning - bad CRC, using default environment
SF: Detected mx66l51235l with page size 256 Bytes, erase size 64 KiB, total 64 MiB
********************************************
Booting from SPI Flash...
********************************************
select active firmware FIS_directory firmware.
MAC:80-ff-ff-ff-ff-ff
ERROR:read MAC address form the EEPROM is invalid.
Net:
Warning: ethernet@4a100000 using MAC address from ROM
eth0: ethernet@4a100000
Hit any key to stop autoboot: 0
Booting from spi ...
SF: Detected mx66l51235l with page size 256 Bytes, erase size 64 KiB, total 64 MiB
device 0 offset 0x300000, size 0x40b200
SF: 4239872 bytes @ 0x300000 Read: OK
device 0 offset 0x220000, size 0x8bee
SF: 35822 bytes @ 0x220000 Read: OK
device 0 offset 0x900000, size 0x4a0e04
SF: 4853252 bytes @ 0x900000 Read: OK
## Loading init Ramdisk from Legacy Image at 88080000 ...
Image Name: ramdisk
Created: 2022-09-21 8:45:20 UTC
Image Type: ARM Linux RAMDisk Image (uncompressed)
Data Size: 4853188 Bytes = 4.6 MiB
Load Address: 88080000
Entry Point: 88080000
Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
Booting using the fdt blob at 0x88000000
Loading Ramdisk to 8da99000, end 8df39dc4 ... OK
Loading Device Tree to 8da8d000, end 8da98bed ... OK
Starting kernel ...