TMS320C6678仿真器连接失败
您好,我们硬件工程师在设计TMS320C6678原理图时,JTAG端口只连接了的五个必须的端口,即TCK、TMS、TDI、TDO和TRST,EMU0和EMU1未进行连接,如下图所示。

与仿真器连接的cable也只有10pin(使用的仿真器未seed-xds560v2PLUS,60pin转14pin),今天上板调试程序时出现仿真器连接不成功的报错(采用的方法是用杜邦线连接仿真器和板上Cable的5个必须的JTAG端口,请问像这种情况在硬件上做什么处理可以使仿真器连接成功呢?