环境:DM365开发板 dvsdk_dm365_4_02_00_06,linux-driver-examples-psp03.01.01.38,linux-2.6.32.17-psp03.01.01.39
我配置了h3a的aew,模仿ti提供的h3a的demo写了一个aew的调用函数,函数如下:
int aew_Functional(void)
{
struct aew_configuration *config;
int result;
int fd;
unsigned short int *k11;
int count = 0;
FILE *fp1;
printf("\ninto aew_Functional\n");
buffer_stat = (void *)malloc(buff_size);
fp1 = fopen("aew_samp_dm365.txt", "w");
/* Open AEW Driver */
fd = open(AEW_DRIVER_NAME, O_RDWR);
if (fd < 0) {
printf("\n Error in opening device file");
return -1;
}
/* Allocate Memory For Configuration Structure */
config = (struct aew_configuration *)
malloc(sizeof(struct aew_configuration));
config->window_config.width = 100;
config->window_config.height = 8;
config->window_config.hz_line_incr = 8;
config->window_config.vt_line_incr = 8;
config->window_config.vt_cnt = 12;
config->window_config.hz_cnt = 31;
config->window_config.vt_start = 12;
config->window_config.hz_start = 128;
/* Configure black window parameter */
config->blackwindow_config.height = 2;
config->blackwindow_config.vt_start = 11;
/* Enable ALaw */
config->alaw_enable = H3A_AEW_DISABLE;
/* Set Saturation limit */
config->saturation_limit = 100;
/* Call AEW_S_PARAM to set Parameters */
buff_size = ioctl(fd, AEW_S_PARAM, config);
printf("\naew_Functional buff_size is %d\n", buff_size);
/* Call AEW_ENABLE to enable AEW Engine */
result = ioctl(fd, AEW_ENABLE);
printf("\nioctl(fd, AEW_ENABLE) result is %d\n",result);
printf("\naew_Functional fd is %d,buffer_stat is 0x%x,buff_size is %d\n", fd,buffer_stat,buff_size);
result = read(fd, (void *)buffer_stat, buff_size);
//printf("\n RESULT OF READ %d", result);
if (result < 0) {
printf("\n error in StartLoop");
printf("\n Read Failed");
return -1;
}
if (result > 0) {
printf("\n Output File : aew_samp_dm365.txt");
k11 = (unsigned short int *)buffer_stat;
for (count = 0; count < buff_size / 2; count++) {
fprintf(fp1, "\n%d", (unsigned short int)k11[count]);
printf("\n%d", (unsigned short int)k11[count]);
/*printf("\n@%d@",(unsigned short int)k11[count]);*/
}
} else {
printf("\n error in StartLoop");
printf("\nNOT ABLE TO READ");
}
if (config)
free(config);
/* Close Driver File */
close(fd);
return 0;
}
我运行该函数时,不能read到statistics(如函数红色部分)。
随后,我查看了dm365_aew.c,发现static irqreturn_t aew_isr(int irq, void *dev_id)没有被调用。请问该isr函数为什么没有被调用呢?????谢谢。