这两幅图一个是dm8168内部HDMI输出;一个是内部VGA的输出,碰到的问题是VGA输出偏绿,
想从dm8168的内部csc解决,但在代码里面也没找到设置这个地方,还有看文档
HDVPSS DRIVERUSER GUIDE
CPROC
Color processing is to provide
• color space conversion,
• dynamic contrast control, and
• color-related processing such as flesh tone detection, memory color enhancement, white point control.
Advanced color processing is performed in the CIE Color Appearance Model 2.0 (CIECAM 2.0).
在ti_tools/hdvpss/dvr_rdk_hdvpss目录的代码里面找到CPROC代码,但没怎么设置
这个问题很棘手,望各位好心的大神,能给小弟一些思路,谢谢可爱热心的你们