启动 logo 如下,
[ 2.064767] Waiting for root device /dev/mmcblk0p2...
[ 2.112248] mmc0: new high speed SDHC card at address 0007
[ 2.118526] mmcblk0: mmc0:0007 SD8GB 7.21 GiB
[ 2.125024] mmcblk0: p1 p2 p3
[ 2.205426] kjournald starting. Commit interval 5 seconds
[ 2.222150] EXT3-fs (mmcblk0p2): using internal journal
[ 2.227627] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 2.234904] VFS: Mounted root (ext3 filesystem) on device 179:2.
[ 2.241643] Freeing init memory: 344K
[ 2.278577] init (1): /proc/1/oom_adj is deprecated, please use /proc/1/oom_score_adj instead.
[ 2.375808] init: cannot open '/initlogo.rle' [ 2.400902] EXT4-fs (mmcblk0p3): VFS: Can't find ext4 filesystem
[ 2.407345] fs_mgr: Cannot mount filesystem on /dev/block/platform/omap/omap_hsmmc.0/mmcblk0p3 at /data
[ 2.417223] init: fs_mgr_mount_all returned an error
[ 4.244123] init: cannot find '/system/etc/install-recovery.sh', disabling 'flash_recovery'
红色部分,是我遇到的问题,请问该如何解决??