错误信息如下:
0: SYSTEM: System Common Init in progress !!!
0: SYSTEM: IPC init in progress !!!
13: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
13: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
13: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
13: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
13: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP_3] ...
15: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
17: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
19: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
19: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
20: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
20: SYSTEM: Notify register to [DSP] line 0, event 15 ...
21: SYSTEM: Notify register to [VIDEO-M3] line 0, event 15 ...
22: SYSTEM: Notify register to [VPSS-M3] line 0, event 15 ...
22: SYSTEM: IPC init DONE !!!
24: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
26: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
27: SYSTEM: ListElem Shared Addr = 0x406e8d00
28: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
30: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
32: SYSTEM: ListElem Shared Addr = 0x40706800
33: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
35: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
36: SYSTEM: ListElem Shared Addr = 0x40724300
38: SYSTEM: Creating ListMP [HOST_IPC_OUT_19] in region 0 ...
40: SYSTEM: Creating ListMP [HOST_IPC_IN_19] in region 0 ...
41: SYSTEM: ListElem Shared Addr = 0x40741e00
42: SYSTEM: Creating ListMP [HOST_IPC_OUT_20] in region 0 ...
44: SYSTEM: Creating ListMP [HOST_IPC_IN_20] in region 0 ...
46: SYSTEM: ListElem Shared Addr = 0x40765680
47: SYSTEM: Creating ListMP [HOST_IPC_OUT_21] in region 0 ...
49: SYSTEM: Creating ListMP [HOST_IPC_IN_21] in region 0 ...
51: SYSTEM: ListElem Shared Addr = 0x40788f00
53: SYSTEM: System Common Init Done !!!
[host] HDMI Ctrl :Initializing
[host] HDMI Ctrl :Initialized
[host] HDMI Ctrl :Sink Connected
57: MCFW : CPU Revision [ES2.0] !!!
57: MCFW : Detected [UNKNOWN] Board !!!
57: MCFW : Base Board Revision [REV A] !!!
[m3vpss ] 2419898: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 2420056: CAPTURE: VIP0 PortB capture mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 2420214: CAPTURE: VIP1 PortA capture mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 2420372: CAPTURE: VIP1 PortB capture mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] AVSYNC:WallTime IGNORE Unexpected Discontinuity.PrevTs[0]/CurTs[2420638]
[m3vpss ] 2421129: SCLR : Loading Up-scaling Co-effs ...
[m3vpss ] 2421129: SCLR : Co-effs Loading ... DONE !!!
[host] IpcBitsInLink_tskMain:Entered
[host] 1746: IPC_BITS_IN : Create in progress !!!
[host] 1746: IPC_BITS_IN : ListMPOpen start !!!
[host] 1746: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_24] ...
1748: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_24] ...
[host] 1749: IPC_BITS_IN : ListMPOpen done !!!
[host] 1750: IPC_BITS_IN : System_linkGetInfo done !!!
[host] 1750: IPC_BITS_IN : Create Done !!!
[host] 1750: IPC_BITS_OUT : Create in progress !!!
[host] ###Bit buff of size from the SR # 1 : 786432=6*131072 =>
[host] IPC_BITSOUT:BitBuffer Alloc.PoolID:0,Size:0xC0000
[host] IPCBITSOUTLINK:Translated Addr Virt:0x43596680 To Phy:0x9229b680
[host] ###Bit buff of size from the SR # 1 : 786432=6*131072 =>
[host] IPC_BITSOUT:BitBuffer Alloc.PoolID:1,Size:0xC0000
[host] IPCBITSOUTLINK:Translated Addr Virt:0x43656680 To Phy:0x9235b680
[host] 1751: IPC_BITS_OUT : Create Done !!!
[m3vpss ] AVSYNC:WARNING!! Application wrongly configureddisplayID[-1]. Reseting to correct displayID[0]
[m3vpss ] 2421940:SWMS:SwMs window overlap.WinId1[3]:startX[1280]:startY[0]:endX[1920]:endY[360]::WinId2[4]:startX[640]:startY[156]:endX[1664]:endY[924]
[m3vpss ] AVSYNC:WARNING!! Application wrongly configureddisplayID[-1]. Reseting to correct displayID[1]
[m3vpss ] 2422146: CAPTURE: Enabled Time Stamping !!!
[m3vpss ] 2422154: CAPTURE: Enabled Time Stamping !!!
[m3vpss ] 2422162: CAPTURE: Enabled Time Stamping !!!
[m3vpss ] 2422170: CAPTURE: Enabled Time Stamping !!!
[m3vpss ] Unhandled Exception:
[m3vpss ] Exception occurred in ThreadType_Task
[m3vpss ] handle: 0x3ec92d30.
[m3vpss ] stack base: 0x3ec21740.
[m3vpss ] stack size: 0x8000.
[m3vpss ] R0 = 0x04280068 R8 = 0x00000000
[m3vpss ] R1 = 0x00000001 R9 = 0x3e5487c8
[m3vpss ] R2 = 0x00000000 R10 = 0x3ec295a0
[m3vpss ] R3 = 0x089b0010 R11 = 0x3e548d70
[m3vpss ] R4 = 0xffffffff R12 = 0x9d9d41cd
[m3vpss ] R5 = 0x00000008 SP(R13) = 0x3ec29538
[m3vpss ] R6 = 0x0000000f LR(R14) = 0x0041a84d
[m3vpss ] R7 = 0x3ec92d30 PC(R15) = 0x9d9d427c
[m3vpss ] PSR = 0x21000000
[m3vpss ] ICSR = 0x0440f803
[m3vpss ] MMFSR = 0x00
[m3vpss ] BFSR = 0x82
[m3vpss ] UFSR = 0x0000
[m3vpss ] HFSR = 0x40000000
[m3vpss ] DFSR = 0x00000000
[m3vpss ] MMAR = 0x04280070
[m3vpss ] BFAR = 0x04280070
[m3vpss ] AFSR = 0x00000000
[m3vpss ] Terminating Execution...