=========
Main Menu
=========
1: VCAP + VENC + VDEC + VDIS - Progressive SD Encode + Decode
3: VCAP + VENC + VDIS - SD Encode ONLY
4: VCAP + VENC + VDIS - HD Encode ONLY
5: VDEC + VDIS - SD/HD Decode ONLY
6: VCAP + VDIS - NO Encode or Decode
7: CUSTOM DEMO - 2Ch D1 Encode
8: CUSTOM DEMO - 1Ch D1 + 4CIF Encode
9: CUSTOM DEMO - 1Ch D1 Decode
e: Exit
Enter Choice: 6
--------------- CHANNEL DETAILS-------------
Capture Channels => 16
Disp Channels => 16
-------------------------------------------
0: SYSTEM: System Common Init in progress !!!
0: SYSTEM: IPC init in progress !!!
7: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
9: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
10: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
11: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
12: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
12: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
13: SYSTEM: Notify register to [DSP] line 0, event 12 ...
13: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
14: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
14: SYSTEM: IPC init DONE !!!
15: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ...
17: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ...
18: SYSTEM: ListElem Shared Addr = 0x405f7e80
19: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
21: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
22: SYSTEM: ListElem Shared Addr = 0x40610780
23: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ...
25: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ...
26: SYSTEM: ListElem Shared Addr = 0x40629080
27: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
29: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
31: SYSTEM: ListElem Shared Addr = 0x40648680
32: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
33: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
35: SYSTEM: ListElem Shared Addr = 0x40667c80
35: SYSTEM: System Common Init Done !!!
35: MCFW : CPU Revision [ES1.1] !!!
35: MCFW : Detected [UNKNOWN] Board !!!
36: MCFW : Base Board Revision [REV A] !!!
CAPTURE: Detected video (720x288@50Hz, 1)!!!
TVP5158: 0x58: Downloading patch ...
TVP5158: 0x58: Downloading patch ... DONE !!!
TVP5158: 0x58: 5158:0002:0302
Audio Channels are not supported
[m3vpss ] 15704: CAPTURE: Create in progress !!!
[m3vpss ] 15734: CAPTURE: VIP0 PortA capture mode is [ 8-bit, Pixel-mux Embed
[m3vpss ] CAPTURE::HEAPID:0 USED:192
[m3vpss ] 15843: CAPTURE: Create Done !!!
[m3vpss ] 15843: NSF: Create in progress !!!
[m3vpss ] NSF::HEAPID:0 USED:128
[m3vpss ] NSF::HEAPID:1 USED:9152
[m3vpss ] 15879: NSF: Create Done !!!
[m3vpss ] 15879: DEI : Create in progress !!!
[m3vpss ] 15940: DEI : Loading Up-scaling Co-effs
[m3vpss ] 15940: DEI : Co-effs Loading ... DONE !!!
[m3vpss ] DEI:HEAPID:0 USED:64
[m3vpss ] DEI:HEAPID:1 USED:7008
[m3vpss ] 15941: DEI : Create Done !!!
[m3vpss ] 15941: DEI : Create in progress !!!
[m3vpss ] 16002: DEI : Loading Up-scaling Co-effs
[m3vpss ] 16002: DEI : Co-effs Loading ... DONE !!!
[m3vpss ] DEI:HEAPID:0 USED:64
[m3vpss ] DEI:HEAPID:1 USED:6752
[m3vpss ] 16002: DEI : Create Done !!!
[m3vpss ] 16002: NULL_SRC: Create in progress !!!
[m3vpss ] 16009: NULL_SRC: Create Done !!!
[m3vpss ] 16010: MERGE : Create Done !!!
[m3vpss ] 16013: DUP : Create Done !!!
[m3vpss ] 16013: SWMS: Create in progress !!!
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 58 (58)
[m3vpss ] SWMS: instance 0, sc id 5, start win 0 end win 17
[m3vpss ] 16136: SWMS : Loading Up-scaling Co-effs ...
[m3vpss ] 16136: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 16136: SWMS : ******* Configuring clock 30 secs...
[m3vpss ]
[m3vpss ] *** [SWMS0] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Ty|
[m3vpss ] --------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 720 x 576 | 720 / 720 | NON-TILED|
[m3vpss ]
[m3vpss ] 16137: SWMS: Create Done !!!
[m3vpss ] 16138: SWMS: Create in progress !!!
[m3vpss ]
[m3vpss ] *** UTILS: DM_TIMER[2] KHz = 27000 Khz ***
[m3vpss ]
[m3vpss ] UTILS: DMA: Allocated CH (TCC) = 59 (59)
[m3vpss ] SWMS: instance 0, sc id 5, start win 0 end win 17
[m3vpss ] 16260: SWMS : Loading Up-scaling Co-effs ...
[m3vpss ] 16260: SWMS : Co-effs Loading ... DONE !!!
[m3vpss ] 16260: SWMS : ******* Configuring clock 30 secs...
[m3vpss ]
[m3vpss ] *** [SWMS1] Mosaic Parameters ***
[m3vpss ]
[m3vpss ] Output FPS: 30
[m3vpss ]
[m3vpss ] Win | Ch | Input | Input | Input | Input |
[m3vpss ] Num | Num | Start X, Y | Width x Height | Pitch Y / C | Memory Ty|
[m3vpss ] --------------------------------------------------------------------
[m3vpss ] 0 | 0 | 0, 0 | 720 x 576 | 720 / 720 | NON-TILED|
[m3vpss ]
[m3vpss ] 16262: SWMS: Create Done !!!
[m3vpss ] 16262: DISPLAY: Create in progress !!!
[m3vpss ] 16263: DISPLAY: Create Done !!!
[m3vpss ] 16263: DISPLAY: Create in progress !!!
[m3vpss ] 16264: DISPLAY: Create Done !!!
[m3vpss ] 16264: DISPLAY: Create in progress !!!
[m3vpss ] 16264: DISPLAY: Create Done !!!
[m3vpss ] 16265: DISPLAY: Start in progress !!!
[m3vpss ] 16311: DISPLAY: Start Done !!!
[m3vpss ] 16311: DISPLAY: HDDAC(BP0) : 43 fps, Latency (Min / Max) = ( 255 /
[m3vpss ] 16311: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 1, DVO2(BP
[m3vpss ] 16311: SYSTEM : Heap Free Space (System = 20656 bytes, SR0 = 14397
[m3vpss ] BitBuf = 101711744 bytes, Mbx = 10238 msgs)
[m3vpss ] 16312: DISPLAY: Start in progress !!!
[m3vpss ] 16371: DISPLAY: Start Done !!!
[m3vpss ] 16371: DISPLAY: DVO2(BP1) : 33 fps, Latency (Min / Max) = ( 255 /
[m3vpss ] 16371: DISPLAY: Start in progress !!!
[m3vpss ] 16444: DISPLAY: Start Done !!!
[m3vpss ] 16445: DISPLAY: SDDAC(SEC1): 13 fps, Latency (Min / Max) = ( 255 /
[m3vpss ] 16445: SWMS: Start in Progress !!!
[m3vpss ] 16445: SWMS: Start Done !!!
[m3vpss ] 16445: SWMS: Start in Progress !!!
[m3vpss ] 16445: SWMS: Start Done !!!
[m3vpss ] 16447: NULL_SRC: Start Done !!!
[m3vpss ] 16448: CAPTURE: Start in progress !!!
[m3vpss ] 16448: CAPTURE: Start Done !!!
=============
Run-Time Menu
=============
1: Capture Settings
2: Encode Settings
3: Decode Settings
4: Display Settings
5: Audio Settings
i: Print detailed system information
e: Stop Demo
Enter Choice: [m3vpss ] 16573: CAPTURE: Fields = 0 (fps = 0), Total Resets =)
[m3vpss ] 16985: DISPLAY (536870953): Queue to driver failed !!!
[m3vpss ] 16985: DISPLAY (536870953): Queue to driver failed !!!
[m3vpss ] 16985: Assertion @ Line: 226 in links_common/dup/dupLink_tsk.c: pOr!
[m3vpss ] DMTIMER_TEST:TotElapsed:29979:NumUpdates:999
[m3vpss ] DMTIMER_TEST:TotElapsed:29970:NumUpdates:999
[m3vpss ] DMTIMER_TEST:TotElapsed:29970:NumUpdates:999
随后视频就卡死???