各位好:
我们现在使用IPNC_RDK_v3.5.0,使用sclr link, 没使用DEI link.
在example: SMART ANALYTICS时,当输入的是1080P图像,缩放输出352X192时图像正常, 但使用输入的是720P图像, 程序出错,
pCameraInstPrm->sensorOutWidth = 1920; // 1920P->720P 出错
pCameraInstPrm->sensorOutHeight = 1080;
pCameraOutPrm->scOutWidth = 1920; // 1920P->720P 出错
pCameraOutPrm->scOutHeight = 1080;
/* Scaler Link Params */
SclrLink_CreateParams_Init(&sclrPrm);
sclrPrm.inQueParams.prevLinkId = dupId[SCALER_DUP_IDX];
sclrPrm.inQueParams.prevLinkQueId = 1;
if(Vsys_getSystemUseCase() == VSYS_USECASE_TRISTREAM_SMARTANALYTICS)
sclrPrm.outQueParams.nextLink = dupId[VA_DUP_IDX];
else
sclrPrm.outQueParams.nextLink = gVsysModuleContext.fdId;
sclrPrm.tilerEnable = FALSE;
sclrPrm.enableLineSkipSc = FALSE;
sclrPrm.inputFrameRate = 30;
sclrPrm.outputFrameRate = 30;
sclrPrm.scaleMode = DEI_SCALE_MODE_ABSOLUTE;
sclrPrm.scaleMode = DEI_SCALE_MODE_ABSOLUTE;
sclrPrm.outScaleFactor.absoluteResolution.outWidth = 320;
sclrPrm.outScaleFactor.absoluteResolution.outHeight = 192;
sclrPrm.outDataFormat = VF_YUV420SP_UV;
sclrPrm.pathId = SCLR_LINK_SEC0_SC3;
打印信息如下:
[m3video] Channel:1 inputframerate:30 targetfps:30
[c6xdsp ] DMVAL:
[c6xdsp ] Started processing 8fe99138 handle
[c6xdsp ] DMVAL:
[c6xdsp ] > DMVAL: Library framework reset.
[c6xdsp ] DMVAL:
[c6xdsp ] > DMVAL: DMVAL_IMG_YUV420_PLANARINTERLEAVED input image detected. Copying 92160 bytes of input into buffer#0
[c6xdsp ] DMVAL:
[c6xdsp ] > DMVAL: Circular buffer pointer: Current = 0, Previous = 0, Oldest = 1.
[c6xdsp ] > DMVAL: Exiting DMVAL_processInput.
[c6xdsp ] DMVAL:
[c6xdsp ] Processing of TZ algorithm for frame = 0
[c6xdsp ] 12541: Assertion @ Line: 40 in links_common/system/system_linkApi.c: procId < SYSTEM_PROC_MAX : failed !!!