本人用C6416 EMIFA进行高速数据读取,设计数据读取速率为10M。C6416主频设置为480MHz,EMIFA口时钟为120MHz。但是调试过程中发现读取速率只有4MHz,并且读的setup/strobe/hold值已经设置为最小(均为1);并且EMIFA口写速率可以达到接近20MHz;通过EDMA方式进行直接读取,最高速度也只到7MHz。发现原因主要是CEx在读取完成之后必须保持60~70ns高电平。疑惑的是有什么方式可以讲这60~70ns时间减小或取消!并且实际EMIFA最高读写读取是多少啊!