NAND read: device 0 offset 0x280000, size 0x500000
5242880 bytes read: OK
## Booting kernel from Legacy Image at 80200000 ...
Image Name: Linux-3.2.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3451328 Bytes = 3.3 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.2.0 (root@adu-pc) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Tue Nov 12 14:41:24 CST 2013
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: am335xevm
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] AM335X ES2.1 (sgx neon )
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048
[ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=7,2048 rootfstype=ubifs rootwait=1 screentype=R screensize=800x480-7
[ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes)
[ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Memory: 512MB = 512MB total
[ 0.000000] Memory: 512564k/512564k available, 11724k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .text : 0xc0008000 - 0xc062c000 (6288 kB)
[ 0.000000] .init : 0xc062c000 - 0xc0668000 ( 240 kB)
[ 0.000000] .data : 0xc0668000 - 0xc06d3e78 ( 432 kB)
[ 0.000000] .bss : 0xc06d3e9c - 0xc0704928 ( 195 kB)
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state
[ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz
[ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000192] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144)
[ 0.057157] pid_max: default: 32768 minimum: 301
[ 0.057289] Security Framework initialized
[ 0.057393] Mount-cache hash table entries: 512
[ 0.057781] CPU: Testing write buffer coherency: ok
[ 0.058534] devtmpfs: initialized
[ 0.078543] omap_hwmod: pruss: failed to hardreset
[ 0.079647] print_constraints: dummy:
[ 0.080008] NET: Registered protocol family 16
[ 0.082118] OMAP GPIO hardware version 0.1
[ 0.084663] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.086503] omap_i2c.1: alias fck already exists
[ 0.087449] The board is a ok335xd.
[ 0.087579] omap_hsmmc.0: alias fck already exists
[ 0.088265] da8xx_lcdc.0: alias fck already exists
[ 0.088564] omap_i2c.2: alias fck already exists
[ 0.090004] d_can.0: alias fck already exists
[ 0.090302] davinci-mcasp.1: alias fck already exists
[ 0.091491] omap2_mcspi.1: alias fck already exists
[ 0.091720] omap2_mcspi.2: alias fck already exists
[ 0.091988] edma.0: alias fck already exists
[ 0.092008] edma.0: alias fck already exists
[ 0.092027] edma.0: alias fck already exists
[ 0.118252] bio: create slab <bio-0> at 0
[ 0.120453] SCSI subsystem initialized
[ 0.122395] usbcore: registered new interface driver usbfs
[ 0.122705] usbcore: registered new interface driver hub
[ 0.122912] usbcore: registered new device driver usb
[ 0.123219] registerd cppi-dma Intr @ IRQ 17
[ 0.123235] Cppi41 Init Done Qmgr-base(e087a000) dma-base(e0878000)
[ 0.123245] Cppi41 Init Done
[ 0.123274] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3
[ 0.123563] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1
[ 0.137225] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz
[ 0.138963] tps65217 1-0024: TPS65217 ID 0xe version 1.2
[ 0.140950] print_constraints: DCDC1: 900 <--> 1800 mV at 1500 mV
[ 0.142973] print_constraints: DCDC2: 900 <--> 3300 mV at 1100 mV
[ 0.144962] print_constraints: DCDC3: 900 <--> 1500 mV at 1100 mV
[ 0.146930] print_constraints: LDO1: 1000 <--> 3300 mV at 1800 mV
[ 0.148934] print_constraints: LDO2: 900 <--> 3300 mV at 3300 mV
[ 0.150907] print_constraints: LDO3: 1800 <--> 3300 mV at 1800 mV
[ 0.152877] print_constraints: LDO4: 1800 <--> 3300 mV at 3300 mV
[ 0.167226] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz
[ 0.168824] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.170229] cfg80211: Calling CRDA to update world regulatory domain
[ 0.171436] Switching to clocksource gp timer
[ 0.189132] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 0.189337] musb-hdrc musb-hdrc.0: dma type: dma-cppi41
[ 0.189667] MUSB0 controller's USBSS revision = 4ea20800
[ 0.189702] musb0: Enabled SW babble control
[ 0.190643] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using DMA, IRQ 18
[ 0.190804] musb-hdrc musb-hdrc.1: dma type: dma-cppi41
[ 0.191116] MUSB1 controller's USBSS revision = 4ea20800
[ 0.191144] musb1: Enabled SW babble control
[ 0.191655] musb-hdrc musb-hdrc.1: MUSB HDRC host driver
[ 0.191748] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1
[ 0.191891] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 0.191906] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 0.191920] usb usb1: Product: MUSB HDRC host driver
[ 0.191931] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd
[ 0.191942] usb usb1: SerialNumber: musb-hdrc.1
[ 0.192869] hub 1-0:1.0: USB hub found
[ 0.192903] hub 1-0:1.0: 1 port detected
[ 0.193501] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using DMA, IRQ 19
[ 0.193953] NET: Registered protocol family 2
[ 0.194142] IP route cache hash table entries: 4096 (order: 2, 16384 bytes)
[ 0.194461] TCP established hash table entries: 16384 (order: 5, 131072 bytes)
[ 0.194759] TCP bind hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.194932] TCP: Hash tables configured (established 16384 bind 16384)
[ 0.194945] TCP reno registered
[ 0.194957] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.194980] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.195154] NET: Registered protocol family 1
[ 0.195421] RPC: Registered named UNIX socket transport module.
[ 0.195434] RPC: Registered udp transport module.
[ 0.195443] RPC: Registered tcp transport module.
[ 0.195452] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.195667] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.195897] omap-gpmc omap-gpmc: GPMC revision 6.0
[ 0.195914] Registering NAND on CS0
[ 0.215430] VFS: Disk quotas dquot_6.5.2
[ 0.215500] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.216065] msgmni has been set to 1001
[ 0.219196] alg: No test for stdrng (krng)
[ 0.219272] io scheduler noop registered
[ 0.219283] io scheduler deadline registered
[ 0.219382] io scheduler cfq registered (default)
[ 0.220929] da8xx_lcdc da8xx_lcdc.0: GLCD: Found NHD-7.0-ATXI#-T-1 panel
[ 0.231426] Console: switching to colour frame buffer device 100x30
[ 0.238644] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0
[ 0.935769] console [ttyO0] enabled
[ 0.940150] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
[ 0.948045] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
[ 0.955901] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
[ 0.963740] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
[ 0.971573] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
[ 0.989619] brd: module loaded
[ 0.997921] loop: module loaded
[ 1.001698] i2c-core: driver [tsl2550] using legacy suspend method
[ 1.008148] i2c-core: driver [tsl2550] using legacy resume method
[ 1.014869] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 1 bytes/write
[ 1.025048] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.032540] omap2-nand driver initializing
[ 1.037150] ONFI flash detected
[ 1.040546] ONFI param page 0 valid
[ 1.044228] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP)
[ 1.052921] Creating 8 MTD partitions on "omap2-nand.0":
[ 1.058470] 0x000000000000-0x000000020000 : "SPL"
[ 1.065046] 0x000000020000-0x000000040000 : "SPL.backup1"
[ 1.072169] 0x000000040000-0x000000060000 : "SPL.backup2"
[ 1.079120] 0x000000060000-0x000000080000 : "SPL.backup3"
[ 1.086115] 0x000000080000-0x000000260000 : "U-Boot"
[ 1.093474] 0x000000260000-0x000000280000 : "U-Boot Env"
[ 1.100339] 0x000000280000-0x000000780000 : "Kernel"
[ 1.108960] 0x000000780000-0x000010000000 : "File System"
[ 1.217648] usb 1-1: new high-speed USB device number 2 using musb-hdrc
[ 1.226188] OneNAND driver initializing
[ 1.230994] UBI: attaching mtd7 to ubi0
[ 1.235048] UBI: physical eraseblock size: 131072 bytes (128 KiB)
[ 1.241599] UBI: logical eraseblock size: 126976 bytes
[ 1.247228] UBI: smallest flash I/O unit: 2048
[ 1.252142] UBI: sub-page size: 512
[ 1.256960] UBI: VID header offset: 2048 (aligned 2048)
[ 1.263231] UBI: data offset: 4096
[ 1.362564] usb 1-1: New USB device found, idVendor=0424, idProduct=2514
[ 1.369568] usb 1-1: New USB device strings: Mfr=0, Product=0, SerialNumber=0
[ 1.401917] hub 1-1:1.0: USB hub found
[ 1.405904] hub 1-1:1.0: 4 ports detected
[ 1.771379] UBI: max. sequence number: 0
[ 1.807244] UBI: volume 0 ("rootfs") re-sized from 1908 to 1965 LEBs
[ 1.814993] UBI: attached mtd7 to ubi0
[ 1.818916] UBI: MTD device name: "File System"
[ 1.824668] UBI: MTD device size: 248 MiB
[ 1.829839] UBI: number of good PEBs: 1988
[ 1.834750] UBI: number of bad PEBs: 0
[ 1.839376] UBI: number of corrupted PEBs: 0
[ 1.844011] UBI: max. allowed volumes: 128
[ 1.848821] UBI: wear-leveling threshold: 4096
[ 1.853727] UBI: number of internal volumes: 1
[ 1.858353] UBI: number of user volumes: 1
[ 1.862990] UBI: available PEBs: 0
[ 1.867616] UBI: total number of reserved PEBs: 1988
[ 1.872794] UBI: number of PEBs reserved for bad PEB handling: 19
[ 1.879144] UBI: max/mean erase counter: 1/0
[ 1.883598] UBI: image sequence number: 1656534760
[ 1.888756] UBI: background thread "ubi_bgt0d" started, PID 595
[ 1.912303] CAN device driver interface
[ 1.916308] CAN bus driver for Bosch D_CAN controller 1.0
[ 1.931826] d_can d_can.0: device registered (irq=52, irq_obj=53)
[ 2.001598] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
[ 2.008051] davinci_mdio davinci_mdio.0: detected phy mask fffffffe
[ 2.031970] davinci_mdio.0: probed
[ 2.035520] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
[ 2.051548] PPP generic driver version 2.4.2
[ 2.061852] PPP BSD Compression module registered
[ 2.066765] PPP Deflate Compression module registered
[ 2.081567] usbcore: registered new interface driver rtl8192cu
[ 2.091551] usbcore: registered new interface driver zd1201
[ 2.111486] usbcore: registered new interface driver cdc_ether
[ 2.117722] usbcore: registered new interface driver cdc_eem
[ 2.131917] usbcore: registered new interface driver dm9601
[ 2.137774] cdc_ncm: 04-Aug-2011
[ 2.151555] usbcore: registered new interface driver cdc_ncm
[ 2.157465] Initializing USB Mass Storage driver...
[ 2.171556] usbcore: registered new interface driver usb-storage
[ 2.177823] USB Mass Storage support registered.
[ 2.201818] usbcore: registered new interface driver usbserial
[ 2.208035] USB Serial support registered for generic
[ 2.221543] usbcore: registered new interface driver usbserial_generic
[ 2.228352] usbserial: USB Serial Driver core
[ 2.241531] USB Serial support registered for GSM modem (1-port)
[ 2.251847] usbcore: registered new interface driver option
[ 2.257659] option: v0.7.2:USB Driver for GSM modems
[ 2.281479] gadget: Mass Storage Function, version: 2009/09/11
[ 2.287656] gadget: Number of LUNs=1
[ 2.291484] lun0: LUN: removable file: (no medium)
[ 2.296590] gadget: Mass Storage Gadget, version: 2009/09/11
[ 2.302597] gadget: userspace failed to provide iSerialNumber
[ 2.308681] gadget: g_mass_storage ready
[ 2.312887] musb-hdrc musb-hdrc.0: MUSB HDRC host driver
[ 2.318479] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2
[ 2.326329] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002
[ 2.333437] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 2.340968] usb usb2: Product: MUSB HDRC host driver
[ 2.346149] usb usb2: Manufacturer: Linux 3.2.0 musb-hcd
[ 2.351692] usb usb2: SerialNumber: musb-hdrc.0
[ 2.372516] hub 2-0:1.0: USB hub found
[ 2.376446] hub 2-0:1.0: 1 port detected
[ 2.392567] mousedev: PS/2 mouse device common for all mice
[ 2.412036] [wds tsc probe]x.min=140,x.max=3946,y.min=319,y.max=3865,x.inverted=0,y.inverted=1
[ 2.421430] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input0
[ 2.461625] rtc-ds1307 1-0068: rtc core: registered ds1307 as rtc0
[ 2.468087] rtc-ds1307 1-0068: 56 bytes nvram
[ 2.481567] i2c /dev entries driver
[ 2.492099] Linux video capture interface: v2.00
[ 2.502110] usbcore: registered new interface driver uvcvideo
[ 2.508101] USB Video Class driver (1.1.1)
[ 2.531620] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 2.551869] cpuidle: using governor ladder
[ 2.561934] cpuidle: using governor menu
[ 2.622197] usbcore: registered new interface driver usbhid
[ 2.628012] usbhid: USB HID core driver
[ 2.641881] tiadc tiadc: attached adc driver
[ 2.672397] _regulator_get: 2-001b supply IOVDD not found, using dummy regulator
[ 2.680178] _regulator_get: 2-001b supply DVDD not found, using dummy regulator
[ 2.687882] _regulator_get: 2-001b supply AVDD not found, using dummy regulator
[ 2.695555] _regulator_get: 2-001b supply DRVDD not found, using dummy regulator
[ 2.742582] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok
[ 2.812635] ALSA device list:
[ 2.815736] #0: AM335X EVM
[ 2.818745] oprofile: hardware counters not available
[ 2.824034] oprofile: using timer interrupt.
[ 2.828508] nf_conntrack version 0.5.0 (8008 buckets, 32032 max)
[ 2.835336] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 2.840990] TCP cubic registered
[ 2.844389] NET: Registered protocol family 17
[ 2.849034] can: controller area network core (rev 20090105 abi 8)
[ 2.855576] NET: Registered protocol family 29
[ 2.860230] can: raw protocol (rev 20090105)
[ 2.864697] can: broadcast manager protocol (rev 20090105 t)
[ 2.870641] Registering the dns_resolver key type
[ 2.875634] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 2.883646] ThumbEE CPU extension supported.
[ 2.888161] mux: Failed to setup hwmod io irq -22
[ 2.893781] Power Management for AM33XX family
[ 2.898642] Trying to load am335x-pm-firmware.bin (60 secs timeout)
[ 2.905345] Copied the M3 firmware to UMEM
[ 2.909697] Cortex M3 Firmware Version = 0x181
[ 3.025928] clock: disabling unused clocks to save power
[ 3.043539] Detected MACID=1c:ba:8c:af:6b:12
[ 3.062120] cpsw: Detected MACID = 1c:ba:8c:af:6b:14
[ 3.082426] input: gpio-keys as /devices/platform/gpio-keys/input/input1
[ 3.103095] rtc-ds1307 1-0068: setting system clock to 2014-05-03 11:12:49 UTC (1399115569)
[ 3.392479] UBIFS: mounted UBI device 0, volume 0, name "rootfs"
[ 3.398770] UBIFS: file system size: 239857664 bytes (234236 KiB, 228 MiB, 1889 LEBs)
[ 3.407138] UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs)
[ 3.414770] UBIFS: media format: w4/r0 (latest is w4/r0)
[ 3.420847] UBIFS: default compressor: lzo
[ 3.425121] UBIFS: reserved for root: 0 bytes (0 KiB)
[ 3.431648] VFS: Mounted root (ubifs filesystem) on device 0:14.
[ 3.439032] devtmpfs: mounted
[ 3.442498] Freeing init memory: 240K
INIT: version 2.88 booting
Starting udev
[ 4.254076] udev[736]: starting version 164
Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
ALSA: Restoring mixer settings...
No state is present for card EVM
Found hardware: "AM335X_EVM" "" "" "" ""
Hardware is initialized using a generic method
No state is present for card EVM
Configuring network interfaces... [ 7.277002] net eth0: CPSW phy found : id is : 0x4dd074
[ 7.357103] PHY 0:01 not found
udhcpc (v1.20.2) started
Sending discover...
Sending discover...
Sending discover...
No lease, failing
done.
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
xres = 800, yres = 480
然后一直不动了