工程师您好,我在移植Kernel后发现系统启动到Starting kernel ...就不动了
Bad block table found at page 65472, version 0x01
Bad block table found at page 65408, version 0x01
128 MiB
In: serial
Out: serial
Err: serial
ARM Clock :- 432MHz
DDR Clock :- 340MHz
Ethernet PHY: GENERIC @ 0x01
Hit any key to stop autoboot: 0
## Booting kernel from Legacy Image at 80700000 ...
Image Name: Linux-2.6.37_IPNC_DM365_4.1.0
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 3439968 Bytes = 3.3 MB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...