编译arm application的时候用到了RTSC中xdc.tools.configruo工具,我的makefile如下
#
# The makefile for sdk_vehdet module.
#
include /opt/env/dvsdk/Rules.make
XDCPATH := $(DVSDK_PACKAGES_PATH)\;../../
MODULENAME := plateSDK
MODULEDIR := ../$(MODULENAME)
CONFIGFILE := ./sdk.cfg
CPPFLAGS := -Wall -o
LIBFLAGS := -shared -fpic
libraries := plateSDK.so
objs := plateSDK.o
INCLUDE := -I ../../include
MAINDIR := ../demo
configfile := $(CONFIGDIR)/sdk.cfg
vpath %.h = ../../
vpath %.c = .
.PHONY : build config clean config_clean
build : $(libraries)
$(libraries) : $(objs)
$(LINK) $(LIBFLAGS) *.o -o $@ $(LINKER_CMD)
@echo Copy library $@ to project main diretory ...
cp $@ $(MAINDIR)
%.o : %.c
$(CC) $(shell cat $(COMPILER_OPT)) $(INCLUDE) -c $< -o $@
config : BUILDCONFIG
@$(XS) --xdcpath=$(XDCPATH) xdc.tools.configuro -o $(MODULEDIR) \
-t $(XDCTARGETS) -p $(XDCPLATFORMS) -c $(CSTOOL_DIR) sdk.cfg
BUILDCONFIG :
@echo "[31mBegin to generate $(COMPILER_OPT) and $(LINKER_CMD) for \
$(MODULENAME).[0m"
clean:
$(RM) -r *.o $(libraries)
config_clean :
$(RM) -r $(TEMPFILES)
#
# The end of makefile.
#
但是在make config的时候出现如下错误:
will link with dsplink.gpp:export/BIN/ucLinux/OMAP3530/RELEASE/dsplink.lib
js: "/opt/env/dvsdk/xdctools_3_16_03_36/packages/xdc/cfg/Main.xs", line 40: XDC runtime error: can't find the library 'export/BIN/ucLinux/OMAP3530/RELEASE/dsplink.lib' specified by package dsplink.gpp. It wasn't found along the path '/opt/env/dvsdk/config/packages;/opt/env/dvsdk/dspbios_5_41_03_17/packages;/opt/env/dvsdk/biosutils_1_02_02/packages;/opt/env/dvsdk/codec-engine_2_26_02_11/packages;/opt/env/dvsdk/dsplink_1_65_00_02;/opt/env/dvsdk/codecs-omap3530_4_02_00_00/packages;/opt/env/dvsdk/edma3lld_01_11_00_03/packages;/opt/env/dvsdk/framework-components_2_26_00_01/packages;/opt/env/dvsdk/linuxutils_2_26_01_02/packages;/opt/env/dvsdk/xdais_6_26_01_03/packages;/opt/env/dvsdk/xdctools_3_16_03_36/packages;/opt/env/dvsdk/cgt6x_6_1_14/packages;/opt/env/dvsdk/local-power-manager_1_24_02_09/packages;/opt/env/dvsdk/linux-devkit/arm-none-linux-gnueabi/usr;/opt/env/dvsdk/c6accel_1_01_00_06;/opt/env/dvsdk/c6run_0_95_02_02;/opt/env/dvsdk/omap35x_graphics_sdk_4.00.00.01/packages;/home/wangth/workdir/omap3730/OCR_plate;/opt/env/dvsdk/xdctools_3_16_03_36/packages;..;'.提示错误显示在连接dsplink.lib的时候没有在xdcpath中的路径中找到。去$(LINK_INSTALL_DIR)下找了也确实没找到,重新make dsplink也没有找到。不知道该怎么办了?我的环境是dvsdk_dm3730-evm_4_02_00_06_setuplinux.setuplinux,平台式omap3730。
有谁遇到过相似的问题么?求指教!