我們現在遇到一個技術上的問題, 需要C55x的技術支援,問題如下:
我們使用TMS320VC5502(300MHz)的EMIF介面連接網路晶片(AX88796BLF),目前規劃EMIF在PLL部份為75MHz的速度,資料寬度是16Bit,
但在讀寫網路的速度卻只有1~1.5 µs的速度,我們預期原本的速度應該是0.1 µs以下這個速度太慢了!!
所以想請問一下,是否要做什麼設定可以讓1~1.5 µs的速度提升到0.1 µs的方式?
下列是我們對PLL 及EMIF的初值設定:
//Pre-initialized configruation structure for EMIF */
EMIF_Config EmifCfg= {
0x277c, /*GBLCTL1 - EMIF Global Control Register 1 */
0x0009, /*GBLCTL2 - EMIF Global Control Register 2 */
0xff13, /*CE1CTL1 - CE1 Space Control Register 1 */
0xffff, /*CE1CTL2 - CE1 Space Control Register 2 */
0xff13, /*CE0CTL1 - CE0 Space Control Register 1 */
0xffff, /*CE0CTL2 - CE0 Space Control Register 2 */
0xff23, /*CE2CTL1 - CE2 Space Control Register 1 */
0xffff, /*CE2CTL2 - CE2 Space Control Register 2 */
0xff23, /*CE3CTL1 - CE3 Space Control Register 1 */
0xffff, /*CE3CTL2 - CE3 Space Control Register 2 */
0xf000, /*SDCTL1 - SDRAM Control Register 1 */
0x4648, /*SDCTL2 - SDRAM Control Register 2 */
0x1001, /*SDTIM1(SDRFR1)- SDRAM Refresh Control Register 1 */
0x0000, /*SDTIM2(SDRFR2)- SDRAM Refresh Control Register 2 */
0x5f3f, /*SDEXT1 - SDRAM Extension Register 1 */
0x0017, /*SDEXT2 - SDRAM Extension Register 2 */
0x0002, /*CE1SEC1 - CE1 Space Secondary Control Register 1 */
0x0002, /*CE0SEC1 - CE0 Space Secondary Control Register 1 */
0x0002, /*CE2SEC1 - CE2 Space Secondary Control Register 1 */
0x0002, /*CE3SEC1 - CE3 Space Secondary Control Register 1 */
0x0000 /* CESCR - CE Space Size Control Register */ };
.................
//Pre-initialized configuration structure for PLL
PLL_Config PllCfg = {
PLL_PLLCSR_RMK(
PLL_PLLCSR_PLLRST_RESET_ASSERTED,
PLL_PLLCSR_OSCPWRDN_OSC_ON,
PLL_PLLCSR_PLLPWRDN_PLL_ON,
PLL_PLLCSR_PLLEN_DEFAULT ),
0xf, /* PLLM */
0x8000, /* PLLDIV0 -- 300Mhz */
0x8000, /* PLLDIV1 */
0x8001, /* PLLDIV2 -- 150Mhz*/
0x8003, /* PLLDIV3 -- EMIF 75Mhz */
PLL_OSCDIV1_RMK( PLL_OSCDIV1_OD1EN_DISABLED, PLL_OSCDIV1_OSCDIV1_OF(0) ),