Part Number: TMS320C6748
Other Parts Discussed in Thread: OMAP-L138
已经使用内部的芯片内部的KEK对CEK进行加密后,使用官方提供的工具SecureHexAIS_OMAP-L138.exe和 .INI 文件C6748_generic_secure.ini对生成的 .out 文件进行加密,成功烧入SD NAND 后,无法boot起来,请问有什么解决办法吗?是因为.ini文件配置的原因吗?
; General settings that can be overwritten in the host code ; that calls the AISGen library. [General] ; Can be 8 or 16 - used in emifa busWidth=8 ; SPIMASTER,I2CMASTER,EMIFA,NAND,EMAC,UART,PCI,HPI,USB,MMC_SD,VLYNQ,RAW BootMode=MMC_SD ;none ; 8,16,24 - used for SPI,I2C AddrWidth=8 ; NO_CRC,SECTION_CRC,SINGLE_CRC crcCheckType=NO_CRC ; TRUE/ON or FALSE/OFF seqReadEn=ON ; Specify the symbol name for the boot finalize function ;FinalFxnSymbolName=none ; Security settings (keys, options, list of sections to encrypt, etc.) [Security] ; Security Type: GENERIC, CUSTOM, NONE securityType=GENERIC ; Boot Exit Type: NONSECURE, SECUREWITHSK, SECURENOSK ; NONSECURE = Device switches from secure type to non-secure type, jumping to loaded code ; (no secure kernel since no longer secure device). ; SECUREWITHSK = Device remains as secure type, secure kernel is loaded, allowing run-time ; security context switching. bootExitType=NONSECURE ; Option to include in the generated key header the flag to force the JTAG off ;genericJTAGForceOff=FALSE ; Encrypt section list (ALL or comma-separated list of section names) encryptSections=ALL ; CEK used for AES encryption of data - must be string of 32 hexadecimal characters ;encryptionKey=4A7E1F56AE545D487C452388A65B0C05 encryptionKey=efcdab89674523011032547698cadbfe ;encryptionKey=FA2E2CCC82EB537F0E8A7503C454525A ; Debug key ;keyEncryptionKey=0B94A91D33E597097F6C426F8F016872 ;keyEncryptionKey=FA2E2CCC82EB537F0E8A7503C454525A ; SHA Algorithm Selection genericSHASelection=SHA256 ; Binary file containing secure key header for generic device ;genKeyHeaderFileName=../Ini/ECEK.bin ; This section allows setting the PLL0 system clock with a ; specified multiplier and divider as shown. The clock source ; can also be chosen for internal or external. ; |------24|------16|-------8|-------0| ; PLL0CFG0: | CLKMODE| PLLM | PREDIV | POSTDIV| ; PLL0CFG1: | RSVD | PLLDIV1| PLLDIV3| PLLDIV7| ; ;PLL0 init for Core:456MHz, EMIFA:114MHz ;CPU_CLK = OSCIN(24MHz)÷(PREDIV+1)×(PLLM+1)÷(POSTDIV+1) ; = 24MHz ÷ (0+1) × (18 + 1) ÷ (0 + 1) = 456MHz ; [PLL0CONFIG] ; PLL0CFG0 = 0x00120000 ; PLL0CFG1 = 0x00000309 ; This section allows setting up the PLL1. Usually this will ; take place as part of the EMIF3a DDR setup. The format of ; the input args is as follows: ; |------24|------16|-------8|-------0| ; PLL1CFG0: | PLLM| POSTDIV| PLLDIV1| PLLDIV2| ; PLL1CFG1: | RSVD | PLLDIV3| ;[PLL1CONFIG] ;PLL1CFG0 = 0x00000000 ;PLL1CFG1 = 0x00000000 ; This section lets us configure the peripheral interface ; of the current booting peripheral (I2C, SPI, or UART). ; Use with caution. The format of the PERIPHCLKCFG field ; is as follows: ; SPI: |------24|------16|-------8|-------0| ; | RSVD |PRESCALE| ; ; I2C: |------24|------16|-------8|-------0| ; | RSVD |PRESCALE| CLKL | CLKH | ; ; UART: |------24|------16|-------8|-------0| ; | RSVD | OSR | DLH | DLL | ; [PERIPHCLKCFG] ; PERIPHCLKCFG = 0x00010098 ; This section allow setting the MPU1 or MPU2. If the ; rangenum is out of the allowed range then all the ranges ; (including the fixed range) take the start, end, and ; protection values. ; |------24|------16|----------8|----------0| ; MPUSELECT: | RSVD | mpuNum | rangeNum | ; STARTADDR: | startAddr | ; ENDADDR: | endAddr | ; MPPAVALUE: | mppaValue | [MPUCONFIG] MPUSELECT = 0x000001FF STARTADDR = 0x00000000 ENDADDR = 0xFFFFFFFF MPPAVALUE = 0xFFFFFFFF ; This section can be used to configure the PLL1 and the EMIF3a registers ; for starting the DDR2 interface. ; See PLL1CONFIG section for the format of the PLL1CFG fields. ; |------24|------16|-------8|-------0| ; PLL1CFG0: | PLL1CFG | ; PLL1CFG1: | PLL1CFG | ; DDRPHYC1R: | DDRPHYC1R | ; SDCR: | SDCR | ; SDTIMR: | SDTIMR | ; SDTIMR2: | SDTIMR2 | ; SDRCR: | SDRCR | ; CLK2XSRC: | CLK2XSRC | ; ;PLL1 init for DDR:156MHz [EMIF3DDR] PLL1CFG0 = 0x0D000001 PLL1CFG1 = 0x00000002 DDRPHYC1R = 0x000000C3 SDCR = 0x00134632 SDTIMR = 0x264A2A09 SDTIMR2 = 0x4412C722 SDRCR = 0x40000260 CLK2XSRC = 0x00000000 ; This section allow setting the MPU1 or MPU2. If the ; rangenum is out of the allowed range then all the ranges ; (including the fixed range) take the start, end, and ; protection values. ; |------24|------16|----------8|----------0| ; MPUSELECT: | RSVD | mpuNum | rangeNum | ; STARTADDR: | startAddr | ; ENDADDR: | endAddr | ; MPPAVALUE: | mppaValue | ; ; This MPU control must happen after the DDR init or else the ; MPU control has no effect [MPUCONFIG] MPUSELECT = 0x000002FF STARTADDR = 0x00000000 ENDADDR = 0xFFFFFFFF MPPAVALUE = 0xFFFFFFFF ; This section can be used to configure the EMIFA to use ; CS0 as an SDRAM interface. The fields required to do this ; are given below. ; |------24|------16|-------8|-------0| ; SDBCR: | SDBCR | ; SDTIMR: | SDTIMR | ; SDRSRPDEXIT: | SDRSRPDEXIT | ; SDRCR: | SDRCR | ; DIV4p5_CLK_ENABLE: | DIV4p5_CLK_ENABLE | ;[EMIF25SDRAM] ;SDBCR = 0x00004421 ;SDTIMR = 0x42215810 ;SDRSRPDEXIT = 0x00000009 ;SDRCR = 0x00000410 ;DIV4p5_CLK_ENABLE = 0x00000001 ; This section can be used to configure the async chip selects ; of the EMIFA (CS2-CS5). The fields required to do this ; are given below. ; |------24|------16|-------8|-------0| ; A1CR: | A1CR | ; A2CR: | A2CR | ; A3CR: | A3CR | ; A4CR: | A4CR | ; NANDFCR: | NANDFCR | ;[EMIF25ASYNC] ;A1CR = 0x00000000 ;A2CR = 0x00000000 ;A3CR = 0x00000000 ;A4CR = 0x00000000 ;NANDFCR = 0x00000000 ; This section should be used in place of PLL0CONFIG when ; the I2C, SPI, or UART modes are being used. This ensures that ; the system PLL and the peripheral's clocks are changed together. ; See PLL0CONFIG section for the format of the PLL0CFG fields. ; See PERIPHCLKCFG section for the format of the CLKCFG field. ; |------24|------16|-------8|-------0| ; PLL0CFG0: | PLL0CFG | ; PLL0CFG1: | PLL0CFG | ; PERIPHCLKCFG: | CLKCFG | ; 如果想从串口启动的话需要这样配置,否则“GenericSecureUartHost.exe”工具 ; 会出现“操作已超时”,无法下载成功。 ; 这几句的作用是把CPU时钟配置为456MHz ; UART波特率配置为115200 ; Divisor= (CPU_CLK/2)/(baud_rate*16); [OSR = 0] ; Divisor= (CPU_CLK/2)/(baud_rate*13); [OSR = 1] [PLLANDCLOCKCONFIG] PLL0CFG0 = 0x00120000 PLL0CFG1 = 0x00000309 PERIPHCLKCFG = 0x00010098 ; This section should be used to setup the power state of modules ; of the two PSCs. This section can be included multiple times to ; allow the configuration of any or all of the device modules. ; |------24|------16|-------8|-------0| ; LPSCCFG: | PSCNUM | MODULE | PD | STATE | [PSCCONFIG] LPSCCFG=0x00000003 [PSCCONFIG] LPSCCFG=0x00010003 [PSCCONFIG] LPSCCFG=0x00020003 [PSCCONFIG] LPSCCFG=0x00030003 [PSCCONFIG] LPSCCFG=0x00040003 [PSCCONFIG] LPSCCFG=0x00050003 [PSCCONFIG] LPSCCFG=0x00060003 [PSCCONFIG] LPSCCFG=0x000B0003 [PSCCONFIG] LPSCCFG=0x000C0003 ;使能后程序不能正常加载 ; [PSCCONFIG] ; LPSCCFG=0x000D0003 [PSCCONFIG] LPSCCFG=0x000F0003 [PSCCONFIG] LPSCCFG=0x01000003 [PSCCONFIG] LPSCCFG=0x01010003 [PSCCONFIG] LPSCCFG=0x01030003 [PSCCONFIG] LPSCCFG=0x01040003 [PSCCONFIG] LPSCCFG=0x01050003 [PSCCONFIG] LPSCCFG=0x01060003 [PSCCONFIG] LPSCCFG=0x01070003 [PSCCONFIG] LPSCCFG=0x01090003 [PSCCONFIG] LPSCCFG=0x010A0003 [PSCCONFIG] LPSCCFG=0x010B0003 [PSCCONFIG] LPSCCFG=0x010C0003 [PSCCONFIG] LPSCCFG=0x010D0003 [PSCCONFIG] LPSCCFG=0x010E0003 [PSCCONFIG] LPSCCFG=0x010F0003 [PSCCONFIG] LPSCCFG=0x01100003 [PSCCONFIG] LPSCCFG=0x01110003 [PSCCONFIG] LPSCCFG=0x01120003 [PSCCONFIG] LPSCCFG=0x01130003 [PSCCONFIG] LPSCCFG=0x01140003 [PSCCONFIG] LPSCCFG=0x01150003 [PSCCONFIG] LPSCCFG=0x01180003 [PSCCONFIG] LPSCCFG=0x01190003 [PSCCONFIG] LPSCCFG=0x011A0003 [PSCCONFIG] LPSCCFG=0x011B0003 [PSCCONFIG] LPSCCFG=0x011C0003 [PSCCONFIG] LPSCCFG=0x011D0003 [PSCCONFIG] LPSCCFG=0x011E0003 [PSCCONFIG] LPSCCFG=0x011F0003 ; This section allows setting of a single PINMUX register. ; This section can be included multiple times to allow setting ; as many PINMUX registers as needed. ; |------24|------16|-------8|-------0| ; REGNUM: | regNum | ; MASK: | mask | ; VALUE: | value | ;[PINMUX] ;REGNUM = 5 ;MASK = 0x00FF0000 ;VALUE = 0x00880000 ; No Params required - simply include this section for the fast boot function to be called ;[FASTBOOT] ; This section allows configuration of one the systme IOPUs. ; The iopuNum field must be valid (0-5) and then mppaStart ; and mppaend fields allow setting a range of mppa MMRs to the ; same supplied mppa value. ; IOPUSELECT: | RSVD | iopuNum| mppaStart | mppaEnd | ; MPPAVALUE: | mppaValue | [IOPUCONFIG] IOPUSELECT = 0x000000FF MPPAVALUE = 0xFFFFFFFF [IOPUCONFIG] IOPUSELECT = 0x000100FF MPPAVALUE = 0xFFFFFFFF [IOPUCONFIG] IOPUSELECT = 0x000200FF MPPAVALUE = 0xFFFFFFFF [IOPUCONFIG] IOPUSELECT = 0x000300FF MPPAVALUE = 0xFFFFFFFF [IOPUCONFIG] IOPUSELECT = 0x000600FF MPPAVALUE = 0xFFFFFFFF ; This section allow setting the MPU1 or MPU2. If the ; rangenum is out of the allowed range then all the ranges ; (including the fixed range) take the start, end, and ; protection values. ; |------24|------16|----------8|----------0| ; MPUSELECT: | RSVD | mpuNum | rangeNum | ; STARTADDR: | startAddr | ; ENDADDR: | endAddr | ; MPPAVALUE: | mppaValue | ;[MPUCONFIG] ;MPUSELECT = 0x000001FF ;STARTADDR = 0x00000000 ;ENDADDR = 0x00000000 ;MPPAVALUE = 0xFFFFFFFF ; This function allows the user to selectively open up the ; the debug TAPs of the device. Since the function is not ; executed until the signature is checked, it does not ; pose a security issue. ; |------24|------16|----------8|----------0| ; TAPSCFG: | RSVD | tapscfg | [TAPSCONFIG] TAPSCFG = 0x0000FFFF