我看了下aic3204的demo程序,通过iic对aic3204的配置中,好像没有对adc,dac采用率控制寄存器配置,是默认的吗?如果要配置请问是哪一个寄存器。
相关配置代码如下:
/* Configure AIC3204 */
AIC3204_rset( 0, 0 ); // Select page 0
AIC3204_rset( 1, 1 ); // Reset codec
AIC3204_rset( 0, 1 ); // Select page 1
AIC3204_rset( 1, 8 ); // Disable crude AVDD generation from DVDD
AIC3204_rset( 2, 1 ); // Enable Analog Blocks, use LDO power
AIC3204_rset( 0, 0 );
/* PLL and Clocks config and Power Up */
AIC3204_rset( 27, 0x0d ); // BCLK and WCLK are set as o/p; AIC3204(Master)
AIC3204_rset( 28, 0x00 ); // Data ofset = 0
AIC3204_rset( 4, 3 ); // PLL setting: PLLCLK <- MCLK, CODEC_CLKIN <-PLL CLK
AIC3204_rset( 6, 7 ); // PLL setting: J=7
AIC3204_rset( 7, 0x06 ); // PLL setting: HI_BYTE(D=1680)
AIC3204_rset( 8, 0x90 ); // PLL setting: LO_BYTE(D=1680)
AIC3204_rset( 30, 0x88 ); // For 32 bit clocks per frame in Master mode ONLY
// BCLK=DAC_CLK/N =(12288000/8) = 1.536MHz = 32*fs
AIC3204_rset( 5, 0x91 ); // PLL setting: Power up PLL, P=1 and R=1
AIC3204_rset( 13, 0 ); // Hi_Byte(DOSR) for DOSR = 128 decimal or 0x0080 DAC oversamppling
AIC3204_rset( 14, 0x80 ); // Lo_Byte(DOSR) for DOSR = 128 decimal or 0x0080
AIC3204_rset( 20, 0x80 ); // AOSR for AOSR = 128 decimal or 0x0080 for decimation filters 1 to 6
AIC3204_rset( 11, 0x82 ); // Power up NDAC and set NDAC value to 2
AIC3204_rset( 12, 0x87 ); // Power up MDAC and set MDAC value to 7
AIC3204_rset( 18, 0x87 ); // Power up NADC and set NADC value to 7
AIC3204_rset( 19, 0x82 ); // Power up MADC and set MADC value to 2
/* DAC ROUTING and Power Up */
AIC3204_rset( 0, 1 ); // Select page 1
AIC3204_rset( 0x0c, 8 ); // LDAC AFIR routed to HPL
AIC3204_rset( 0x0d, 8 ); // RDAC AFIR routed to HPR
AIC3204_rset( 0, 0 ); // Select page 0
AIC3204_rset( 64, 2 ); // Left vol=right vol
AIC3204_rset( 65, 0 ); // Left DAC gain to 0dB VOL; Right tracks Left
AIC3204_rset( 63, 0xd4 ); // Power up left,right data paths and set channel
AIC3204_rset( 0, 1 ); // Select page 1
AIC3204_rset( 0x10, 00 ); // Unmute HPL , 0dB gain
AIC3204_rset( 0x11, 00 ); // Unmute HPR , 0dB gain
AIC3204_rset( 9, 0x30 ); // Power up HPL,HPR
AIC3204_rset( 0, 0 ); // Select page 0
USBSTK5505_wait( 100 ); // wait
/* ADC ROUTING and Power Up */
AIC3204_rset( 0, 1 ); // Select page 1
AIC3204_rset( 0x34, 0x30 );// STEREO 1 Jack
// IN2_L to LADC_P through 40 kohm
AIC3204_rset( 0x37, 0x30 );// IN2_R to RADC_P through 40 kohmm
AIC3204_rset( 0x36, 3 ); // CM_1 (common mode) to LADC_M through 40 kohm
AIC3204_rset( 0x39, 0xc0 );// CM_1 (common mode) to RADC_M through 40 kohm
AIC3204_rset( 0x3b, 0 ); // MIC_PGA_L unmute
AIC3204_rset( 0x3c, 0 ); // MIC_PGA_R unmute
AIC3204_rset( 0, 0 ); // Select page 0
AIC3204_rset( 0x51, 0xc0 );// Powerup Left and Right ADC
AIC3204_rset( 0x52, 0 ); // Unmute Left and Right ADC
AIC3204_rset( 0, 0 );
USBSTK5505_wait( 100 ); // Wait