问题描述:
自己照着IPNC3.0里面给的gerber文件做了镜头板子,COMS用的是MT9J003,FPGA程序能够成功下载进去。
IPNC没有做任何的改动,整个IPNC也已经重新编译过,采用ubifs,系统启动采用NFS,启动参数如下:
setenv bootcmd 'ipnc_ff_init 1;tftp; bootm'
setenv bootargs 'root=/dev/nfs console=ttyO0,115200n8 mem=80M vram=4M rw notifyk.vpssm3_sva=0xBFD00000 nfsroot=192.168.1.68:/home/wchunyang/DM8127/Source/ipnc_rdk/target/filesys,nolock,tcp ip=192.168.1.168:192.168.1.68:192.168.1.1:255.255.255.0::eth0:off eth=00:0C:0C:A0:07:66 cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 earlyprintk'
启动log如下:
Hit any key to stop autoboot: 0
Auto negotitation failed
Using cpsw device
TFTP from server 192.168.1.68; our IP address is 192.168.1.168
Filename 'uImage_8127'.
Load address: 0x81000000
Loading: T link up on port 0, speed 100, full duplex
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
#################################################################
##
done
Bytes transferred = 2338900 (23b054 hex)
## Booting kernel from Legacy Image at 81000000 ...
Image Name: Linux-2.6.37_DM8127_IPNC_3.00.00
Created: 2014-08-09 3:24:40 UTC
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 2338836 Bytes = 2.2 MiB
Load Address: 80008000
Entry Point: 80008000
Verifying Checksum ... OK
Loading Kernel Image ... OK
OK
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
Linux version 2.6.37_DM8127_IPNC_3.00.00 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Sat Aug 9 11:24:33 CST 2014
CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f
CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache
Machine: ti8148ipnc
vram size = 4194304 at 0x0
bootconsole [earlycon0] enabled
reserved size = 4194304 at 0x0
FB: Reserving 4194304 bytes SDRAM for VRAM
Memory policy: ECC disabled, Data cache writeback
OMAP chip is TI8148 2.0
SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000
Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19296
Kernel command line: root=/dev/nfs console=ttyO0,115200n8 mem=80M vram=4M rw notifyk.vpssm3_sva=0xBFD00000 nfsroot=192.168.1.68:/home/wchunyang/DM8127/Source/ipnc_rdk/target/filesys,nolock,tcp ip=192.168.1.168:192.168.1.68:192.168.1.1:255.255.255.0::eth0:off eth=00:0C:0C:A0:07:66 cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 earlyprintk
cpsw: kernel boot params Ethernet address: 00:0C:0C:A0:07:66
PID hash table entries: 512 (order: -1, 2048 bytes)
Dentry cache hash table entries: 16384 (order: 4, 65536 bytes)
Inode-cache hash table entries: 8192 (order: 3, 32768 bytes)
Memory: 76MB = 76MB total
Memory: 72024k/72024k available, 9896k reserved, 0K highmem
Virtual kernel memory layout:
vector : 0xffff0000 - 0xffff1000 ( 4 kB)
fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
DMA : 0xffc00000 - 0xffe00000 ( 2 MB)
vmalloc : 0xc5800000 - 0xf8000000 ( 808 MB)
lowmem : 0xc0000000 - 0xc5000000 ( 80 MB)
pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB)
modules : 0xbf000000 - 0xbfe00000 ( 14 MB)
.init : 0xc0008000 - 0xc0038000 ( 192 kB)
.text : 0xc0038000 - 0xc046d000 (4308 kB)
.data : 0xc046e000 - 0xc04ab400 ( 245 kB)
SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1
NR_IRQS:375
IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
Total of 128 interrupts on 1 active controller
GPMC revision 6.0
Trying to install interrupt handler for IRQ368
Trying to install interrupt handler for IRQ369
Trying to install interrupt handler for IRQ370
Trying to install interrupt handler for IRQ371
Trying to install interrupt handler for IRQ372
Trying to install interrupt handler for IRQ373
Trying to install interrupt handler for IRQ374
Trying to install type control for IRQ375
Trying to set irq flags for IRQ375
OMAP clockevent source: GPTIMER1 at 20000000 Hz
Console: colour dummy device 80x30
Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080)
pid_max: default: 32768 minimum: 301
Security Framework initialized
Mount-cache hash table entries: 512
CPU: Testing write buffer coherency: ok
devtmpfs: initialized
omap_voltage_early_init: voltage driver support not added
regulator: core version 0.5
regulator: dummy:
NET: Registered protocol family 16
omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting!
omap_voltage_add_dev: VDD specified does not exist!
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
OMAP GPIO hardware version 0.1
omap_mux_init: Add partition: #1: core, flags: 4
_omap_mux_init_gpio: Could not set gpio79
_omap_mux_init_gpio: Could not set gpio80
Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now
registered ti81xx_vpss device
registered ti81xx_vidout device
registered ti81xx on-chip HDMI device
registered ti81xx_fb device
PWM0 init success.
PWM1 init success.
bio: create slab <bio-0> at 0
SCSI subsystem initialized
USBSS revision 4ea2080b
registerd cppi-dma Intr @ IRQ 17
Cppi41 Init Done
omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz
regulator: VRTC: 1800 mV
regulator: VIO: 1500 mV
regulator: VDD1: 600 <--> 1500 mV at 1100 mV
regulator: VDD2: 600 <--> 1500 mV at 1350 mV
regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV
regulator: LDO1: 1100 <--> 3300 mV at 1800 mV
regulator: LDO2: 1100 <--> 3300 mV at 1800 mV
regulator: LDO3: 1100 <--> 3300 mV at 3300 mV
regulator: LDO4: 1100 <--> 3300 mV at 1800 mV
regulator: LDO5: 1100 <--> 3300 mV at 3300 mV
regulator: LDO6: 1100 <--> 3300 mV at 3300 mV
regulator: LDO7: 1100 <--> 3300 mV at 3300 mV
regulator: LDO8: 1100 <--> 3300 mV at 1800 mV
tps65911-rtc tps65911-rtc: rtc core: registered tps65911-rtc as rtc0
tps65910 1-002d: No interrupt support, no core IRQ
Advanced Linux Sound Architecture Driver Version 1.0.23.
Switching to clocksource gp timer
musb-hdrc: version 6.0, peripheral, debug=0
musb-hdrc musb-hdrc.0: dma type: dma-cppi41
MUSB controller-0 revision 4ea20800
musb-hdrc musb-hdrc.0: USB Peripheral mode controller at c581e000 using DMA, IRQ 18
NET: Registered protocol family 2
IP route cache hash table entries: 1024 (order: 0, 4096 bytes)
TCP established hash table entries: 4096 (order: 3, 32768 bytes)
TCP bind hash table entries: 4096 (order: 2, 16384 bytes)
TCP: Hash tables configured (established 4096 bind 4096)
TCP reno registered
UDP hash table entries: 256 (order: 0, 4096 bytes)
UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
NET: Registered protocol family 1
RPC: Registered udp transport module.
RPC: Registered tcp transport module.
RPC: Registered tcp NFSv4.1 backchannel transport module.
NetWinder Floating Point Emulator V0.97 (double precision)
PMU: registered new PMU device of type 0
omap-iommu omap-iommu.0: ducati registered
omap-iommu omap-iommu.1: sys registered
JFFS2 version 2.2. (NAND) 漏 2001-2006 Red Hat, Inc.
msgmni has been set to 140
io scheduler noop registered
io scheduler deadline registered
io scheduler cfq registered (default)
CMEMK module: built on Aug 9 2014 at 11:17:05
Reference Linux version 2.6.37
File /home/wchunyang/DM8127/Source/ti_tools/linuxutils_3_22_00_02/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c
allocated heap buffer 0xc7000000 of size 0x4000000
cmemk initialized
Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0
console [ttyO0] enabled, bootconsole disabled
console [ttyO0] enabled, bootconsole disabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
brd: module loaded
loop: module loaded
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 7 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x00000c000000 : "File System"
0x00000c000000-0x00000cc00000 : "Data"
0x00000cc00000-0x000010000000 : "Reserved"
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffe
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000
asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok
asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok
ALSA device list:
#0: TI8148 IPNC
TCP cubic registered
NET: Registered protocol family 17
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
Detected MACID=0:c:c:a0:7:66
tps65911-rtc tps65911-rtc: setting system clock to 2000-01-01 00:00:28 UTC (946684828)
CPSW phy found : id is : 0x4dd074
PHY 0:01 not found
IP-Config: Complete:
device=eth0, addr=192.168.1.168, mask=255.255.255.0, gw=192.168.1.1,
host=192.168.1.168, domain=, nis-domain=(none),
bootserver=192.168.1.68, rootserver=192.168.1.68, rootpath=
PHY: 0:00 - Link is Up - 100/Full
VFS: Mounted root (nfs filesystem) on device 0:14.
devtmpfs: mounted
Freeing init memory: 192K
INIT: version 2.86 booting
Error opening /dev/fb0: No such file or directory
Please wait: booting...
Starting udev
udevd (76): /proc/76/oom_adj is deprecated, please use /proc/76/oom_score_adj instead.
udev: starting version 141
udevd-event[79]: error changing netif name eth0 to eth7: Device or resource busy
Root filesystem already rw, not remounting
Caching udev devnodes
Populating dev cache
NOT configuring network interfaces: / is an NFS mount
rm: cannot remove '/tmp': Device or resource busy
Thu Mar 17 17:45:00 GMT-8 2011
inside finish.sh
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03360000: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03360004: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03360018: 0xde6a instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x0336003c: 0xc4e6 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03380000: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03380004: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x03380018: 0xde6a instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x0338003c: 0xc4e6 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033a0000: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033a0004: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033a0018: 0xde6a instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033a003c: 0xc4e6 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0000: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0004: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0018: 0xde6a instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c003c: 0xc4e6 instead
Empty flash at 0x033c0040 ends at 0x033c0800
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0800: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0804: 0x0101 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c0808: 0xff7f instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c083c: 0xef7b instead
Empty flash at 0x033c0a00 ends at 0x033c1000
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c100c: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033c1010: 0x6275 instead
Further such events for this erase block will not be printed
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0000: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0004: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0018: 0xde6a instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e003c: 0xc4e6 instead
Empty flash at 0x033e0040 ends at 0x033e0800
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0800: 0x4255 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0804: 0x0101 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e0808: 0xff7f instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e083c: 0xb365 instead
Empty flash at 0x033e0a00 ends at 0x033e1000
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e100c: 0x0001 instead
jffs2_scan_eraseblock(): Magic bitmask 0x1985 not found at 0x033e1010: 0x6275 instead
Further such events for this erase block will not be printed
Cowardly refusing to erase blocks on filesystem with no valid JFFS2 nodes
empty_blocks 411, bad_blocks 0, c->nr_blocks 416
mount: /dev/mtdblock6: can't read superblock
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.10.06.28
SysLink module created on Date:Sep 1 2014 Time:18:49:55
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
data 2
BW Phy Addr : 0x48180d00 Data : 0x00030000
AW Phy Addr : 0x48180d00 Data : 0x00030002
data 3
BW Phy Addr : 0x48180d10 Data : 0x00000007
AW Phy Addr : 0x48180d10 Data : 0x00000003
data 2
BW Phy Addr : 0x48180700 Data : 0x00000001
AW Phy Addr : 0x48180700 Data : 0x00000002
data 2
BW Phy Addr : 0x48180720 Data : 0x00070000
AW Phy Addr : 0x48180720 Data : 0x00070002
data 2
BW Phy Addr : 0x48180724 Data : 0x00030000
AW Phy Addr : 0x48180724 Data : 0x00000002
data 60020
BW Phy Addr : 0x48140924 Data : 0x000e0020
AW Phy Addr : 0x48140924 Data : 0x000e0020
data 60020
BW Phy Addr : 0x48140928 Data : 0x000c0040
AW Phy Addr : 0x48140928 Data : 0x000c0040
data 60001
BW Phy Addr : 0x48140c18 Data : 0x000e0001
AW Phy Addr : 0x48140c18 Data : 0x000e0001
data 60001
BW Phy Addr : 0x48140c1c Data : 0x000e0001
AW Phy Addr : 0x48140c1c Data : 0x000e0001
data 2
BW Phy Addr : 0x48181564 Data : 0x00000002
AW Phy Addr : 0x48181564 Data : 0x00000002
data 2
BW Phy Addr : 0x48181568 Data : 0x00030000
AW Phy Addr : 0x48181568 Data : 0x00000002
Phy Addr : 0x48181560 Data : 0x00000002
data 2
BW Phy Addr : 0x48181560 Data : 0x00000002
AW Phy Addr : 0x48181560 Data : 0x00000002
data 60002
BW Phy Addr : 0x48140aac Data : 0x00040002
AW Phy Addr : 0x48140aac Data : 0x00040002
data 60002
BW Phy Addr : 0x48140ab0 Data : 0x00060002
AW Phy Addr : 0x48140ab0 Data : 0x00060002
data 60002
BW Phy Addr : 0x48140ab8 Data : 0x00040002
AW Phy Addr : 0x48140ab8 Data : 0x00040002
data 60020
BW Phy Addr : 0x48140a58 Data : 0x000c0080
AW Phy Addr : 0x48140a58 Data : 0x000c0080
data 60080
BW Phy Addr : 0x48140a60 Data : 0x000c0080
AW Phy Addr : 0x48140a60 Data : 0x000c0080
data 60020
BW Phy Addr : 0x48140a64 Data : 0x000c0080
AW Phy Addr : 0x48140a64 Data : 0x000c0080
data 60020
BW Phy Addr : 0x48140a68 Data : 0x000c0080
AW Phy Addr : 0x48140a68 Data : 0x000c0080
data 60002
BW Phy Addr : 0x48140aa8 Data : 0x00040002
AW Phy Addr : 0x48140aa8 Data : 0x00040002
data 60002
BW Phy Addr : 0x48140aa4 Data : 0x00040002
AW Phy Addr : 0x48140aa4 Data : 0x00040002
data 60002
BW Phy Addr : 0x48140aa0 Data : 0x00040002
AW Phy Addr : 0x48140aa0 Data : 0x00040002
data 60002
BW Phy Addr : 0x48140a9c Data : 0x00060002
AW Phy Addr : 0x48140a9c Data : 0x00060002
data 60002
BW Phy Addr : 0x48140a98 Data : 0x00060002
AW Phy Addr : 0x48140a98 Data : 0x00060002
data 60002
BW Phy Addr : 0x48140a94 Data : 0x00060002
AW Phy Addr : 0x48140a94 Data : 0x00060002
data 60002
BW Phy Addr : 0x48140a90 Data : 0x00060002
AW Phy Addr : 0x48140a90 Data : 0x00060002
data 60002
BW Phy Addr : 0x48140a8c Data : 0x00060002
AW Phy Addr : 0x48140a8c Data : 0x00060002
data 60002
BW Phy Addr : 0x48140a6c Data : 0x000e0002
AW Phy Addr : 0x48140a6c Data : 0x000e0002
data 60002
BW Phy Addr : 0x48140a70 Data : 0x000c0002
AW Phy Addr : 0x48140a70 Data : 0x000c0002
data 60002
BW Phy Addr : 0x48140a74 Data : 0x000e0002
AW Phy Addr : 0x48140a74 Data : 0x000e0002
data 60002
BW Phy Addr : 0x48140a78 Data : 0x000e0002
AW Phy Addr : 0x48140a78 Data : 0x000e0002
data 0
BW Phy Addr : 0x411f4004 Data : 0x0000000e
AW Phy Addr : 0x411f4004 Data : 0x00000000
data 0
BW Phy Addr : 0x411f2004 Data : 0x00000001
AW Phy Addr : 0x411f2004 Data : 0x00000000
data 1
BW Phy Addr : 0x41140084 Data : 0x00000001
AW Phy Addr : 0x41140084 Data : 0x00000001
data 1
BW Phy Addr : 0x411a0084 Data : 0x00000001
AW Phy Addr : 0x411a0084 Data : 0x00000001
data 1
BW Phy Addr : 0x41160034 Data : 0x00000001
AW Phy Addr : 0x41160034 Data : 0x00000001
data 1
BW Phy Addr : 0x41121ff0 Data : 0x00000001
AW Phy Addr : 0x41121ff0 Data : 0x00000001
data 1
BW Phy Addr : 0x41131fe4 Data : 0x00000000
AW Phy Addr : 0x41131fe4 Data : 0x00000001
data 1
BW Phy Addr : 0x411e002c Data : 0x00000000
AW Phy Addr : 0x411e002c Data : 0x00000001
data 1
BW Phy Addr : 0x481c52ec Data : 0x00000001
AW Phy Addr : 0x481c52ec Data : 0x00000001
secss put in low power state
data 1
BW Phy Addr : 0x48180900 Data : 0x00000001
AW Phy Addr : 0x48180900 Data : 0x00000001
data 0
BW Phy Addr : 0x48180f00 Data : 0x00030000
AW Phy Addr : 0x48180f00 Data : 0x00030000
Phy Addr : 0x48180f10 Data : 0x00000000
data 2
BW Phy Addr : 0x4818052c Data : 0x00000002
AW Phy Addr : 0x4818052c Data : 0x00000002
data 2
BW Phy Addr : 0x48180508 Data : 0x00000302
AW Phy Addr : 0x48180508 Data : 0x00000302
data 2
BW Phy Addr : 0x48180520 Data : 0x00000002
AW Phy Addr : 0x48180520 Data : 0x00000002
data 2
BW Phy Addr : 0x48180524 Data : 0x00000002
AW Phy Addr : 0x48180524 Data : 0x00000002
data 2
BW Phy Addr : 0x48180528 Data : 0x00000002
AW Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170208
data 170208
BW Phy Addr : 0x4c0000e4 Data : 0x00170208
AW Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
data 170208
BW Phy Addr : 0x4d0000e4 Data : 0x00170208
AW Phy Addr : 0x4d0000e4 Data : 0x00170208
Phy Addr : 0x4c0000e4 Data : 0x00170208
data 170208
BW Phy Addr : 0x4c0000e4 Data : 0x00170208
AW Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
data 170208
BW Phy Addr : 0x4d0000e4 Data : 0x00170208
AW Phy Addr : 0x4d0000e4 Data : 0x00170208
DDR IOs RX is shutdown
Creat queue id:0
queue id:0
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_3.00.00 (root@ubuntu) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
queue id:32769
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00800000 )
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
[host] Attached to slave procId 0.
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[host] Attached to slave procId 1.
[host] Loaded file ./firmware/ipnc_rdk_fw_c6xdsp.xe674 on slave procId 0.
[host] Started slave procId 0.
[host] Attached to slave procId 2.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[c6xdsp ] ***** SYSTEM : Frequency <ORG> - 500000000, <NEW> - 500000000
[c6xdsp ]
[c6xdsp ] *** UTILS: CPU KHz = 500000 Khz ***
[c6xdsp ]
[c6xdsp ] 409: SYSTEM : System Common Init in progress !!!
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[c6xdsp ] 409: SYSTEM: IPC init in progress !!!
[c6xdsp ] 409: SYSTEM: Attaching to [HOST] ...
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[host] Started slave procId 2.
[host] After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video]
[m3vpss ] notify_attach rtnVal 0
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3video]
[m3video] 95: SYSTEM : System Common Init in progress !!!
[m3video] 95: SYSTEM: IPC init in progress !!!
[m3video] 95: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_loadcallback status [0x00000000]
[m3vpss ] initProxyServer rtnVal 0
[m3vpss ]
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ]
[m3vpss ] 140: SYSTEM : System Common Init in progress !!!
[m3vpss ] 141: SYSTEM: IPC init in progress !!!
[m3vpss ] 141: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] 1409: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x097d2000]
[m3video] 1095: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 1140: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] 1411: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3video] 1138: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 1143: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[c6xdsp ] 1412: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 1138: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 1143: SYSTEM: Attaching to [DSP] ...
[host] After Ipc_startcallback status [0x097d2000]
[host] After Ipc_startcallback status [0x097d2000]
[c6xdsp ] 2411: SYSTEM: Attaching to [VIDEO-M3] ...
[c6xdsp ] 2642: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 2138: SYSTEM: Attaching to [DSP] ...
[m3vpss ] 2143: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 2642: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 2138: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[m3video] 2138: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 3641: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 3138: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 3143: SYSTEM: Attaching to [DSP] ...
[c6xdsp ] 3647: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 3144: SYSTEM: Attaching to [DSP] ... SUCCESS !!!
[c6xdsp ] 3647: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 3144: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 4138: SYSTEM: Attaching to [VPSS-M3] ...
[c6xdsp ] 4648: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 4145: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 4144: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 4145: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 4145: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 4146: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3vpss ] 4145: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 4146: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3vpss ] 4146: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3video] 4148: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 4146: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3video] 4149: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[m3vpss ] 4148: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 4149: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3vpss ] 4148: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[m3video] 4149: SYSTEM: IPC init DONE !!!
[m3vpss ] 4149: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3vpss ] 4149: SYSTEM: IPC init DONE !!!
[m3vpss ] Received character 's'
[m3video] 4159: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 4158: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 4159: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03800000 (56 MB)
[m3vpss ] 4158: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03800000 (56 MB)
[m3video] 4161: SYSTEM : System Common Init Done !!!
[m3vpss ] 4161: SYSTEM : System Common Init Done !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 's'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Received character 's'
[c6xdsp ] 5648: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[c6xdsp ] 5648: SYSTEM: Creating MsgQ [DSP_MSGQ] ...
[c6xdsp ] 5648: SYSTEM: Creating MsgQ [DSP_ACK_MSGQ] ...
[c6xdsp ] 5649: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[c6xdsp ] 5649: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[c6xdsp ] 5649: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[c6xdsp ] 5649: SYSTEM: IPC init DONE !!!
[c6xdsp ] 5652: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[c6xdsp ] 5652: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03800000 (56 MB)
[c6xdsp ] 5653: SYSTEM : System Common Init Done !!!
queue id:65538
CPU is TI812x
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
*****************************************************************
IPNC BUILD VERSION: DM8127 IPNC RDK VERSION 03.00.00.05
*****************************************************************
./bin/ipnc_rdk_mcfw.out TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 5361: SYSTEM : System Video Init in progress !!!
[m3vpss ] 5360: SYSTEM : System VPSS Init in progress !!!
[m3video] 5361: SYSTEM : System Video Init Done !!!
[m3video] 5361: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 5361: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 5362: SYSTEM: ListElem Shared Addr = 0xbe98b280
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 5364: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 5365: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 5365: SYSTEM: ListElem Shared Addr = 0xbe98e380
[m3video] 5376: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] === I2C0/2 Clk is active ===
[m3video] 5376: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 5379: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 5376: SYSTEM: ListElem Shared Addr = 0xbe991480
[m3vpss ] 5380: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 5379: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 5380: SYSTEM: ListElem Shared Addr = 0xbe9aaf00
[m3video] 5380: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 5383: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3video] 5380: SYSTEM: ListElem Shared Addr = 0xbe9ade00
[m3vpss ] 5383: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3video] 5382: HDVICP: Doing PRCM for IVAHD[0] ...
[m3vpss ] 5383: SYSTEM: ListElem Shared Addr = 0xbe9c7680
[m3video] 5382: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3video] 5383: SYSTEM : Initializing Links !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 5383: SYSTEM : FREE SPACE : System Heap = 6282384 B, Mbx = 10240 msgs)
[m3vpss ] 5398: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_23] in region 0 ...
[m3vpss ] 5398: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_23] in region 0 ...
[m3vpss ] 5399: SYSTEM: ListElem Shared Addr = 0xbe9ca780
[m3vpss ] 5402: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3vpss ] 5402: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3vpss ] 5402: SYSTEM: ListElem Shared Addr = 0xbe9e9d80
[m3vpss ] 5405: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3vpss ] 5405: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3vpss ] 5406: SYSTEM: ListElem Shared Addr = 0xbea09380
[m3vpss ] 5413: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] 5413: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 5413: SYSTEM: ListElem Shared Addr = 0xbea28980
[m3vpss ] 5416: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 5416: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 5417: SYSTEM: ListElem Shared Addr = 0xbea42200
[m3vpss ] 5419: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 5419: SYSTEM : FVID2 Init in progress !!!
[m3video] 5439: SYSTEM : Initializing Links ... DONE !!!
[c6xdsp ] 5545: SYSTEM : System DSP Init in progress !!!
[c6xdsp ] 5957: SYSTEM: Creating ListMP [DSP_IPC_OUT_23] in region 0 ...
[c6xdsp ] 5957: SYSTEM: Creating ListMP [DSP_IPC_IN_23] in region 0 ...
[c6xdsp ] 5957: SYSTEM: ListElem Shared Addr = 0xbea5ba80
[c6xdsp ] 5958: SYSTEM: Creating ListMP [DSP_IPC_OUT_24] in region 0 ...
[c6xdsp ] 5958: SYSTEM: Creating ListMP [DSP_IPC_IN_24] in region 0 ...
[c6xdsp ] 5959: SYSTEM: ListElem Shared Addr = 0xbea7b080
[c6xdsp ] 5960: SYSTEM: Creating ListMP [DSP_IPC_OUT_25] in region 0 ...
[c6xdsp ] 5960: SYSTEM: Creating ListMP [DSP_IPC_IN_25] in region 0 ...
[c6xdsp ] 5960: SYSTEM: ListElem Shared Addr = 0xbea9a680
[c6xdsp ] 5961: SYSTEM: Creating ListMP [DSP_IPC_OUT_28] in region 0 ...
[c6xdsp ] 5961: SYSTEM: Creating ListMP [DSP_IPC_IN_28] in region 0 ...
[c6xdsp ] 5961: SYSTEM: ListElem Shared Addr = 0xbeab9c80
[c6xdsp ] 5962: SYSTEM: Creating ListMP [DSP_IPC_OUT_29] in region 0 ...
[c6xdsp ] 5962: SYSTEM: Creating ListMP [DSP_IPC_IN_29] in region 0 ...
[c6xdsp ] 5962: SYSTEM: ListElem Shared Addr = 0xbead3500
[c6xdsp ] !!WARNING.Resource already registered:2
[c6xdsp ] 5555: SYSTEM : Initializing Links !!!
[c6xdsp ] 5963: SYSTEM : FREE SPACE : System Heap = 6282864 B, Mbx = 10240 msgs)
[c6xdsp ] 5570: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] 5479: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 5479: SYSTEM : Device Init in progress !!!
[c6xdsp ] 5570: SYSTEM : System DSP Init Done !!!
[m3vpss ] Iss_init called !!!!!!
[m3vpss ] CPIS_init DONE !!!!!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[m3vpss ]
[m3vpss ] 5665: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] 5693: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 5693: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 5693: SYSTEM : Initializing Links !!!
[m3vpss ] 5693: SYSTEM : FREE SPACE : System Heap = 1719392 B, Mbx = 10240 msgs)
[m3vpss ] 5694: SYSTEM : FREE SPACE : SR0 Heap = 14759040 B (14 MB)
[m3vpss ] 5694: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 5694: SYSTEM : FREE SPACE : Bitstream Buffer = 58720128 B (55 MB)
[m3vpss ] 5694: SYSTEM : FREE SPACE : Tiler Buffer = 127 B (0 MB) - TILER OFF
[m3vpss ] Received character 't'
[m3vpss ] 5815: SYSTEM : Initializing Links ... DONE !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Received character 't'
INIT: Entering runlevel: 5
inside autorun
DMA: Module install successful, device major num = 250
DRV: Module install successful
DRV: Module built on Sep 1 2014 19:04:04
sbulla: unknown partition table
sbulla: unknown partition table
HDMI W1 rev 4.0
Starting system message bus: mkdosfs 2.11 (12 Mar 2005)
unable to get drive geometry, using default 255/63/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
Root directory contains 512 slots.
Volume ID is 4d81d828, no volume label.
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
[host] Vsys_alDMA: ChannelID allocated:4
locBuf - addr = DMA: ChannelID allocated:9
0x40c26000,size = 65011712
[host] MCFW_IPCBITS:App_streamSysInit:virt addr of 85000000 cir buffer is 40c26000
##########pInfo->totalsize 61865984
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_Mg_file_storage gadget: No serial-number string provided!
emCpy_open:OSA_dmaOpen passed with ch id = 9
Creat queue id:131076
queue id:131076
queue id:65538
[host]g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
MCFW_IPCBITS:Apg_file_storage gadget: Number of LUNs=1
p_ipcBitsRecvStrg_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
eamFxn:Entered...
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 1: SYSTEM: IPC init in progress !!!
[host] 62: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] 67: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 77: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
dbus.
[host] 87: SYSTEM: Opening MsgQ [DSP_MSGQ] ...
[host] 89: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 80 [67%] [40.00dB] [on]
Front Right: Capture 80 [67%] [40.00dB] [on]
[host] 122: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 130: SYSTEM: Notify register to [DSP] line 0, event 12 ...
[host] 131: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 132: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 134: SYSTEM: IPC init DONE !!!
[host] 136: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ...
[host] 138: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ...
[host] 147: SYSTEM: ListElem Shared Addr = 0x45d40d80
[host] 154: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[host] 159: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 161: SYSTEM: ListElem Shared Addr = 0x45d5a600
[host] 163: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ...
[host] 165: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ...
[host] 167: SYSTEM: ListElem Shared Addr = 0x45d73e80
[host] 168: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 170: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 172: SYSTEM: ListElem Shared Addr = 0x45d93480
[host] 172: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 175: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 176: SYSTEM: ListElem Shared Addr = 0x45db2a80
[host] 177: SYSTEM: System Common Init Done !!!
[host]
********** FULL FEATURE USECASE ********
[host] ********* Entered Tri Streaming usecase - H264 1080p @60fps + H264 D1 @30fps + MJPEG 1080p @5fps ********
[host] 177: MCFW : CPU Revision [ES2.1] !!!
[host] 177: MCFW : Detected [UNKNOWN] Board !!!
[host] 177: MCFW : Base Board Revision [REV A] !!!
Starting telnet daemon.
[m3vpss ] 7593: CAMERA: Create in progress !!!
[m3vpss ] 7593: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 7602: CAMERA: VIP 0: VID DEC 268436736 (0x36): bebebebe:bebebebe:0002, AUD_STATUS -1900729032
[m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate.
[m3vpss ] Stream ID 1: chId = 0 VpsUtils_queCreate.
Starting syslogd/klogd: done
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org dm814x-evm ttyO0
Arago 2010.11 dm814x-evm ttyO0
dm814x-evm login: root (automatic login)
[m3vpss ] 7860: CAMERA: Create Done !!!
[m3vpss ] DCC server task running
[m3vpss ] 7974: CAMERA: Detect video in progress !!!
[m3vpss ] 7975: CAMERA: Detect video Done !!!
[m3vpss ] 8120: DUP : Create Done !!!
[m3vpss ] 8120: NSF: Create in progress !!!
root@dm814x-evm:~# [m3vpss ] NSF::HEAPID:0 USED:128
[m3vpss ] NSF::HEAPID:1 USED:4928
[m3vpss ] 8225: NSF: Create Done !!!
[m3vpss ] 8231: DUP : Create Done !!!
[m3vpss ] 8237: DUP : Create Done !!!
[m3vpss ] 8239: MERGE : Create Done !!!
[m3vpss ] {SWOSD} edma3Handle->tccVal = 34
[m3vpss ] {SWOSD} edma3Handle->chId = 34
[m3vpss ] {SWOSD} edma3Handle->tccVal = 35
[m3vpss ] {SWOSD} edma3Handle->chId = 35
[m3vpss ] {SWOSD} edma3Handle->tccVal = 36
[m3vpss ] {SWOSD} edma3Handle->chId = 36
[m3vpss ] 8159: SWOSD : Create Done !!!
[m3vpss ] 8298: SCLR: Create in progress !!!
[m3video] 8311: IPC_IN_M3 : Create in progress !!!
[m3vpss ] 8304: SCLR : Loading Up-scaling Co-effs ...
[m3video] 8311: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_0] ...
[m3vpss ] 8304: SCLR : Co-effs Loading ... DONE !!!
[m3video] 8312: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_0] ...
[m3video] 8313: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] SCLR:HEAPID:0 USED:64
[m3video] 8315: IPC_IN_M3 : Create Done !!!
[m3vpss ] SCLR:HEAPID:1 USED:5952
[m3video] 8316: ENCODE: Create in progress ... !!!
[m3vpss ] 8304: SCLR: Create Done !!!
[m3vpss ] 8170: FD : Alg Create Done !!!
[m3vpss ] 8170: FD : Create Done !!!
[m3vpss ] 8309: IPC_OUT_M3 : Create in progress !!!
[m3vpss ] 8310: IPC_OUT_M3 : Create Done !!!
[m3video] 8443: ENCODE: Creating CH0 of 1920 x 1080, pitch = (2048, 2048) [PROGRESSIVE] [NON-TILED ], bitrate = 2000 Kbps ...
[m3video] ENCLINK_H264:HEAPID:0 USED:13808
[m3video] 8550: ENCODE: Creating CH1 of 720 x 480, pitch = (720, 720) [PROGRESSIVE] [NON-TILED ], bitrate = 2000 Kbps ...
[host] IpcBitsInLink_tskMain:Entered
[host] 1179: IPC_BITS_IN : Create in progress !!!
[host] 1179: IPC_BITS_IN : ListMPOpen start !!!
[host] 1179: SYSTEM: Opening ListMP [VIDEO-M3_IPC_OUT_28] ...
[host] 1184: SYSTEM: Opening ListMP [VIDEO-M3_IPC_IN_28] ...
[host] 1187: IPC_BITS_IN : ListMPOpen done !!!
[host] 1189: IPC_BITS_IN : System_linkGetInfo done !!!
[host] 1190: IPC_BITS_IN : Create Done !!!
queue id:0
[host] USECASE SETUP DONE
[m3video] ENCLINK_H264:HEAPID:0 USED:11912
[m3vpss ] 8677: DISPLAY: Create in progress !!!
[m3video] 8657: ENCODE: Creating CH2 of 1920 x 1080, pitch = (2048, 2048) [PROGRESSIVE] [NON-TILED ], bitrate = 100 Kbps ...
[m3vpss ] 8678: DISPLAY: Create Done !!!
[m3vpss ] 8679: DISPLAY: Create in progress !!!
[m3vpss ] 8680: DISPLAY: Create Done !!!
[m3video] ENCLINK_JPEG:HEAPID:0 USED:2064
[m3vpss ] 8681: DISPLAY: Start in progress !!!
[m3video] 8658: ENCODE: All CH Create ... DONE !!!
[m3video] ENCLINK:HEAPID:0 USED:27944
[m3video] 8660: ENCODE: Create ... DONE !!!
[m3video] 8571: VSTAB : Alg Create Done !!!
[m3video] 8571: VSTAB : Create Done !!!
[m3video] 8662: IPC_BITS_OUT : Create in progress !!!
[m3video] 8665: IPC_BITS_OUT : Create Done !!!
[m3vpss ] 8731: DISPLAY: Start Done !!!
[m3vpss ] 8731: DISPLAY: HDDAC(BP0) : 40 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 8731: DISPLAY: UNDERFLOW COUNT: HDMI(BP0) 1, HDDAC(BP0) 0, DVO2(BP1) 1, SDDAC(SEC1) 1
[m3vpss ] 8731: SYSTEM : FREE SPACE : System Heap = 1208944 B, Mbx = 10237 msgs)
[m3vpss ] 8732: SYSTEM : FREE SPACE : SR0 Heap = 14164352 B (13 MB)
[m3vpss ] 8732: SYSTEM : FREE SPACE : Frame Buffer = 2441856 B (2 MB)
[m3vpss ] 8732: SYSTEM : FREE SPACE : Bitstream Buffer = 38392960 B (36 MB)
[m3vpss ] 8732: SYSTEM : FREE SPACE : Tiler Buffer = 123 B (0 MB) - TILER OFF
[m3vpss ] 8733: DISPLAY: Start in progress !!!
[m3vpss ] 8779: DISPLAY: Start Done !!!
[m3vpss ] 8779: DISPLAY: SDDAC(SEC1): 21 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 8642: CAMERA: Start in progress !!!
[m3vpss ] 8642: CAMERA: Start Done !!!
[host]
Application Run Completed
[host] ITT server task running !!!
[host]
ITT ittServer_run
[host] ITT Server Message initialization successful
[host]
ITT capture task created
[host] DCC server Message ques is open succefully
[host] Setting cmd <1> in message <45b5f100>
[host] Posting message <45b5f100> in QId <20002>
[m3vpss ] Command 1 recived from HOST A8
[host] Response from M3 is : 1
[host] Response from M3 is : 1
[host] Default parameters were sent sucessfully
[host] Server Socket created with ID <22>
[m3vpss ] Command 2 recived from HOST A8
[m3vpss ] New DCC data of size <5402>
[m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC 0
main 188
ApproDrvInit: 3
queue id:131076
main 192
main 197
queue id:0
main 202
queue id:32769
main 208
main 212
main 216
main 220
main 228
queue id:0
ApproDrvInit: 7
queue id:131076
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.
ApproDrvExit: 7
Error: WaitStreamReady Fail.
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
Error: SemWait: Invalid Semaphore handler
[host]
Force IDR on Channel: 0
[host]
Force IDR on Channel: 1Error: SemRelease: Invalid Semaphore handler
SystemInit success
Schedule manager init success
Dmva Schedule manager init success
umount: /mnt/mmc: not mounted
killall: dhcpcd: no process killed
rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory
net_search_gateway:eth0, 1A8C0, 0, 1
net_search_gateway:eth0, 0, 101A8C0, 3
dns=192.168.1.1
net_search_gateway:eth0, 1A8C0, 0, 1
net_search_gateway:eth0, 0, FE01A8C0, 3
dns=192.168.1.1
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
main 239
main 246
main 258
main 276
main 280
[17/Mar/2011:09:45:15 +0000] boa: server version Boa/0.94.13
[17/Mar/2011:09:45:15 +0000] boa: server built Sep 1 2014 at 18:59:12.
[17/Mar/2011:09:45:15 +0000] boa: starting server pid=1082, port 80
main 286
[boa] entering hello_thr hello_thr 0
queue id:0
UDPString=uuid:Upnp-TVEmulator-1_0-00_0073559559</UDN>
Upnp port is 0
UPnP Initialized OK ip=192.168.1.168, port=0
desc_doc_url = 192.168.1.168/tvdevicedesc.xml
UpnpRegisterRootDevice failure.
error code = -107
device advertisement failure.
ApproDrvInit: 9
queue id:131076
ApproDrvInit: 8
ApproDrvInit: 2
queue id:131076
ApproDrvInit: 10
queue id:131076
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
queue id:131076
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
Initializing...
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
Initializing...
...done initializing
Initializing...
ApproDrvInit: 6
Initializing...
...done initializing
queue id:131076
...done initializing
Play this stream using the URL:
rtsp://192.168.1.168:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG
Play this stream using the URL:
rtsp://192.168.1.168:8556/PSIA/Streaming/channels/2?videoCodecType=H.264
Play this stream using the URL:
rtsp://192.168.1.168:8557/PSIA/Streaming/channels/2?videoCodecType=H.264
func_get_mem.mem_info.addr = 0x85000000
func_get_mem.mem_info.size = 0x3b00000
...done initializing
Initializing...
...done initializing
Play this stream using the URL:
rtsp://192.168.1.168:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4
Play this stream using the URL:
rtsp://192.168.1.168:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4
Stream 8 is not avaliable~~~~~~~~
caught SIGTERM: shutting down
ApproDrvExit: 8
[host]
Usecase is Active !!!
之后就是不停的打印Usecase is Active !!!
HDMI显示为白屏,WEB能够打开,相关参数也能设置,但是视频黑屏,点击相关的视频流,显示caught SIGTERM: shutting down。
有没有遇到这样的问题?
另外,镜头板与DSP板之间的nfc软排线长度最适合的长度是多长?5CM?