大家好,dm385用的3.5的rdk,在App_runDemo里会陷进一个函数里,调用关系为:App_runDemo() — Vsys_init(&vsysParams) — System_init() — System_ipcInit() — System_ipcMsgQInit() — System_ipcMsgQHeapCreate() — status = HeapMemMP_open(SYSTEM_IPC_MSGQ_HEAP_NAME, &gSystem_ipcObj.msgQHeapHndl); 在ti_tools里加打印跟了下:HeapMemMP_open——HeapMemMPDrv_ioctl——osStatus = ioctl (HeapMemMPDrv_handle, cmd, args);最终陷进ioctl,这个函数关联的实现在什么地方,这个大概是什么问题导致的,启动串口打印如下:
console [ttyO0] enabled, bootconsole disabled
console [ttyO0] enabled, bootconsole disabled
omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
brd: module loaded
loop: module loaded
omap2-nand driver initializing
NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron )
Creating 8 MTD partitions on "omap2-nand.0":
0x000000000000-0x000000020000 : "U-Boot-min"
0x000000020000-0x000000260000 : "U-Boot"
0x000000260000-0x000000280000 : "U-Boot Env"
0x000000280000-0x0000006c0000 : "Kernel"
0x0000006c0000-0x000006fc0000 : "File System"
0x000006fc0000-0x000007bc0000 : "Data"
0x000007bc0000-0x00000b0c0000 : "File System2"
0x00000b0c0000-0x000010000000 : "Reserved"
UBI: attaching mtd4 to ubi0
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 100
UBI: attached mtd4 to ubi0
UBI: MTD device name: "File System"
UBI: MTD device size: 105 MiB
UBI: number of good PEBs: 840
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 840
UBI: number of PEBs reserved for bad PEB handling: 8
UBI: max/mean erase counter: 2/0
UBI: image sequence number: 1192284384
UBI: background thread "ubi_bgt0d" started, PID 41
davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
davinci_mdio davinci_mdio.0: detected phy mask fffffffe
davinci_mdio.0: probed
davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown
mice: PS/2 mouse device common for all mice
i2c /dev entries driver
Linux video capture interface: v2.00
OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec
notify_shm_drv: no DSP present (MULTIPROC_INVALIDID)
notify_init : notify drivercreated for remote proc id 1 at physical Address 0xbfd00000
cm: Module associated with clock hdmi_i2s_fck didn't enable in 100000 tries
ALSA device list:
No soundcards found.
nf_conntrack version 0.5.0 (1104 buckets, 4416 max)
ip_tables: (C) 2000-2006 Netfilter Core Team
TCP cubic registered
NET: Registered protocol family 17
Bridge firewalling registered
lib80211: common routines for IEEE802.11 drivers
Registering the dns_resolver key type
VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
omap_voltage_late_init: Voltage driver support not added
Power Management for TI81XX.
Detected MACID=0:e0:a:dd:0:0
@@@@@@@@i2c-omap 2 @@@@@@@@@@
omap_i2c omap_i2c.3: controller timed out
tps65911-rtc tps65911-rtc: hctosys: unable to read the hardware clock
CPSW phy found : id is : 0x4dd072
PHY 0:01 not found
IP-Config: Guessing netmask 255.255.255.0
IP-Config: Complete:
device=eth0, addr=192.168.1.168, mask=255.255.255.0, gw=255.255.255.255,
host=192.168.1.168, domain=, nis-domain=(none),
bootserver=255.255.255.255, rootserver=255.255.255.255, rootpath=
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 0, volume 0, name "rootfs"
UBIFS: file system size: 103612416 bytes (101184 KiB, 98 MiB, 816 LEBs)
UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 0 bytes (0 KiB)
VFS: Mounted root (ubifs filesystem) on device 0:13.
devtmpfs: mounted
Freeing init memory: 216K
Failed to execute /init. Attempting defaults...
INIT: version 2.86 booting
Please wait: booting...
Starting udev
Root filesystem already rw, not remounting
Caching udev devnodes
root: mount: mounting /dev/root on / failed: No such file or directory
Configuring network interfaces... done.
Setting up IP spoofing protection: rp_filter.
rm: cannot remove '/tmp': Device or resource busy
@@@@@@@@i2c-omap 2 @@@@@@@@@@
omap_i2c omap_i2c.3: controller timed out
hwclock: RTC_RD_TIME: Connection timed out
Fri Nov 9 12:48:00 GMT-8 2012
PHY: 0:00 - Link is Up - 1000/Full
@@@@@@@@i2c-omap 2 @@@@@@@@@@
omap_i2c omap_i2c.3: controller timed out
hwclock: RTC_SET_TIME: Connection timed out
inside finish.sh
UBI: attaching mtd5 to ubi1
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 18
UBI: attached mtd5 to ubi1
UBI: MTD device name: "Data"
UBI: MTD device size: 12 MiB
UBI: number of good PEBs: 96
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 96
UBI: number of PEBs reserved for bad PEB handling: 2
UBI: max/mean erase counter: 2/1
UBI: image sequence number: 1418658759
UBI: background thread "ubi_bgt1d" started, PID 281
UBI device number 1, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
UBIFS: file system size: 10285056 bytes (10044 KiB, 9 MiB, 81 LEBs)
UBIFS: journal size: 1015809 bytes (992 KiB, 0 MiB, 6 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 485787 bytes (474 KiB)
UBI: attaching mtd7 to ubi2
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 52
UBI: attached mtd7 to ubi2
UBI: MTD device name: "Reserved"
UBI: MTD device size: 79 MiB
UBI: number of good PEBs: 634
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 634
UBI: number of PEBs reserved for bad PEB handling: 6
UBI: max/mean erase counter: 137/135
UBI: image sequence number: 853584149
UBI: background thread "ubi_bgt2d" started, PID 295
UBI device number 2, total 634 LEBs (80502784 bytes, 76.8 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 2, volume 0, name "ubifs_volume"
UBIFS: file system size: 78090240 bytes (76260 KiB, 74 MiB, 615 LEBs)
UBIFS: journal size: 3936256 bytes (3844 KiB, 3 MiB, 31 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 3688395 bytes (3601 KiB)
amixer: Control default open error: No such file or directory
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.20.02.20
SysLink module created on Date:Sep 2 2014 Time:17:07:56
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
Unhandled fault: external abort on non-linefetch (0x1018) at 0x402720e4
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170208
Bus error
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00800000 )
queue id:32769
AlramThread created
Share memory init success
IPNC_3.50.00 (root@ubuntu) (gcc version 4.5.3 20110311 (prerelease) (GCC
^^^^^^^^^^^^^^^^^gPlatform = 1
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
######in wait_cmd.sh######
######in load_vpss.sh######
######in load_video.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
[host] Attached to slave procId 0.
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
[host] Attached to slave procId 1.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0.
[host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1.
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[host] Started slave procId 0.
[host] After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video]
[m3vpss ] notify_attach rtnVal 0
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ] initProxyServer rtnVal 0
[m3video]
[m3vpss ]
[m3video] 54: SYSTEM : System Common Init in progress !!!
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3video] 54: SYSTEM: IPC init in progress !!!
[m3vpss ]
[m3video] @@@@@@!!!!!!@@@@@@ bios system_ipc.c before System_ipcAttach
[m3vpss ] 93: SYSTEM : System Common Init in progress !!!
[m3video] 54: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 93: SYSTEM: IPC init in progress !!!
[m3vpss ] @@@@@@!!!!!!@@@@@@ bios system_ipc.c before System_ipcAttach
[m3vpss ] 94: SYSTEM: Attaching to [HOST] ...
[m3video] 1053: SYSTEM: Attaching to [HOST] ...
[host] After Ipc_startcallback status [0x00000000]
[m3video] 1067: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3video] 1067: SYSTEM: Attaching to [VPSS-M3] ...
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
[m3vpss ] 1094: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 1096: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 1097: SYSTEM: Attaching to [VIDEO-M3] ...
[host] After Ipc_startcallback status [0x00000000]
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
[m3video] 2066: SYSTEM: Attaching to [VPSS-M3] ...
[m3video] 2097: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 2097: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] @@@@@@!!!!!!@@@@@@ bios system_ipc.c after System_ipcAttach
[m3vpss ] 2097: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 2098: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] @@@@@@!!!!!!@@@@@@ bios system_ipc.c after System_ipcAttach
[m3video] 2098: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3vpss ] 2098: SYSTEM: Creating MsgQ Heap [Istart setup ov5640 gpio!
PC_MSGQ_MSG_HEAP] ...
[m3video] 2098: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3vpss ] 2098: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 2098: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3video] @@@@@@!!!!!!@@@@@@ bios system_ipc.c after System_ipcMsgQInit
[m3vpss ] @@@@@@!!!!!!@@@@@@ bios system_ipc.c after System_ipcMsgQInit
[m3video] 2101: SYSTEM: Notify registe^^^^^^^^^^ 0x48140a18: e0040
r to [HOST] line^^^^^^^^^^ 0x48140a1c: e0040
0, event 12 ...
[m3vpss ] 2100: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 2101: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3vpss ] 2101: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3video] 2101: SYSTEM: IPC init DONE !!!
[m3vpss ] 2101: SYSTEM: IPC init DONE !!!
[m3vpss ] Received character 's'
[m3video] 2111: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 2111: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 2111: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB)
[m3vpss ] 2111: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB)
[m3video] 2114: SYSTEM : System Common Init Done !!!
[m3vpss ] 2114: SYSTEM : System Common Init Done !!!
######in wait_cmd.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 's'
queue id:65538
ldz_add@@@@@@@@@@@@@@@startstream start@@@@@@@
CPU is TI812x
^^^^^^^^^^^^^^^startstream 1 ^^^^^^^^^^^^^^^^^^^
~~~~~~~~~~~~~!!!!!!!!!init camera!!!!!!
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
DEMOCFG Value : 0
Videocodecmode : 0
Videocodecres : 0
*****************************************************************
IPNC BUILD VERSION: DM385 IPNC RDK VERSION 03.50.00.08
*****************************************************************
^^^^^^^^^^^^^^^startstream 2 ^^^^^^^^^^^^^^^^^^^
^^^^^^^^^^^^^^^startstream 3 ^^^^^^^^^^^^^^^^^^^
./bin/ipnc_rdk_mcfw.out VNF_QUALITY SINGLESTREAM SINGLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 &
[host]
@@@@@@!!!!!!@@@@@@ in mcfw 1
[host]
@@@@@@!!!!!!@@@@@@ in mcfw 2
[host]
@@@@@@!!!!!!@@@@@@ before App_loadDemo
######in send_cmd.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
######in send_cmd.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
######in wait_cmd.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 5513: SYSTEM : System Video Init in progress !!!
[m3vpss ] 5514: SYSTEM : System VPSS Init in progress !!!
[m3video] 5514: SYSTEM : System Video Init Done !!!
[m3video] 5514: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 5514: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 5515: SYSTEM: ListElem Shared Addr = 0xbe984180
[m3video] 5517: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 5518: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 5518: SYSTEM: ListElem Shared Addr = 0xbe987680
[m3video] 5529: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] === I2C0/2 Clk is active ===
[m3video] 5529: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 5532: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 5530: SYSTEM: ListElem Shared Addr = 0xbe98ab80
[m3vpss ] 5533: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 5532: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 5533: SYSTEM: ListElem Shared Addr = 0xbe9a4d80
[m3video] 5533: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3video] 5533: SYSTEM: ListElem Shared Addr = 0xbe9a7d00
[m3video] 5535: HDVICP: Doing PRCM for IVAHD[0] ...
[m3video] 5535: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3vpss ] 5536: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3video] 5536: SYSTEM : Initializing Links !!!
[m3vpss ] 5536: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3vpss ] 5536: SYSTEM: ListElem Shared Addr = 0xbe9c1980
[m3video] 5537: SYSTEM : FREE SPACE : System Heap = 2089032 B, Mbx = 10240 msgs)
[m3video] 5537: SYSTEM : FREE SPACE : SR0 Heap = 15972224 B (15 MB)
[m3vpss ] 5552: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_23] in region 0 ...
[m3vpss ] 5552: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_23] in region 0 ...
[m3video] 5537: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[m3vpss ] 5552: SYSTEM: ListElem Shared Addr = 0xbe9c4e80
[m3vpss ] 5555: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3video] 5537: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB)
[m3vpss ] 5556: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3video] 5537: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 5556: SYSTEM: ListElem Shared Addr = 0xbe9e4880
[m3video] 5538: SYSTEM : FREE SPACE : Tiler Buffer = 127 B (0 MB) - TILER OFF
[m3vpss ] 5559: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3vpss ] 5559: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3vpss ] 5560: SYSTEM: ListElem Shared Addr = 0xbea04280
[m3vpss ] 5567: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_28] in region 0 ...
[m3vpss ] 5567: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_28] in region 0 ...
[m3vpss ] 5568: SYSTEM: ListElem Shared Addr = 0xbea23c80
[m3vpss ] 5571: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 5571: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 5571: SYSTEM: ListElem Shared Addr = 0xbea3d900
[m3vpss ] 5573: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 5574: SYSTEM : FVID2 Init in progress !!!
[m3video] 5596: SYSTEM : Initializing Links ... DONE !!!
[m3vpss ] 5640: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 5640: SYSTEM : Device Init in progress !!!
[m3vpss ] Iss_init called !!!!!!
[m3vpss ] CPIS_init DONE !!!!!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
[m3vpss ]
[m3vpss ] 5826: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] 5854: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 5854: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 5854: SYSTEM : Initializing Links !!!
[m3vpss ] 5854: SYSTEM : FREE SPACE : System Heap = 872208 B, Mbx = 10240 msgs)
[m3vpss ] 5855: SYSTEM : FREE SPACE : SR0 Heap = 15372416 B (14 MB)
[m3vpss ] 5855: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 5855: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB)
[m3vpss ] 5855: SYSTEM : FREE SPACE : Tiler Buffer = 127 B (0 MB) - TILER OFF
[m3vpss ] Received character 't'
[m3vpss ] 5983: SYSTEM : Initializing Links ... DONE !!!
######in wait_cmd.sh######
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
DMA: Module install successful, device major num = 247
DRV: Module install successful
DRV: Module built on Sep 2 2014 17:14:07
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2
I2C No Ack
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
[host]
@@@@@@!!!!!!@@@@@@ after App_loadDemo
[host]
@@@@@@!!!!!!@@@@@@ before App_runDemo
@@@@@@!!!!!!@@@@@@App_runDemo vsysParams.systemUseCase:12
@@@@@@!!!!!!@@@@@@App_runDemo before Vsys_init
@@@@@@!!!!!!@@@@@@ in Vsys_init
@@@@@@!!!!!!@@@@@@ Vsys_init before System_init
@@@@@@!!!!!!@@@@@@@ System_init in common.c
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 0: SYSTEM: IPC init in progress !!!
[host] @@@@@@!!!!!!@@@@@@system_ipc.c before syslink_setup
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioct@@@@@@!!!!!!@@@@@@ in syslink knl HeapMemMP_open
l
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after ioctl: 0
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl before GT_1trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_1trace
[host] @@@@@@!!!!!!@@@@@@system_ipc.c after syslink_setup
[host] 37: SYSTEM: CPU [DSP] is NOT available on this platform !!!
[host] 37: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [0] !!!
[host] 37: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!!
[host] 37: SYSTEM: CPU [HOST] syslink proc ID is [2] !!!
[host] @@@@@@!!!!!!@@@@@@system_ipc.c after System_printProcId
[host] 38: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[host] @@@@@@!!!!!!@@@@@@ system_ipc_msgq.c before HeapMemMP_open
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMP_open
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMP_open after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMP_open after GT_assert1
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMP_open after GT_assert2
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMP_open after cmdArgs.args.open.nameLen
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_2trace
@@@@@@!!!!!!@@@@@@ in syslink usr HeapMemMPDrv_ioctl after GT_assert
@@@@@@@@@@@@@@@startstream end@@@@@@@
ApproDrvInit: 7
Creat queue id:131076
queue id:131076
INIT: Entering runlevel: 5
inside autorun
Starting telnet daemon sbulla: unknown partition table
.
Starting syslogd/klogd: sbulla: unknown partition table
done
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org DM385_IPNC ttyO0
Arago 2011.09 DM385_IPNC ttyO0
DM385_IPNC login: root (automatic login)
root@DM385_IPNC:~# mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slots and uses 32 sectors.
Volume ID is b18e501f, no volume label.
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
amixer: Mixer attach default error: No such file or directory
queue id:0
ApproDrvInit: 3
queue id:131076
queue id:0
TimeOut occure in boot_proc.
Program exit.
TimeOut occure in boot_proc.
Program exit.