从《Hardware Design Guide for KeyStone I Devices》以及《DDR3 Design Requirements for KeyStone Devices》中了解到,6678系统的特征阻抗要设计为50ohm,但是参考EVM的原理图(如下图)时发现,按照EVM的设计,如果是FR-4材质,介电常数4.5~5的情况下,按照EVM的走线是无法能满足50ohm特征阻抗的要求。不知版上各位在设计DSP系统板的时候,特征阻抗是如何考虑的?EVM设计是否能确保50ohm阻抗?如果能那是如何实现的?急问!!!!!