This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

【NEW】自制DVR板,8168配512M内存,linux运行gpio_set_value()时导致内核崩溃求解!

求教诸位大神:

环境同题,各时钟频率均选用最高,内存512MB,用于evm的内存测试程序在最高位失败,适配该内存的映射表如下:

/*
* ======== config.bld ========
* Build configuration script for HDVPSS drivers
*/

/* load the required modules for the configuration */

var M3 = xdc.useModule('ti.targets.arm.elf.M3');
var C674 = xdc.useModule('ti.targets.elf.C674');

var buildReleaseConfig = true;

/* configure the options for the M3 targets */

/* M3 compiler directory path */
M3.rootDir = java.lang.System.getenv("CGTOOLS");

/* linker options */

M3.lnkOpts.suffix += " --zero_init=off ";
M3.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector";

/* compiler options */
M3.ccOpts.suffix += " --gcc -DTI_816X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0 -DUTILS_ASSERT_ENABLE";

/* set default platform and list of all interested
* platforms for M3
*/
M3.platforms = [
"ti.platforms.evmTI816X:core0",
"ti.platforms.evmTI816X:core1",
];

/* Select the default platform
*
* Making core1 as defualt core configuration to be used
* Core 0 == Ducati.M3.VIDEO
* Core 1 == Ducati.M3.VPS
*/
M3.platform = M3.platforms[1];

/* configure the options for the C674 targets */

/* C674 compiler directory path */
C674.rootDir = java.lang.System.getenv("CGTOOLS_DSP");

/* linker options */

C674.lnkOpts.suffix += " --zero_init=off ";
C674.lnkOpts.suffix += " --dynamic --retain=_Ipc_ResetVector";

/* compiler options */
C674.ccOpts.suffix += " -DTI_816X_BUILD -DPLATFORM_EVM_SI -DSYSLINK_BUILD_RTOS -DUSE_SYSLINK_NOTIFY=0";

C674.platforms = ["ti.platforms.evmTI816X:plat"];
C674.platform = C674.platforms[0];

/* list interested targets in Build.targets array */
Build.targets = [
M3,
C674,
];

var KB=1024;
var MB=KB*KB;

var DDR3_ADDR;
var DDR3_SIZE;

var OCMC0_ADDR;
var OCMC1_ADDR;

var ETH_OFFLOAD_ADDR;
var ETH_OFFLOAD_SIZE;

var LINUX_ADDR;
var LINUX_SIZE;

var SR0_ADDR;
var SR0_SIZE;

var SR1_ADDR;
var SR1_SIZE;

var SR3_INTRADUCATI_IPC_ADDR;
var SR3_INTRADUCATI_IPC_SIZE;

var VIDEO_M3_CODE_ADDR;
var VIDEO_M3_CODE_SIZE;

var VIDEO_M3_DATA_ADDR;
var VIDEO_M3_DATA_SIZE;

var SR2_FRAME_BUFFER_ADDR;
var SR2_FRAME_BUFFER_SIZE;

var DSS_M3_CODE_ADDR;
var DSS_M3_CODE_SIZE;

var DSS_M3_DATA_ADDR;
var DSS_M3_DATA_SIZE;

var DSP_CODE_ADDR;
var DSP_CODE_SIZE;

var DSP_M3_DATA_ADDR;
var DSP_M3_DATA_SIZE;

var TILER_ADDR;
var TILER_SIZE;

var HDVPSS_DESC_ADDR;
var HDVPSS_DESC_SIZE;

var HDVPSS_SHARED_ADDR;
var HDVPSS_SHARED_SIZE;

var NOTIFY_SHARED_ADDR;
var NOTIFY_SHARED_SIZE;

var REMOTE_DEBUG_ADDR;
var REMOTE_DEBUG_SIZE;

DDR3_ADDR = 0x80000000;
DDR3_SIZE = 1024*MB;


ETH_OFFLOAD_ADDR = 0x40300000;
ETH_OFFLOAD_SIZE = 64*KB;

OCMC0_ADDR = ETH_OFFLOAD_ADDR + ETH_OFFLOAD_SIZE;
OCMC0_SIZE = 256*KB - ETH_OFFLOAD_SIZE;

OCMC1_ADDR = 0x40400000;
OCMC1_SIZE = 256*KB;

OCMC0_RUN_ADDR = OCMC0_ADDR - 0x40000000;
OCMC1_RUN_ADDR = OCMC1_ADDR - 0x40000000;


L2_SRAM_ADDR = 0x55024000;
L2_SRAM_SIZE = 128*KB;
L2_SRAM_RUN_ADDR = 0x20004000;

DUCATI_WB_WA_ADDR = 0x20000000;

var TOTAL_MEM_SIZE = 512*MB; //1024*MB;

/* first 512MB */
LINUX_SIZE = 128*MB; //LINUX_SIZE = 256*MB;
SR1_SIZE = 79*MB; //329*MB; //SR1_SIZE = 201*MB;
SR3_INTRADUCATI_IPC_SIZE = 124*KB;
VIDEO_M3_CODE_SIZE = 2*MB + 512*KB;
VIDEO_M3_BSS_SIZE = 11*MB + 512*KB;
VIDEO_M3_DATA_SIZE = 2*MB + 512*KB;
DSS_M3_CODE_SIZE = 1*MB + 512*KB;
DSS_M3_BSS_SIZE = 13*MB + 512*KB; //16*MB + 512*KB;
DSS_M3_DATA_SIZE = 2*MB + 512*KB + 900KB; //5*MB + 512*KB;
DSP_CODE_SIZE = 1*MB; //DSP_CODE_SIZE = 800*KB;/*1*MB;*/
DSP_DATA_SIZE = 13*MB; //+ 900*KB; //DSP_DATA_SIZE = 14*MB + 100*KB;//100*KB;


/* second 512MB */
/* Tiler Buffers in the bottom 512MB */
TILER_SIZE = 128*MB; //196*MB; /* (128+128) - MUST be aligned on 128MB boundary */
SR2_FRAME_BUFFER_SIZE = 117*MB+67*MB-72*MB; //234*MB + 32*MB - 256*KB;
SR0_SIZE = 9*MB - 256*KB; //15*MB;
VIDEO_M3_EXCEPTION_CTX_SIZE = 128*KB;
VPSS_M3_EXCEPTION_CTX_SIZE = 128*KB;
HDVPSS_DESC_SIZE = 2*MB;
HDVPSS_SHARED_SIZE = 2*MB;
NOTIFY_SHARED_SIZE = 2*MB;
REMOTE_DEBUG_SIZE = 1*MB;


print ("Memory Map - 1GB DDR, upto 128MB Linux");

print (" 0x80000000 +-------------------+");
print (" ^ | |");
print (" | | " + (LINUX_SIZE / MB) + " MB | Linux");
print (" | | |");
print (" | +-------------------+");
print (" | | " + (SR1_SIZE / MB) + "MB | (SR1) Bitstream buffer");
print (" | | | Cached on A8. Cached on M3, although access by DMAs");
print (" | +-------------------+ ");
print (" | | " + (SR3_INTRADUCATI_IPC_SIZE / KB) + " KB | (SR3)InterDucati IPC ListMP .Cached on M3 ");
print (" | +-------------------+ ");
print (" + | " + (VIDEO_M3_CODE_SIZE / MB) + " MB | Video M3 Code");
print (" 512 MB +-------------------+");
print (" + | " + (VIDEO_M3_BSS_SIZE / MB) + " MB | Video M3 BSS");
print (" | +-------------------+");
print (" | | " + (VIDEO_M3_DATA_SIZE / MB) + " MB | Video M3 Data");
print (" | +-------------------+");
print (" | | " + (DSS_M3_CODE_SIZE/ MB) + " MB | VPSS M3 Code");
print (" | +-------------------+");
print (" | | " + (DSS_M3_BSS_SIZE/ MB) + " MB | VPSS M3 BSS");
print (" | +-------------------+");
print (" | | " + (DSS_M3_DATA_SIZE/ MB) + " MB | VPSS M3 Data");
print (" | +-------------------+");
print (" | | " + ( DSP_CODE_SIZE / KB) + " KB | DSP Code");
print (" | +-------------------+");
print (" v | " + (DSP_DATA_SIZE / MB) + " MB | DSP Data");
print (" 0xA0000000 +-------------------+");
print (" ^ | " + (TILER_SIZE / MB) + " MB | Tiled 8-bit + 16-bit region");
print (" | +-------------------+");
print (" | | " + (SR2_FRAME_BUFFER_SIZE / MB) + " MB | (SR2) Frame Buffer Region - <VPSS - Video M3 Frame Buf>");
print (" | +-------------------+ ");
print (" + | |");
print (" 512 MB | " + (SR0_SIZE / MB) + " MB | (SR0) Syslink MsgQ/IPC List MP - <Non-cached on M3>");
print (" + +-------------------+");
print (" | | " + (VIDEO_M3_EXCEPTION_CTX_SIZE / KB) + " KB | Video M3 exception context");
print (" | +-------------------+ ");
print (" | | " + (VPSS_M3_EXCEPTION_CTX_SIZE / KB) + "KB | Vpss M3 exception context");
print (" | +-------------------+ ");
print (" | | " + (HDVPSS_DESC_SIZE / MB) + " MB | VPSS M3 - VPDMA Descriptor");
print (" | +-------------------+");
print (" | | " + (HDVPSS_SHARED_SIZE / MB) + " MB | VPSS M3 - FBDev Shared Memory");
print (" | +-------------------+");
print (" | | " + (NOTIFY_SHARED_SIZE / MB) + " MB | Host - VPSS M3 Notify(For FBDev)");
print (" | +-------------------+");
print (" v | " + (REMOTE_DEBUG_SIZE / MB) + " MB | Remote Debug Print");
print (" 0xBFFFFFFF +-------------------+");

/* first 512MB */
LINUX_ADDR = DDR3_ADDR;
SR1_ADDR = LINUX_ADDR + LINUX_SIZE;
SR3_INTRADUCATI_IPC_ADDR = SR1_ADDR + SR1_SIZE;
VIDEO_M3_CODE_ADDR = SR3_INTRADUCATI_IPC_ADDR + SR3_INTRADUCATI_IPC_SIZE;
VIDEO_M3_DATA_ADDR = VIDEO_M3_CODE_ADDR + VIDEO_M3_CODE_SIZE;
VIDEO_M3_BSS_ADDR = VIDEO_M3_DATA_ADDR + VIDEO_M3_DATA_SIZE;
VIDEO_M3_BSS_MAPPED_ADDR = (VIDEO_M3_BSS_ADDR - DDR3_ADDR) + DUCATI_WB_WA_ADDR;
DSS_M3_CODE_ADDR = VIDEO_M3_BSS_ADDR + VIDEO_M3_BSS_SIZE;
DSS_M3_DATA_ADDR = DSS_M3_CODE_ADDR + DSS_M3_CODE_SIZE;
DSS_M3_BSS_ADDR = DSS_M3_DATA_ADDR + DSS_M3_DATA_SIZE;
DSS_M3_BSS_MAPPED_ADDR = (DSS_M3_BSS_ADDR - DDR3_ADDR) + DUCATI_WB_WA_ADDR;
DSP_CODE_ADDR = DSS_M3_BSS_ADDR + DSS_M3_BSS_SIZE;
DSP_DATA_ADDR = DSP_CODE_ADDR + DSP_CODE_SIZE;

/* second 512MB */
/* Tiler Buffers in the bottom 512MB */
TILER_ADDR = DDR3_ADDR + DDR3_SIZE/2;
SR2_FRAME_BUFFER_ADDR = TILER_ADDR + TILER_SIZE;
VIDEO_M3_EXCEPTION_CTX_ADDR = SR2_FRAME_BUFFER_ADDR + SR2_FRAME_BUFFER_SIZE;
VPSS_M3_EXCEPTION_CTX_ADDR = VIDEO_M3_EXCEPTION_CTX_ADDR + VIDEO_M3_EXCEPTION_CTX_SIZE;
HDVPSS_DESC_ADDR = VPSS_M3_EXCEPTION_CTX_ADDR + VPSS_M3_EXCEPTION_CTX_SIZE;
HDVPSS_SHARED_ADDR = HDVPSS_DESC_ADDR + HDVPSS_DESC_SIZE;
NOTIFY_SHARED_ADDR = HDVPSS_SHARED_ADDR + HDVPSS_SHARED_SIZE;
REMOTE_DEBUG_ADDR = NOTIFY_SHARED_ADDR + NOTIFY_SHARED_SIZE;
SR0_ADDR = REMOTE_DEBUG_ADDR + REMOTE_DEBUG_SIZE;

if ((DSP_DATA_ADDR + DSP_DATA_SIZE) > TILER_ADDR)
{
throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ",
"\nRegion End: " + "0x" + java.lang.Long.toHexString(TILER_ADDR) +
"\nActual End: " + "0x" + java.lang.Long.toHexString(DSP_DATA_ADDR + DSP_DATA_SIZE ));
}

if ((SR0_ADDR + SR0_SIZE) > DDR3_ADDR + DDR3_SIZE)
{
throw xdc.$$XDCException("MEMORY_MAP OVERFLOW ERROR ",
"\nRegion End: " + "0x" + java.lang.Long.toHexString(DDR3_ADDR + DDR3_SIZE) +
"\nActual End: " + "0x" + java.lang.Long.toHexString(SR0_ADDR + SR0_SIZE)
);
}

Build.platformTable["ti.platforms.evmTI816X:core1"] =
{
externalMemoryMap:
[
["DDR3_RAM", {
comment: "DDR3_RAM",
name: "DDR3_RAM",
base: DDR3_ADDR,
len: DDR3_SIZE
}],
["OCMC1_RAM", {
comment: "OCMC1_RAM",
name: "OCMC1_RAM",
base: OCMC1_ADDR,
len: OCMC1_SIZE
}],
["VIDEO_M3_BSS_MAPPED_MEM", {
comment : "VIDEO_M3_BSS_MAPPED_MEM",
name : "VIDEO_M3_BSS_MAPPED_MEM",
base : VIDEO_M3_BSS_MAPPED_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["DSS_M3_BSS_MAPPED_MEM", {
comment : "DSS_M3_BSS_MAPPED_MEM",
name : "DSS_M3_BSS_MAPPED_MEM",
base : DSS_M3_BSS_MAPPED_ADDR,
len : DSS_M3_BSS_SIZE
}],
],
customMemoryMap:
[
["LINUX_MEM", {
comment : "LINUX_MEM",
name : "LINUX_MEM",
base : LINUX_ADDR,
len : LINUX_SIZE
}],
["SR1", {
comment : "SR1",
name : "SR1",
base : SR1_ADDR,
len : SR1_SIZE
}],
["SR3_INTRADUCATI_IPC", {
comment : "SR3_INTRADUCATI_IPC",
name : "SR3_INTRADUCATI_IPC",
base : SR3_INTRADUCATI_IPC_ADDR,
len : SR3_INTRADUCATI_IPC_SIZE
}],
["VIDEO_M3_CODE_MEM", {
comment : "VIDEO_M3_CODE_MEM",
name : "VIDEO_M3_CODE_MEM",
base : VIDEO_M3_CODE_ADDR,
len : VIDEO_M3_CODE_SIZE
}],
["VIDEO_M3_DATA_MEM", {
comment : "VIDEO_M3_DATA_MEM",
name : "VIDEO_M3_DATA_MEM",
base : VIDEO_M3_DATA_ADDR,
len : VIDEO_M3_DATA_SIZE
}],
["VIDEO_M3_BSS_MEM", {
comment : "VIDEO_M3_BSS_MEM",
name : "VIDEO_M3_BSS_MEM",
base : VIDEO_M3_BSS_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["VIDEO_M3_BSS_MAPPED_MEM", {
comment : "VIDEO_M3_BSS_MAPPED_MEM",
name : "VIDEO_M3_BSS_MAPPED_MEM",
base : VIDEO_M3_BSS_MAPPED_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["DSS_M3_CODE_MEM", {
comment : "DSS_M3_CODE_MEM",
name : "DSS_M3_CODE_MEM",
base : DSS_M3_CODE_ADDR,
len : DSS_M3_CODE_SIZE
}],
["DDR3_M3", {
comment : "DDR3_M3",
name : "DDR3_M3",
base : DSS_M3_DATA_ADDR,
len : DSS_M3_DATA_SIZE
}],
["DSS_M3_BSS_MEM", {
comment : "DSS_M3_BSS_MEM",
name : "DSS_M3_BSS_MEM",
base : DSS_M3_BSS_ADDR,
len : DSS_M3_BSS_SIZE
}],
["DSS_M3_BSS_MAPPED_MEM", {
comment : "DSS_M3_BSS_MAPPED_MEM",
name : "DSS_M3_BSS_MAPPED_MEM",
base : DSS_M3_BSS_MAPPED_ADDR,
len : DSS_M3_BSS_SIZE
}],
["DSP_CODE_MEM", {
comment : "DSP_CODE_MEM",
name : "DSP_CODE_MEM",
base : DSP_CODE_ADDR,
len : DSP_CODE_SIZE
}],
["DSP_DATA_MEM", {
comment : "DSP_DATA_MEM",
name : "DSP_DATA_MEM",
base : DSP_DATA_ADDR,
len : DSP_DATA_SIZE
}],
["TILER_MEM", {
comment : "TILER_MEM",
name : "TILER_MEM",
base : TILER_ADDR,
len : TILER_SIZE
}],
["SR2_FRAME_BUFFER_MEM", {
comment : "SR2_FRAME_BUFFER_MEM",
name : "SR2_FRAME_BUFFER_MEM",
base : SR2_FRAME_BUFFER_ADDR,
len : SR2_FRAME_BUFFER_SIZE
}],
["SR0", {
comment : "SR0",
name : "SR0",
base : SR0_ADDR,
len : SR0_SIZE
}],
["VIDEO_M3_EXCEPTION_CTX", {
comment : "VIDEO_M3_EXCEPTION_CTX",
name : "VIDEO_M3_EXCEPTION_CTX",
base : VIDEO_M3_EXCEPTION_CTX_ADDR,
len : VIDEO_M3_EXCEPTION_CTX_SIZE
}],
["VPSS_M3_EXCEPTION_CTX", {
comment : "VPSS_M3_EXCEPTION_CTX",
name : "VPSS_M3_EXCEPTION_CTX",
base : VPSS_M3_EXCEPTION_CTX_ADDR,
len : VPSS_M3_EXCEPTION_CTX_SIZE
}],
["HDVPSS_DESC_MEM", {
comment : "HDVPSS_DESC_MEM",
name : "HDVPSS_DESC_MEM",
base : HDVPSS_DESC_ADDR,
len : HDVPSS_DESC_SIZE
}],
["HDVPSS_SHARED_MEM", {
comment : "HDVPSS_SHARED_MEM",
name : "HDVPSS_SHARED_MEM",
base : HDVPSS_SHARED_ADDR,
len : HDVPSS_SHARED_SIZE
}],
["HOST_VPSS_NOTIFYMEM", {
comment : "HOST_VPSS_NOTIFYMEM",
name : "HOST_VPSS_NOTIFYMEM",
base : NOTIFY_SHARED_ADDR,
len : NOTIFY_SHARED_SIZE
}],
["REMOTE_DEBUG_MEM", {
comment : "REMOTE_DEBUG_MEM",
name : "REMOTE_DEBUG_MEM",
base : REMOTE_DEBUG_ADDR,
len : REMOTE_DEBUG_SIZE
}],
["L2_ROM", {
comment: "L2_ROM",
name: "L2_ROM",
base: 0x00000000,
len: 0x00004000
}],
["OCMC1_RAM", {
comment: "OCMC1_RAM",
name: "OCMC1_RAM",
base: OCMC1_ADDR,
len: OCMC1_SIZE
}],
["OCMC1_RAM_MAPPED", {
comment: "OCMC1_RAM",
name: "OCMC1_RAM_MAPPED",
base: OCMC1_RUN_ADDR,
len: OCMC1_SIZE
}],
]
};

Build.platformTable["ti.platforms.evmTI816X:core0"] =
{
externalMemoryMap:
[
["DDR3_RAM", {
comment: "DDR3_RAM",
name: "DDR3_RAM",
base: DDR3_ADDR,
len: DDR3_SIZE
}],
["OCMC0_RAM", {
comment: "OCMC0_RAM",
name: "OCMC0_RAM",
base: OCMC0_ADDR,
len: OCMC0_SIZE
}],
["VIDEO_M3_BSS_MAPPED_MEM", {
comment : "VIDEO_M3_BSS_MAPPED_MEM",
name : "VIDEO_M3_BSS_MAPPED_MEM",
base : VIDEO_M3_BSS_MAPPED_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["DSS_M3_BSS_MAPPED_MEM", {
comment : "DSS_M3_BSS_MAPPED_MEM",
name : "DSS_M3_BSS_MAPPED_MEM",
base : DSS_M3_BSS_MAPPED_ADDR,
len : DSS_M3_BSS_SIZE
}],
["L2_SRAM", {
comment: "L2_SRAM",
name: "L2_SRAM",
base: L2_SRAM_ADDR,
len: L2_SRAM_SIZE
}],
["L2_SRAM_RUN", {
comment: "L2_SRAM_RUN",
name: "L2_SRAM_RUN",
base: L2_SRAM_RUN_ADDR,
len: L2_SRAM_SIZE
}],
],
customMemoryMap:
[
["LINUX_MEM", {
comment : "LINUX_MEM",
name : "LINUX_MEM",
base : LINUX_ADDR,
len : LINUX_SIZE
}],
["SR1", {
comment : "SR1",
name : "SR1",
base : SR1_ADDR,
len : SR1_SIZE
}],
["SR3_INTRADUCATI_IPC", {
comment : "SR3_INTRADUCATI_IPC",
name : "SR3_INTRADUCATI_IPC",
base : SR3_INTRADUCATI_IPC_ADDR,
len : SR3_INTRADUCATI_IPC_SIZE
}],
["VIDEO_M3_CODE_MEM", {
comment : "VIDEO_M3_CODE_MEM",
name : "VIDEO_M3_CODE_MEM",
base : VIDEO_M3_CODE_ADDR,
len : VIDEO_M3_CODE_SIZE
}],
["DDR_M3", {
comment : "DDR3_M3",
name : "DDR3_M3",
base : VIDEO_M3_DATA_ADDR,
len : VIDEO_M3_DATA_SIZE
}],
["VIDEO_M3_BSS_MEM", {
comment : "VIDEO_M3_BSS_MEM",
name : "VIDEO_M3_BSS_MEM",
base : VIDEO_M3_BSS_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["VIDEO_M3_BSS_MAPPED_MEM", {
comment : "VIDEO_M3_BSS_MAPPED_MEM",
name : "VIDEO_M3_BSS_MAPPED_MEM",
base : VIDEO_M3_BSS_MAPPED_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["DSS_M3_CODE_MEM", {
comment : "DSS_M3_CODE_MEM",
name : "DSS_M3_CODE_MEM",
base : DSS_M3_CODE_ADDR,
len : DSS_M3_CODE_SIZE
}],
["DSS_M3_BSS_MEM", {
comment : "DSS_M3_BSS_MEM",
name : "DSS_M3_BSS_MEM",
base : DSS_M3_BSS_ADDR,
len : DSS_M3_BSS_SIZE
}],
["DSS_M3_BSS_MAPPED_MEM", {
comment : "DSS_M3_BSS_MAPPED_MEM",
name : "DSS_M3_BSS_MAPPED_MEM",
base : DSS_M3_BSS_MAPPED_ADDR,
len : DSS_M3_BSS_SIZE
}],
["DSS_M3_DATA_MEM", {
comment : "DSS_M3_DATA_MEM",
name : "DSS_M3_DATA_MEM",
base : DSS_M3_DATA_ADDR,
len : DSS_M3_DATA_SIZE
}],
["DSP_CODE_MEM", {
comment : "DSP_CODE_MEM",
name : "DSP_CODE_MEM",
base : DSP_CODE_ADDR,
len : DSP_CODE_SIZE
}],
["DSP_DATA_MEM", {
comment : "DSP_DATA_MEM",
name : "DSP_DATA_MEM",
base : DSP_DATA_ADDR,
len : DSP_DATA_SIZE
}],
["TILER_MEM", {
comment : "TILER_MEM",
name : "TILER_MEM",
base : TILER_ADDR,
len : TILER_SIZE
}],
["SR2_FRAME_BUFFER_MEM", {
comment : "SR2_FRAME_BUFFER_MEM",
name : "SR2_FRAME_BUFFER_MEM",
base : SR2_FRAME_BUFFER_ADDR,
len : SR2_FRAME_BUFFER_SIZE
}],
["SR0", {
comment : "SR0",
name : "SR0",
base : SR0_ADDR,
len : SR0_SIZE
}],
["VIDEO_M3_EXCEPTION_CTX", {
comment : "VIDEO_M3_EXCEPTION_CTX",
name : "VIDEO_M3_EXCEPTION_CTX",
base : VIDEO_M3_EXCEPTION_CTX_ADDR,
len : VIDEO_M3_EXCEPTION_CTX_SIZE
}],
["VPSS_M3_EXCEPTION_CTX", {
comment : "VPSS_M3_EXCEPTION_CTX",
name : "VPSS_M3_EXCEPTION_CTX",
base : VPSS_M3_EXCEPTION_CTX_ADDR,
len : VPSS_M3_EXCEPTION_CTX_SIZE
}],
["HDVPSS_DESC_MEM", {
comment : "HDVPSS_DESC_MEM",
name : "HDVPSS_DESC_MEM",
base : HDVPSS_DESC_ADDR,
len : HDVPSS_DESC_SIZE
}],
["HDVPSS_SHARED_MEM", {
comment : "HDVPSS_SHARED_MEM",
name : "HDVPSS_SHARED_MEM",
base : HDVPSS_SHARED_ADDR,
len : HDVPSS_SHARED_SIZE
}],
["HOST_VPSS_NOTIFYMEM", {
comment : "HOST_VPSS_NOTIFYMEM",
name : "HOST_VPSS_NOTIFYMEM",
base : NOTIFY_SHARED_ADDR,
len : NOTIFY_SHARED_SIZE
}],
["REMOTE_DEBUG_MEM", {
comment : "REMOTE_DEBUG_MEM",
name : "REMOTE_DEBUG_MEM",
base : REMOTE_DEBUG_ADDR,
len : REMOTE_DEBUG_SIZE
}],
["L2_SRAM", {
comment: "L2_SRAM",
name: "L2_SRAM",
base: L2_SRAM_ADDR,
len: L2_SRAM_SIZE
}],
["L2_SRAM_RUN", {
comment: "L2_SRAM_RUN",
name: "L2_SRAM_RUN",
base: L2_SRAM_RUN_ADDR,
len: L2_SRAM_SIZE
}],
["L2_ROM", {
comment: "L2_ROM",
name: "L2_ROM",
base: 0x00000000,
len: 0x00004000
}],
["OCMC0_RAM", {
comment: "OCMC0_RAM",
name: "OCMC0_RAM",
base: OCMC0_ADDR,
len: OCMC0_SIZE
}],
["OCMC0_RAM_MAPPED", {
comment: "OCMC0_RAM",
name: "OCMC0_RAM_MAPPED",
base: OCMC0_RUN_ADDR,
len: OCMC0_SIZE
}],
]
};

Build.platformTable["ti.platforms.evmTI816X:plat"] =
{
externalMemoryMap:
[
["DDR3_RAM", {
comment: "DDR3_RAM",
name: "DDR3_RAM",
base: DDR3_ADDR,
len: DDR3_SIZE
}],
["OCMC0_RAM", {
comment: "OCMC0_RAM",
name: "OCMC0_RAM",
base: OCMC0_ADDR,
len: OCMC0_SIZE
}],
["OCMC1_RAM", {
comment: "OCMC1_RAM",
name: "OCMC1_RAM",
base: OCMC1_ADDR,
len: OCMC1_SIZE
}],
],
customMemoryMap:
[
["LINUX_MEM", {
comment : "LINUX_MEM",
name : "LINUX_MEM",
base : LINUX_ADDR,
len : LINUX_SIZE
}],
["SR1", {
comment : "SR1",
name : "SR1",
base : SR1_ADDR,
len : SR1_SIZE
}],
["SR3_INTRADUCATI_IPC", {
comment : "SR3_INTRADUCATI_IPC",
name : "SR3_INTRADUCATI_IPC",
base : SR3_INTRADUCATI_IPC_ADDR,
len : SR3_INTRADUCATI_IPC_SIZE
}],
["VIDEO_M3_CODE_MEM", {
comment : "VIDEO_M3_CODE_MEM",
name : "VIDEO_M3_CODE_MEM",
base : VIDEO_M3_CODE_ADDR,
len : VIDEO_M3_CODE_SIZE
}],
["VIDEO_M3_DATA_MEM", {
comment : "VIDEO_M3_DATA_MEM",
name : "VIDEO_M3_DATA_MEM",
base : VIDEO_M3_DATA_ADDR,
len : VIDEO_M3_DATA_SIZE
}],
["VIDEO_M3_BSS_MEM", {
comment : "VIDEO_M3_BSS_MEM",
name : "VIDEO_M3_BSS_MEM",
base : VIDEO_M3_BSS_ADDR,
len : VIDEO_M3_BSS_SIZE
}],
["DSS_M3_CODE_MEM", {
comment : "DSS_M3_CODE_MEM",
name : "DSS_M3_CODE_MEM",
base : DSS_M3_CODE_ADDR,
len : DSS_M3_CODE_SIZE
}],
["DSS_M3_DATA_MEM", {
comment : "DSS_M3_DATA_MEM",
name : "DSS_M3_DATA_MEM",
base : DSS_M3_DATA_ADDR,
len : DSS_M3_DATA_SIZE
}],
["DSS_M3_BSS_MEM", {
comment : "DSS_M3_BSS_MEM",
name : "DSS_M3_BSS_MEM",
base : DSS_M3_BSS_ADDR,
len : DSS_M3_BSS_SIZE
}],
["DSP_CODE_MEM", {
comment : "DSP_CODE_MEM",
name : "DSP_CODE_MEM",
base : DSP_CODE_ADDR,
len : DSP_CODE_SIZE
}],
["DSP_DATA_MEM", {
comment : "DDR3_DSP",
name : "DDR3_DSP",
base : DSP_DATA_ADDR,
len : DSP_DATA_SIZE
}],
["TILER_MEM", {
comment : "TILER_MEM",
name : "TILER_MEM",
base : TILER_ADDR,
len : TILER_SIZE
}],
["SR2_FRAME_BUFFER_MEM", {
comment : "SR2_FRAME_BUFFER_MEM",
name : "SR2_FRAME_BUFFER_MEM",
base : SR2_FRAME_BUFFER_ADDR,
len : SR2_FRAME_BUFFER_SIZE
}],
["SR0", {
comment : "SR0",
name : "SR0",
base : SR0_ADDR,
len : SR0_SIZE
}],
["VIDEO_M3_EXCEPTION_CTX", {
comment : "VIDEO_M3_EXCEPTION_CTX",
name : "VIDEO_M3_EXCEPTION_CTX",
base : VIDEO_M3_EXCEPTION_CTX_ADDR,
len : VIDEO_M3_EXCEPTION_CTX_SIZE
}],
["VPSS_M3_EXCEPTION_CTX", {
comment : "VPSS_M3_EXCEPTION_CTX",
name : "VPSS_M3_EXCEPTION_CTX",
base : VPSS_M3_EXCEPTION_CTX_ADDR,
len : VPSS_M3_EXCEPTION_CTX_SIZE
}],
["HDVPSS_DESC_MEM", {
comment : "HDVPSS_DESC_MEM",
name : "HDVPSS_DESC_MEM",
base : HDVPSS_DESC_ADDR,
len : HDVPSS_DESC_SIZE
}],
["HDVPSS_SHARED_MEM", {
comment : "HDVPSS_SHARED_MEM",
name : "HDVPSS_SHARED_MEM",
base : HDVPSS_SHARED_ADDR,
len : HDVPSS_SHARED_SIZE
}],
["HOST_VPSS_NOTIFYMEM", {
comment : "HOST_VPSS_NOTIFYMEM",
name : "HOST_VPSS_NOTIFYMEM",
base : NOTIFY_SHARED_ADDR,
len : NOTIFY_SHARED_SIZE
}],
["REMOTE_DEBUG_MEM", {
comment : "REMOTE_DEBUG_MEM",
name : "REMOTE_DEBUG_MEM",
base : REMOTE_DEBUG_ADDR,
len : REMOTE_DEBUG_SIZE
}],
["OCMC0_RAM", {
comment: "OCMC0_RAM",
name: "OCMC0_RAM",
base: OCMC0_ADDR,
len: OCMC0_SIZE
}],
["OCMC1_RAM", {
comment: "OCMC1_RAM",
name: "OCMC1_RAM",
base: OCMC1_ADDR,
len: OCMC1_SIZE
}],
["DSP_L2_RAM", {
comment: "DSP_L2_RAM",
name: "DSP_L2_RAM",
base: 0x10800000,
len: 0x00020000
}],
["ETH_OFFLOAD", {
comment: "ETH_OFFLOAD",
name: "ETH_OFFLOAD",
base: ETH_OFFLOAD_ADDR,
len: ETH_OFFLOAD_SIZE
}],

],
l1PMode: "32k",
l1DMode: "32k",
l2Mode: "128k"
};

var addrFileGenerated = false;
if (addrFileGenerated == false)
{
xdc.loadCapsule("genaddrinfo.xs").GenAddrFile();
addrFileGenerated = true;
}

基于此,当我加载自编的驱动模块时,会导致内核报错,运行load.sh会被错误刷屏,gpio_set_value()的报错如下:

root@dm816x:~# insmod /opt/dvr_rdk/ti816x/kermod/vshine_fpga.ko
Hello fpga
devfs_register end 0
root@dm816x:~# /bin/thread1
hello,for test!!Module open
!!!!!!!!!!!!
Module open
open fpga controller successful
iFpgaFile:3
open fpga controller successful 4
fp:5
fpga_ioctl:DOWNLOAD_FPGA:FPGA_addr 0xcd000000
length = 2223349
Unable to handle kernel NULL pointer dereference at virtual address 00000040
pgd = c3ccc000
[00000040] *pgd=83c97031, *pte=00000000, *ppte=00000000
Internal error: Oops: 17 [#1]
last sysfs file: /sys/kernel/uevent_seqnum
Modules linked in: vshine_fpga
CPU: 0 Not tainted (2.6.37 #2)
PC is at __gpio_set_value+0x24/0x60
LR is at vshine_fpga_ioctl+0x194/0x344 [vshine_fpga]
pc : [<c01ca050>] lr : [<bf00021c>] psr: 60000013
sp : c3f3deb8 ip : c3f3ded8 fp : c3f3ded4
r10: 00000000 r9 : c3f3c000 r8 : 00000000
r7 : 00000000 r6 : 00000001 r5 : 00000127 r4 : 00000000
r3 : 00000dd4 r2 : c05565c0 r1 : 00000001 r0 : 00000127
Flags: nZCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment user
Control: 10c5387d Table: 83ccc019 DAC: 00000015
Process thread1 (pid: 455, stack limit = 0xc3f3c2e8)
Stack: (0xc3f3deb8 to 0xc3f3e000)
dea0: 60000013 0021ecf5
dec0: 400a5008 ffffffea c3f3defc c3f3ded8 bf00021c c01ca038 c3d9de00 00000004
dee0: beb58b34 00000004 00000000 00000000 c3f3df74 c3f3df00 c00d8fd8 bf000094
df00: c00cb63c 00000000 00000000 00000000 00000000 0021ecf5 c3d9dc08 00000001
df20: c453dd00 00000000 c3f3c000 00000000 c3f3df6c c3f3df40 c00cba70 c00f676c
df40: 00000000 00000000 0021f000 c3d9dc00 c3d9de00 beb58b34 00002000 00000004
df60: 00000000 c3f3c000 c3f3dfa4 c3f3df78 c00d90a4 c00d8b14 00000022 00000000
df80: ffffffff 0004a064 00000000 0004a028 00000036 c004b568 00000000 c3f3dfa8
dfa0: c004b3c0 c00d9058 0004a064 00000000 00000004 00002000 beb58b34 beb58b34
dfc0: 0004a064 00000000 0004a028 00000036 00000000 00000000 00000000 beb58b54
dfe0: 00000000 beb58ad0 0001affc 00060bbc 00000010 00000004 00000000 00000000
Backtrace:
[<c01ca02c>] (__gpio_set_value+0x0/0x60) from [<bf00021c>] (vshine_fpga_ioctl+0x
194/0x344 [vshine_fpga])
r6:ffffffea r5:400a5008 r4:0021ecf5 r3:60000013
[<bf000088>] (vshine_fpga_ioctl+0x0/0x344 [vshine_fpga]) from [<c00d8fd8>] (do_v
fs_ioctl+0x4d0/0x544)
[<c00d8b08>] (do_vfs_ioctl+0x0/0x544) from [<c00d90a4>] (sys_ioctl+0x58/0x7c)
r9:c3f3c000 r8:00000000 r7:00000004 r6:00002000 r5:beb58b34
r4:c3d9de00
[<c00d904c>] (sys_ioctl+0x0/0x7c) from [<c004b3c0>] (ret_fast_syscall+0x0/0x30)
r8:c004b568 r7:00000036 r6:0004a028 r5:00000000 r4:0004a064
Code: e1a05000 e1a06001 e0030093 e7924003 (e5d43040)
---[ end trace bfa70982db371043 ]---
Module fpga release
Module fpga release
Segmentation fault

我对内存映射表的更改并没有科学的依据,求教这个表的修改原则,当然官方如果有512MB内存的映射表,希望能给一个哈!

拜谢!