由于项目需要,需要实现500w,100帧的相机采集,但是ti的资料说只能实现1080p60的视频采集,是否有500w,100帧的相机采集?

Key to the device are up to three high-definition video/imaging coprocessors (HDVICP2). Each
coprocessor can perform a single 1080p60 H.264 encode or decode or multiple lower resolution or frame
rate encodes/decodes. Multichannel HD-to-HD or HD-to-SD transcoding along with multi-coding are also
possible. With the ability to simultaneously process 1080p60 streams, the TMS320DM816x device is a
powerful solution for today's demanding HD video application requirements.