工程师们好,我现在使用的USE CASE是 Capture->display,但是出现TimeOut occure in boot_proc.和Stream 0 is not avaliable错误。视频流播放不了,显示器也没反应
现在是可以看见
dm814x-evm login: root (automatic login)
soot@dm814x-evm:~#
root@dm814x-evm:~#
root@dm814x-evm:~# /etc/init.d/finish
/etc/init.d/finish.sh /etc/init.d/finish_ubifs.sh
/etc/init.d/finish_jffs2.sh
root@dm814x-evm:~# /etc/init.d/finish_ubifs.sh Cash_eraseall: /etc/mtd5: No such file or directory
inside finish.sh
UBI: attaching mtd5 to ubi0
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 87
UBI: attached mtd5 to ubi0
UBI: MTD device name: "Data"
UBI: MTD device size: 12 MiB
UBI: number of good PEBs: 96
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 96
UBI: number of PEBs reserved for bad PEB handling: 2
UBI: max/mean erase counter: 3/1
UBI: image sequence number: 1877538757
UBI: background thread "ubi_bgt0d" started, PID 290
UBI device number 0, total 96 LEBs (12189696 bytes, 11.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UM covery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 0, volume 0, name "ubifs_volume"
UBIFS: file system size: 10285056 bytes (10044 KiB, 9 MiB, 81 LEBs)
UBIFS: journal size: 1015809 bytes (992 KiB, 0 MiB, 6 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 485787 bytes (474 KiB)
UBI: attaching mtd7 to ubi1
UBI: physical eraseblock size: 131072 bytes (128 KiB)
UBI: logical eraseblock size: 126976 bytes
UBI: smallest flash I/O unit: 2048
UBI: sub-page size: 512
UBI: VID header offset: 2048 (aligned 2048)
UBI: data offset: 4096
UBI: max. sequence number: 21
UBI: attached mtd7 to ubi1
UBI: MTD device name: "Reserved"
UBI: MTD device size: 79 MiB
UBI: number of good PEBs: 634
UBI: number of bad PEBs: 0
UBI: number of corrupted PEBs: 0
UBI: max. allowed volumes: 128
UBI: wear-leveling threshold: 4096
UBI: number of internal volumes: 1
UBI: number of user volumes: 1
UBI: available PEBs: 0
UBI: total number of reserved PEBs: 634
UBI: number of PEBs reserved for bad PEB handling: 6
UBI: max/mean erase counter: 2/1
UBI: image sequence number: -461596493
UBI: background thread "ubi_bgt1d" started, PID 302
UBI device number 1, total 634 LEBs (80502784 bytes, 76.8 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)
UBIFS: recovery needed
UBIFS: recovery completed
UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"
UBIFS: file system size: 78090240 bytes (76260 KiB, 74 MiB, 615 LEBs)
UBIFS: journal size: 3936256 bytes (3844 KiB, 3 MiB, 31 LEBs)
UBIFS: media format: w4/r0 (latest is w4/r0)
UBIFS: default compressor: lzo
UBIFS: reserved for root: 3688395 bytes (3601 KiB)
numid=1,iface=MIXER,name='PCM Playback Volume'
; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0
: values=127,127
| dBscale-min=-63.50dB,step=0.50dB,mute=0
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
SysLink version : 2.21.02.10
SysLink module created on Date:Nov 2 2014 Time:13:40:06
Trace enabled
Trace SetFailureReason enabled
/dev/mem opened.
Phy Addr : 0x48181560 Data : 0x00000002
secss put in low power state
Phy Addr : 0x48180f10 Data : 0x00000000
Phy Addr : 0x48180508 Data : 0x00000302
Phy Addr : 0x48180520 Data : 0x00000002
Phy Addr : 0x48180524 Data : 0x00000002
Phy Addr : 0x48180528 Data : 0x00000002
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
Phy Addr : 0x4c0000e4 Data : 0x00170208
Phy Addr : 0x4d0000e4 Data : 0x00170208
DDR IOs RX is shutdown
Phy Addr : 0x48180a04 Data : 0x00000000
[host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 )
[host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500]
Creat queue id:0
queue id:0
FileMngThread created
Creat queue id:32769
queue id:32769
AlramThread created
Share memory init success
IPNC_3.80.00 (root@creater) (gcc version 4.5.3 20110311 (prerelease) (G
[host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 )
[host] Setting L3 bandwidth regulator for [ISS ] to [press=[3,3] BW=400, WM Cycles=2500]
Creat queue id:65538
queue id:65538
Creat queue id:98307
queue id:98307
queue id:32769
ost] Attached to slave procId 2.
CaCڡoaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 2.
[host] Started slave procId 2.
[host] After Ipc_loadcallback status [0x00000000]
[host] Attached to slave procId 1.
m3vpss ] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3vpss ] notify_attach rtnVal 0
[m3vpss ] initProxyServer rtnVal 0
[m3vpss ]
[m3vpss ] *** UTILS: CPU KHz = 400000 Khz ***
[m3vpss ]
[m3vpss ] 70: SYSTEM : System Common Init in progress !!!
[m3vpss ] 70: SYSTEM: IPC init in progress !!!
[m3vpss ] 70: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 120: SYSTEM: Attaching to [HOST] ...
[m3vpss ] 472: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3vpss ] 472: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 522: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 572: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 622: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 672: SYSTEM: Attaching to [VIDEO-M3] ...
[host] After Ipc_startcallback status [0x00000000]
[m3vpss ] 722: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 772: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 822: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 872: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 922: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 972: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1022: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1072: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1122: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1172: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1222: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1272: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1322: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1372: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1422: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1472: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1522: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1572: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1622: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1672: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1722: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1772: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1822: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1872: SYSTEM: Attaching to [VIDEO-M3] ...
[m3vpss ] 1922: SYSTEM: Attaching to [VIDEO-M3] ...
[host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 1.
[host] Started slave procId 1.
[host] After Ipc_loadcallback status [0x00000000]
[m3video] ***** SYSTEM : Frequency <ORG> - 200000000, <NEW> - 200000000
[m3video]
[m3video] *** UTILS: CPU KHz = 400000 Khz ***
[m3video]
[m3video] 1934: SYSTEM : System Common Init in progress !!!
[m3video] 1934: SYSTEM: IPC init in progress !!!
[m3video] 1934: SYSTEM: Attaching to [HOST] ...
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3vpss ] 1972: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 1984: SYSTEM: Attaching to [HOST] ...
[m3video] 1987: SYSTEM: Attaching to [HOST] ... SUCCESS !!!
[m3video] 1987: SYSTEM: Attaching to [VPSS-M3] ...
[host] After Ipc_startcallback status [0x00000000]
[m3vpss ] 2022: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 2037: SYSTEM: Attaching to [VPSS-M3] ...
[m3vpss ] 2072: SYSTEM: Attaching to [VIDEO-M3] ...
[m3video] 2072: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!!
[m3vpss ] 2072: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!!
[m3video] 2073: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 2073: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3vpss ] 2073: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 2073: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ...
[m3vpss ] 2075: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3vpss ] 2076: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[m3vpss ] 2076: SYSTEM: IPC init DONE !!!
[m3vpss ] 2087: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3vpss ] 2087: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[m3vpss ] 2089: SYSTEM : System Common Init Done !!!
[m3vpss ] Received character 's'
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 2173: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ...
[m3video] 2174: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ...
[m3video] 2174: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ...
[m3video] 2176: SYSTEM: Notify register to [HOST] line 0, event 12 ...
[m3video] 2176: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[m3video] 2176: SYSTEM: IPC init DONE !!!
[m3video] 2187: MEM: Shared Region 2: Base = 0xb8000000, Length = 0x06900000 (105 MB)
[m3video] 2187: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03b00000 (59 MB)
[m3video] 2189: SYSTEM : System Common Init Done !!!
[m3video] Received character 's'
queue id:65538
Creat queue id:131076
queue id:131076
CPU is TI812x
*****************************************************************
IPNC BUILD VERSION: IPNC RDK VERSION 03.80.00.05 (FULL FEATURE)
*****************************************************************
DEMOCFG Value : 0
Videocodecmode : 8
Videocodecres : 0
streamtype : 2
vsenable : 0
./bin/ipnc_rdk_mcfw.out VNF_QUALITY TRISTREAM TRIPLE_H264 TI2A AEWB 1080P_D1 H264 HIGH_SPEED1 H264 HIGH_SPEED2 MJPEG 80 &
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
Creat queue id:163845
queue id:163845
queue id:65538
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 2389: SYSTEM : System Video Init in progress !!!
[m3vpss ] 2389: SYSTEM : System VPSS Init in progress !!!
[m3video] 2390: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ...
[m3video] 2390: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ...
[m3video] 2390: SYSTEM: ListElem Shared Addr = 0xbe984200
[m3video] 2393: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ...
[m3video] 2393: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ...
[m3video] 2393: SYSTEM: ListElem Shared Addr = 0xbe987700
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] 2403: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] === I2C0/2 Clk is active ===
[m3video] 2403: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 2408: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ...
[m3video] 2404: SYSTEM: ListElem Shared Addr = 0xbe98ac00
[m3video] 2406: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_30] in region 0 ...
[m3video] 2406: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_30] in region 0 ...
[m3vpss ] 2408: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ...
[m3video] 2407: SYSTEM: ListElem Shared Addr = 0xbe9a4880
[m3video] 2409: HDVICP: Doing PRCM for IVAHD[0] ...
[m3vpss ] 2408: SYSTEM: ListElem Shared Addr = 0xbe9be500
[m3video] 2409: HDVICP: PRCM for IVAHD[0] ... DONE.
[m3vpss ] 2411: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ...
[m3video] 2410: SYSTEM : Initializing Links !!!
[m3vpss ] 2411: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ...
[m3vpss ] 2411: SYSTEM: ListElem Shared Addr = 0xbe9c1a00
[m3video] 2410: SYSTEM : FREE SPACE : System Heap = 6283280 B, Mbx = 10240 msgs)
[m3video] 2410: SYSTEM : FREE SPACE : SR0 Heap = 15985664 B (15 MB)
[m3vpss ] 2425: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ...
[m3vpss ] 2426: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ...
[m3video] 2411: SYSTEM : FREE SPACE : Frame Buffer = 110100352 B (104 MB)
[m3vpss ] 2426: SYSTEM: ListElem Shared Addr = 0xbe9c4f00
[m3vpss ] 2429: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ...
[m3video] 2411: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3video] 2411: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[m3vpss ] 2429: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ...
[m3video] 2412: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[m3vpss ] 2429: SYSTEM: ListElem Shared Addr = 0xbe9e4900
[m3vpss ] 2432: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_26] in region 0 ...
[m3video] Entered the MctnfLink_init()
[m3vpss ] 2432: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_26] in region 0 ...
[m3vpss ] 2433: SYSTEM: ListElem Shared Addr = 0xbea04300
[m3vpss ] 2439: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ...
[m3vpss ] 2439: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ...
[m3vpss ] 2440: SYSTEM: ListElem Shared Addr = 0xbea23d00
[m3vpss ] 2442: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_30] in region 0 ...
[m3vpss ] 2442: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_30] in region 0 ...
[m3vpss ] 2443: SYSTEM: ListElem Shared Addr = 0xbea3d980
[m3vpss ] 2445: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37
[m3vpss ] 2445: SYSTEM : FVID2 Init in progress !!!
[m3video] 2472: SYSTEM : Initializing Links ... DONE !!!
[m3video] 2472: SYSTEM : System Video Init Done !!!
[m3vpss ] 2515: SYSTEM : FVID2 Init in progress DONE !!!
[m3vpss ] 2515: SYSTEM : Device Init in progress !!!
[m3vpss ] Iss_init called !!!!!!
ApproDrvInit: 7
queue id:163845
[m3vpss ] CPIS_init DONE !!!!!!
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] initPrms.isI2cInitReq = 1
[m3vpss ] Vps_deviceInit Daughter card not detected/connected!
m3vpss ] I2C2: Passed for address 0x36 !!!
[m3vpss ] 5259: SYSTEM : Device Init in progress DONE !!!
[m3vpss ] 5287: SYSTEM : System VPSS Init Done !!!
[m3vpss ] 5287: UTILS: DMA: HWI Create for INT62 !!!
[m3vpss ] 5287: SYSTEM : Initializing Links !!!
[m3vpss ] 5288: SYSTEM : FREE SPACE : System Heap = 1678704 B, Mbx = 10240 msgs)
[m3vpss ] 5288: SYSTEM : FREE SPACE : SR0 Heap = 15372288 B (14 MB)
[m3vpss ] 5288: SYSTEM : FREE SPACE : Frame Buffer = 105790336 B (100 MB)
[m3vpss ] 5289: SYSTEM : FREE SPACE : Bitstream Buffer = 61865856 B (58 MB)
[m3vpss ] 5289: SYSTEM : FREE SPACE : Tiler Buffer = 128 B (0 MB) - TILER OFF
[m3vpss ] Received character 't'
[m3vpss ] 5422: SYSTEM : Initializing Links ... DONE !!!
[c6xdsp ] Remote Debug Shared Memory @ 0xbff00000
[m3video] Remote Debug Shared Memory @ 0xbff05020
[m3vpss ] Remote Debug Shared Memory @ 0xbff0a040
[m3video] Received character 't'
HDMI W1 rev 4.0
HDMI CEC Spec version 1.2
DMA: Module install successful, device major num = 247
DRV: Module install successful
DRV: Module built on Nov 2 2014 11:33:40
E-EDID checksum failed!!
HDMI failed to read E-EDID
[host]
[host] ORG 0x46c00524: 0
[host] NEW 0x46c00524: 2
[host]
[host] Application Start Completed
[host] ####@@@@@@@@@@@@@@@@@@@@<<<<<<IPNC_DSS_ON 274
[host] ####@@@@@@@@@@@@@@@@@@@@<<<<<<DUALCHN _DISPLAY283
[host] 0: SYSTEM: System Common Init in progress !!!
[host] 0: SYSTEM: IPC init in progress !!!
[host] 10: SYSTEM: CPU [DSP] syslink proc ID is [0] !!!
[host] 10: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [1] !!!
[host] 10: SYSTEM: CPU [VPSS-M3] syslink proc ID is [2] !!!
[host] 10: SYSTEM: CPU [HOST] syslink proc ID is [3] !!!
[host] 10: SYSTEM: OpeDMA: ChannelID allocated:4
ning MsgQ Heap [DMA: ChannelID allocated:5
IPC_MSGQ_MSG_HEAP] ...
[host] 11: SYSTEM: Creating MsgQ [HOST_MSGQ] ...
[host] 13: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ...
[host] 15: SYSTEM: Opening MsgQ [VIDEO-M3_MSGQ] ...
[host] 15: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ...
[host] 16: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ...
[host] 17: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ...
[host] 17: SYSTEM: IPC init DONE !!!
[host] 18: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ...
[host] 20: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ...
[host] 22: SYSTEM: ListElem Shared Addr = 0x40d88600
[host] 22: SYSTEM: Creating ListMP [HOST_IPC_OUT_30] in region 0 ...
[host] 24: SYSTEM: Creating ListMP [HOST_IPC_IN_30] in region 0 ...
[host] 26: SYSTEM: ListElem Shared Addr = 0x40da2280
[host] 27: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ...
[host] 29: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ...
[host] 30: SYSTEM: ListElem Shared Addr = 0x40dbbf00
[host] 32: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ...
[host] 34: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ...
[host] 35: SYSTEM: ListElem Shared Addr = 0x40ddb900
[host] 36: SYSTEM: Creating ListMP [HOST_IPC_OUT_26] in region 0 ...
[host] 38: SYSTEM: Creating ListMP [HOST_IPC_IN_26] in region 0 ...
[host] 39: SYSTEM: ListElem Shared Addr = 0x40dfb300
[host] 40: SYSTEM: System Common Init Done !!!
[host] ####@@@@@@@@@@@@@@@@@@@@<<<<<<MULTICHN TRISTREAM 375
[host] ####@@@@@@@@@@@@@@@@@@@@<<<<<<MULTICHN TRISTREAM_2 385
[host] Vsys_allocBuf - addr = 0x4c609000,size = 65011712
##########pInfo->totalsize 63897600
[host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4
[host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 5
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered...
[host] Vsys_allocBuf - addr = 0x5174f000,size = 33603
[host] DCC buffer allocated for size 33603
[host] DCC Default File Intialization Done
[host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT
[host] -------------------3--------------------------------
[host]
********* Entered Capture + Display usecase - H264 1080p @60 fps, H264 D1 @30fps ********
[host] 130: MCFW : CPU Revision [ES2.1] !!!
[host] 130: MCFW : Detected [UNKNOWN] Board !!!
[host] 131: MCFW : Base Board Revision [REV A] !!!
[m3vpss ] VPS_DCTRL_INST_0
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD
[m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2
[m3vpss ] 6610: CAMERA: Create in progress !!!
[m3vpss ] Channel Num Stream 0 Ch 0 ChannelNum 0
[m3vpss ] Channel Num Stream 1 Ch 0 ChannelNum 1
[m3vpss ] 6611: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!!
[m3vpss ] 6621: CAMERA: VIP 0: VID DEC 268436736 (0x36): 0002:20202020:20202020, AUD_STATUS 538976288
[m3vpss ] Iss_captCreate:1661
[m3vpss ] 6830: CAMERA: Create Done !!!
[m3vpss ] 6918: CAMERA: Detect video in progress !!!
[m3vpss ] 6919: CAMERA: Detect video Done !!!
[m3vpss ] 6994: DUP : Create Done !!!
[m3vpss ] 7000: DUP : Create Done !!!
[m3vpss ] DCC server task running
[m3vpss ] 7004: NULL : Create Done !!!
[host] IpcFramesInLink_tskMain:Entered
[host] 461: IPC_FRAMES_IN : Create in progress !!!
[host] 461: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_25] ...
[host] 463: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_25] ...
[host] 466: IPC_FRAMES_IN : Create Done !!!
[host] 467: IPC_FRAMES_OUT : Create in progress !!!
[host] 468: IPC_FRAMES_OUT : Create Done !!!
[m3vpss ] 7005: NULL : Create Done !!!
[m3vpss ] 7005: IPC_FRAMES_OUT : Create in progress !!!
[host] USECASE SETUP DONE
[m3vpss ] 7008: IPC_FRAMES_OUT : Create Done !!!
[m3vpss ] 7016: IPC_FRAMES_IN : Create in progress !!!
[m3vpss ] 7016: SYSTEM: Opening ListMP [HOST_IPC_OUT_24] ...
[m3vpss ] 7017: SYSTEM: Opening ListMP [HOST_IPC_IN_24] ...
[m3vpss ] 7019: SYSTEM: Opening MsgQ [HOST_MSGQ] ...
[m3vpss ] IPC_FRAMES_IN:HEAPID:0 USED:304
[m3vpss ] 7021: IPC_FRAMES_IN : Create Done !!!
[m3vpss ] 7021: DISPLAY: Create in progress !!!
[m3vpss ] DisplayId = 1,DataFormat = 7
[m3vpss ] SC2 displayInstId = 6
[m3vpss ] 7023: DISPLAY: Create Done !!!
[m3vpss ] 7023: DISPLAY: Create in progress !!!
[m3vpss ] DisplayId = 4,DataFormat = 7
[m3vpss ] SD displayInstId = 2
[m3vpss ] 7028: DISPLAY: Create Done !!!
[m3vpss ] 7029: DISPLAY: Start in progress !!!
[m3vpss ] 7078: DISPLAY: Start Done !!!
[m3vpss ] 7078: DISPLAY: AUX PATH: 41 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 7078: DISPLAY: Start in progress !!!
[m3vpss ] 7145: DISPLAY: Start Done !!!
[m3vpss ] 7146: DISPLAY: SDDAC(SEC1): 14 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!!
[m3vpss ] 7078: CAMERA: Start in progress !!!
[m3vpss ] 7079: CAMERA: Start Done !!!
[host]
Application Run Completed
[m3vpss ] CT: 1000, 3dlut index:0
[m3vpss ] 7220: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset)
[host] MCFW_IPCFRAMES: Callback function:App_ipcFramesInCbFxn
[host] MCFW_IPCFRAMES:Received first frame notify...
[host] MCFW_IPCFRAMES:VIDFRAMELIST_INFO:FullFrameList numFullFrames:1
[host] MCFW_IPCFRAMES:VIDFRAME_INFO:chNum:0 fid:0 frameWidth:720 frameHeight:480 timeStamp:7288 virtAddr[0][0]:(nil) phyAddr[0][0]:0xb9d6ac80
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:INFO: periodic print..
[host] ITT server task running !!!
[host]
ITT ittServer_run
[host] ITT Server Message initialization successful
[host]
ITT capture task created
[host] DCC server Message ques is open succefully
[host] Setting cmd <1> in message <40c34c80>
[host] Posting message <40c34c80> in QId <20002>
[host] Response from M3 is : 1
[m3vpss ] Command 1 recived from HOST A8
[m3vpss ] Command 2 recived from HOST A8
[m3vpss ] New DCC data of size <33603>
[host] Response from M3 is : 1
[host] Default parameters were sent sucessfully
[host] Server Socket created with ID <22>
[m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC -1
root@DM8127_IPNC:~# inside autorun
sbulla: unknown partition table
sbulla: unknown partition table
[m3vpss ] CT: 6196, 3dlut index:3
mkdosfs 3.0.12 (29 Oct 2011)
unable to get drive geometry, using default 255/63
/dev/sbulla has 255 heads and 63 sectors per track,
logical sector size is 512,
using 0xf8 media descriptor, with 1024 sectors;
file system has 2 12-bit FATs and 4 sectors per cluster.
FAT size is 1 sector, and provides 247 clusters.
There is 1 reserved sector.
Root directory contains 512 slots and uses 32 sectors.
Volume ID is b6935a4c, no volume label.
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
Simple mixer control 'PGA',0
Capabilities: cvolume cswitch penum
Capture channels: Front Left - Front Right
Limits: Capture 0 - 119
Front Left: Capture 80 [67%] [40.00dB] [on]
Front Right: Capture 80 [67%] [40.00dB] [on]
queue id:0
./boa: /usr/lib/libssl.so.1.0.0: no version information available (required by ./boa)
./boa: /usr/lib/libcrypto.so.1.0.0: no version information available (required by ./boa)
ApproDrvInit: 3
queue id:163845
queue id:0
queue id:32769
\]Y]YJ0
TimeOut occure in boot_proc.
Program exit.
[host]
Usecase is Active !!!
TimeOut occure in boot_proc.
Program exit.
root@DM8127_IPNC:~# [m3vpss ] 67230: CAMERA: Fields = 2695 (fps = 44), Total Resets = 0 (Avg 0 ms per reset)
CaCڡ
secase is Active !!!
ApproDrvExit: 7
Error: WaitStreamReady Fail.
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
Error: SemWait: Invalid Semaphore handler
Error: SemRelease: Invalid Semaphore handler
ѕсsuccess
Schedule manager init success
Dmva Schedule manager init success
umount: can't umount /mnt/mmc: Invalid argument
killall: dhcpcd: no process killed
net_search_gateway:eth0, A8C0, 0, 1
net_search_gateway:eth0, 0, 100A8C0, 3
dns=202.115.160.39
g_file_storage gadget: No serial-number string provided!
g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010
g_file_storage gadget: Number of LUNs=1
g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla
[09/Nov/2012:04:49:51 +0000] boa: server version Boa/0.94.13
[09/Nov/2012:04:49:51 +0000] boa: server built Nov 2 2014 at 11:30:30.
[09/Nov/2012:04:49:51 +0000] boa: starting server pid=558, port 80
queue id:0
queue id:131076
ApproDrvInit: 10
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://192.168.0.111:8557/PSIA/Streaming/channels/2?videoCodecType=H.264
(We use port 8304 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 6
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://192.168.0.111:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4
(We use port 8301 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 2
queue id:163845
Initializing...
ApproDrvInit: 8
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://192.168.0.111:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG
(We use port 8302 for optional RTSP-over-HTTP tunneling.)
ApproDrvInit: 9
...done initializing
<UDN>uuid:Upnp-TVEmulator-1_0-00_0083499717</UDN>
Play this stream using the URL:
rtsp://192.168.0.111:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4
(We use port 8300 for optional RTSP-over-HTTP tunneling.)
queue id:163845
Initializing...
...done initializing
Play this stream using the URL:
rtsp://192.168.0.111:8556/PSIA/Streaming/channels/2?videoCodecType=H.264
(We use port 8303 for optional RTSP-over-HTTP tunneling.)
Upnp port is 0
UPnP Initialized OK ip=192.168.0.111, port=0
desc_doc_url = 192.168.0.111/tvdevicedesc.xml
error code = 0
device advertisement succeed.
Usecase is Active !!!
[m3vpss ] ==================== CameraLink_PrintDetails ====================
[m3vpss ] 127174: CAMERA: Fields = 5389 (fps = 44, CPU Load = 42)
[m3vpss ] 127174: CAMERA: Num Resets = 0 (Avg 0 ms per reset)
[m3vpss ] =================================================================
[m3vpss ] 127240: CAMERA: Fields = 2695 (fps = 44), Total Resets = 0 (Avg 0 ms per reset)
[host]
Usecase is Active !!!
[host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:INFO: periodic print..
[host]
Usecase is Active !!!
[m3vpss ] 187250: CAMERA: Fields = 2701 (fps = 45), Total Resets = 0 (Avg 0 ms per reset)
当我用VLC播放视频流时,提示
Stream 0 is not avaliable~~~~~~~~
caught SIGTERM: shutting down
ApproDrvExit: 2