Other Parts Discussed in Thread: TPS65910, TPS65217
Dear Ti Engineer:
我使用am335x SDK 6.0 (kernel 3.2.0) BB White Board 掛載 rtl8188eu (for kernel 3.2.0) driver, 已掛載成功, ifconfig 也看的到wlna0, 但是自動或手動用udhcpc -i wlan0 都要不到IP, 知道是什麼原因嗎? kernel message 如下:
Starting kernel ...
Uncompressing Linux... done, booting the kernel.
[ 0.000000] Linux version 3.2.0 (root@hank-virtual-machine) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #14 Fri Nov 21 09:38:53 CST 2014
[ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[ 0.000000] Machine: am335xevm
[ 0.000000] Memory policy: ECC disabled, Data cache writeback
[ 0.000000] AM335X ES1.0 (sgx neon )
[ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024
[ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext3 rootwait ip=none
[ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes)
[ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes)
[ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes)
[ 0.000000] Memory: 256MB = 256MB total
[ 0.000000] Memory: 252508k/252508k available, 9636k reserved, 0K highmem
[ 0.000000] Virtual kernel memory layout:
[ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB)
[ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB)
[ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB)
[ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB)
[ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB)
[ 0.000000] .text : 0xc0008000 - 0xc0651000 (6436 kB)
[ 0.000000] .init : 0xc0651000 - 0xc068c000 ( 236 kB)
[ 0.000000] .data : 0xc068c000 - 0xc06f9690 ( 438 kB)
[ 0.000000] .bss : 0xc06f96b4 - 0xc072c0e4 ( 203 kB)
[ 0.000000] NR_IRQS:396
[ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[ 0.000000] Total of 128 interrupts on 1 active controller
[ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz
[ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz
[ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms
[ 0.000000] Console: colour dummy device 80x30
[ 0.000122] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144)
[ 0.058532] pid_max: default: 32768 minimum: 301
[ 0.058654] Security Framework initialized
[ 0.058776] Mount-cache hash table entries: 512
[ 0.059143] CPU: Testing write buffer coherency: ok
[ 0.079711] omap_hwmod: pruss: failed to hardreset
[ 0.080841] print_constraints: dummy:
[ 0.081207] NET: Registered protocol family 16
[ 0.083343] OMAP GPIO hardware version 0.1
[ 0.085906] omap_mux_init: Add partition: #1: core, flags: 0
[ 0.087829] omap_i2c.1: alias fck already exists
[ 0.088745] omap2_mcspi.1: alias fck already exists
[ 0.089019] omap2_mcspi.2: alias fck already exists
[ 0.089935] edma.0: alias fck already exists
[ 0.089965] edma.0: alias fck already exists
[ 0.089996] edma.0: alias fck already exists
[ 0.123168] bio: create slab <bio-0> at 0
[ 0.125366] SCSI subsystem initialized
[ 0.126983] usbcore: registered new interface driver usbfs
[ 0.127288] usbcore: registered new interface driver hub
[ 0.127502] usbcore: registered new device driver usb
[ 0.127807] registerd cppi-dma Intr @ IRQ 17
[ 0.127807] Cppi41 Init Done Qmgr-base(d087a000) dma-base(d0878000)
[ 0.127838] Cppi41 Init Done
[ 0.127868] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3
[ 0.128143] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1
[ 0.148620] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz
[ 0.150024] tps65910 1-002d: could not be detected
[ 0.151336] Advanced Linux Sound Architecture Driver Version 1.0.24.
[ 0.152648] cfg80211: Calling CRDA to update world regulatory domain
[ 0.153747] Switching to clocksource gp timer
[ 0.169158] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host)
[ 0.169342] musb-hdrc musb-hdrc.0: dma type: dma-cppi41
[ 0.169677] MUSB0 controller's USBSS revision = 4ea20800
[ 0.170684] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using DMA, IRQ 18
[ 0.170837] musb-hdrc musb-hdrc.1: dma type: dma-cppi41
[ 0.171142] MUSB1 controller's USBSS revision = 4ea20800
[ 0.171630] musb-hdrc musb-hdrc.1: MUSB HDRC host driver
[ 0.171722] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1
[ 0.171844] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002
[ 0.171844] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1
[ 0.171875] usb usb1: Product: MUSB HDRC host driver
[ 0.171875] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd
[ 0.171875] usb usb1: SerialNumber: musb-hdrc.1
[ 0.172698] hub 1-0:1.0: USB hub found
[ 0.172729] hub 1-0:1.0: 1 port detected
[ 0.173248] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using DMA, IRQ 19
[ 0.173675] NET: Registered protocol family 2
[ 0.173950] IP route cache hash table entries: 2048 (order: 1, 8192 bytes)
[ 0.174255] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[ 0.174438] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[ 0.174530] TCP: Hash tables configured (established 8192 bind 8192)
[ 0.174530] TCP reno registered
[ 0.174530] UDP hash table entries: 256 (order: 0, 4096 bytes)
[ 0.174560] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)
[ 0.174774] NET: Registered protocol family 1
[ 0.175048] RPC: Registered named UNIX socket transport module.
[ 0.175048] RPC: Registered udp transport module.
[ 0.175048] RPC: Registered tcp transport module.
[ 0.175079] RPC: Registered tcp NFSv4.1 backchannel transport module.
[ 0.175323] NetWinder Floating Point Emulator V0.97 (double precision)
[ 0.187164] VFS: Disk quotas dquot_6.5.2
[ 0.187255] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[ 0.187774] msgmni has been set to 493
[ 0.190979] alg: No test for stdrng (krng)
[ 0.191650] io scheduler noop registered
[ 0.191650] io scheduler deadline registered
[ 0.191711] io scheduler cfq registered (default)
[ 0.192901] Could not set LED4 to fully on
[ 0.204833] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0
[ 0.781829] console [ttyO0] enabled
[ 0.786102] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1
[ 0.793884] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2
[ 0.801666] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3
[ 0.809478] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4
[ 0.817230] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5
[ 0.825500] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00
[ 0.841705] brd: module loaded
[ 0.849822] loop: module loaded
[ 0.853302] i2c-core: driver [tsl2550] using legacy suspend method
[ 0.859771] i2c-core: driver [tsl2550] using legacy resume method
[ 0.866210] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write
[ 0.924316] No daughter card found
[ 0.927886] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write
[ 0.943054] Board name: A335BONE
[ 0.946441] Board version: 00A6
[ 0.949707] The board is a AM335x Beaglebone.
[ 0.956573] tps65217 1-0024: TPS65217 ID 0xf version 1.1
[ 0.964233] print_constraints: DCDC1: 900 <--> 1800 mV at 1800 mV
[ 0.972808] print_constraints: DCDC2: 900 <--> 3300 mV at 1275 mV
[ 0.981353] print_constraints: DCDC3: 900 <--> 1500 mV at 1125 mV
[ 0.989868] print_constraints: LDO1: 1000 <--> 3300 mV at 1800 mV
[ 0.998413] print_constraints: LDO2: 900 <--> 3300 mV at 3300 mV
[ 1.006835] print_constraints: LDO3: 1800 <--> 3300 mV at 3300 mV
[ 1.014373] usb 1-1: new high-speed USB device number 2 using musb-hdrc
[ 1.022125] print_constraints: LDO4: 1800 <--> 3300 mV at 3300 mV
[ 1.029418] omap_hsmmc.0: alias fck already exists
[ 1.034973] omap_i2c.3: alias fck already exists
[ 1.054504] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 100 kHz
[ 1.062408] registered am33xx_sr device
[ 1.068359] mtdoops: mtd device (mtddev=name/number) must be supplied
[ 1.075592] omap2-nand driver initializing
[ 1.080047] OneNAND driver initializing
[ 1.085357] CAN device driver interface
[ 1.089355] CAN bus driver for Bosch D_CAN controller 1.0
[ 1.144348] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6
[ 1.150817] davinci_mdio davinci_mdio.0: detected phy mask fffffffe
[ 1.158477] davinci_mdio.0: probed
[ 1.162017] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver SMSC LAN8710/LAN8720
[ 1.170745] usb 1-1: New USB device found, idVendor=0bda, idProduct=8179
[ 1.177764] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3
[ 1.185211] usb 1-1: Product: 802.11n NIC
[ 1.189392] usb 1-1: Manufacturer: Realtek
[ 1.193664] usb 1-1: SerialNumber: 00E04C0001
[ 1.198944] usbcore: registered new interface driver zd1201
[ 1.204803] rtl8188eu driver version=v4.1.2_4787.20120803
[ 1.210418] build time: Nov 21 2014 09:38:38
[ 1.215393] usbcore: registered new interface driver rtl8188eu
[ 1.221801] register rtw_netdev_ops to netdev_ops
[ 1.226745] CHIP TYPE: RTL8188E
[ 1.230041]
[ 1.230041] usb_endpoint_descriptor(0):
[ 1.235595] bLength=7
[ 1.237945] bDescriptorType=5
[ 1.241058] bEndpointAddress=81
[ 1.244323] wMaxPacketSize=512
[ 1.247497] bInterval=0
[ 1.250061] RT_usb_endpoint_is_bulk_in = 1
[ 1.254302]
[ 1.254333] usb_endpoint_descriptor(1):
[ 1.259857] bLength=7
[ 1.262237] bDescriptorType=5
[ 1.265319] bEndpointAddress=2
[ 1.268493] wMaxPacketSize=512
[ 1.271697] bInterval=0
[ 1.274230] RT_usb_endpoint_is_bulk_out = 2
[ 1.278594]
[ 1.278594] usb_endpoint_descriptor(2):
[ 1.284149] bLength=7
[ 1.286499] bDescriptorType=5
[ 1.289611] bEndpointAddress=3
[ 1.292785] wMaxPacketSize=512
[ 1.295959] bInterval=0
[ 1.298522] RT_usb_endpoint_is_bulk_out = 3
[ 1.302856] nr_endpoint=3, in_num=1, out_num=2
[ 1.302886]
[ 1.309051] USB_SPEED_HIGH
[ 1.312042] usbcore: registered new interface driver cdc_ether
[ 1.318328] usbcore: registered new interface driver cdc_eem
[ 1.324279] cdc_ncm: 04-Aug-2011
[ 1.327850] usbcore: registered new interface driver cdc_ncm
[ 1.333740] Initializing USB Mass Storage driver...
[ 1.339080] usbcore: registered new interface driver usb-storage
[ 1.345367] USB Mass Storage support registered.
[ 1.350677] mousedev: PS/2 mouse device common for all mice
[ 1.357696] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0
[ 1.364746] am33xx-rtc: already running
[ 1.368896] i2c /dev entries driver
[ 1.373199] Linux video capture interface: v2.00
[ 1.378387] usbcore: registered new interface driver uvcvideo
[ 1.384399] USB Video Class driver (1.1.1)
[ 1.389068] Chip Version Info: CHIP_8188E_Normal_Chip_TSMC_D_CUT_1T1R_RomVer(0)
[ 1.396759] RF_Type is 3!!
[ 1.399566] _ConfigNormalChipOutEP_8188E OutEpQueueSel(0x05), OutEpNumber(2)
[ 1.407073] EEPROM type is E-FUSE
[ 1.410552] ====> _ReadAdapterInfo8188EU
[ 1.414703] Boot from EFUSE, Autoload OK !
[ 1.468933] EEPROM ID=0x8129
[ 1.471923] VID = 0x0BDA, PID = 0x8179
[ 1.475860] Customer ID: 0x00, SubCustomer ID: 0xCD
[ 1.480926] Hal_ReadPowerSavingMode88E...bHWPwrPindetect(0)-bHWPowerdown(0) ,bSupportRemoteWakeup(0)
[ 1.490478] ### PS params=> power_mgnt(0),usbss_enable(0) ###
[ 1.496582] ======= Path 0, Channel 0 =======
[ 1.501129] Index24G_CCK_Base[0][0] = 0x30
[ 1.505401] Index24G_BW40_Base[0][0] = 0x32
[ 1.509765] ======= Path 0, Channel 1 =======
[ 1.514282] Index24G_CCK_Base[0][1] = 0x30
[ 1.518554] Index24G_BW40_Base[0][1] = 0x32
[ 1.522918] ======= Path 0, Channel 2 =======
[ 1.527465] Index24G_CCK_Base[0][2] = 0x30
[ 1.531738] Index24G_BW40_Base[0][2] = 0x32
[ 1.536102] ======= Path 0, Channel 3 =======
[ 1.540649] Index24G_CCK_Base[0][3] = 0x30
[ 1.544921] Index24G_BW40_Base[0][3] = 0x32
[ 1.549285] ======= Path 0, Channel 4 =======
[ 1.553833] Index24G_CCK_Base[0][4] = 0x30
[ 1.558105] Index24G_BW40_Base[0][4] = 0x32
[ 1.562469] ======= Path 0, Channel 5 =======
[ 1.567016] Index24G_CCK_Base[0][5] = 0x30
[ 1.571289] Index24G_BW40_Base[0][5] = 0x32
[ 1.575653] ======= Path 0, Channel 6 =======
[ 1.580200] Index24G_CCK_Base[0][6] = 0x30
[ 1.584472] Index24G_BW40_Base[0][6] = 0x32
[ 1.588806] ======= Path 0, Channel 7 =======
[ 1.593353] Index24G_CCK_Base[0][7] = 0x30
[ 1.597625] Index24G_BW40_Base[0][7] = 0x32
[ 1.601989] ======= Path 0, Channel 8 =======
[ 1.606536] Index24G_CCK_Base[0][8] = 0x30
[ 1.610809] Index24G_BW40_Base[0][8] = 0x32
[ 1.615173] ======= Path 0, Channel 9 =======
[ 1.619720] Index24G_CCK_Base[0][9] = 0x2f
[ 1.623992] Index24G_BW40_Base[0][9] = 0x31
[ 1.628356] ======= Path 0, Channel 10 =======
[ 1.632995] Index24G_CCK_Base[0][10] = 0x2f
[ 1.637359] Index24G_BW40_Base[0][10] = 0x31
[ 1.641815] ======= Path 0, Channel 11 =======
[ 1.646453] Index24G_CCK_Base[0][11] = 0x2f
[ 1.650817] Index24G_BW40_Base[0][11] = 0x31
[ 1.655273] ======= Path 0, Channel 12 =======
[ 1.659881] Index24G_CCK_Base[0][12] = 0x2f
[ 1.664245] Index24G_BW40_Base[0][12] = 0x31
[ 1.668701] ======= Path 0, Channel 13 =======
[ 1.673339] Index24G_CCK_Base[0][13] = 0x2f
[ 1.677703] Index24G_BW40_Base[0][13] = 0x31
[ 1.682159] ======= Path 0, Channel 14 =======
[ 1.686798] Index24G_CCK_Base[0][14] = 0x29
[ 1.691162] Index24G_BW40_Base[0][14] = 0x31
[ 1.695617] ======= TxCount 0 =======
[ 1.699432] CCK_24G_Diff[0][0]= 0
[ 1.702880] OFDM_24G_Diff[0][0]= 1
[ 1.706420] BW20_24G_Diff[0][0]= 0
[ 1.709991] BW40_24G_Diff[0][0]= 0
[ 1.713531] ======= TxCount 1 =======
[ 1.717346] CCK_24G_Diff[0][1]= -2
[ 1.720886] OFDM_24G_Diff[0][1]= -2
[ 1.724517] BW20_24G_Diff[0][1]= -2
[ 1.728149] BW40_24G_Diff[0][1]= -2
[ 1.731781] ======= TxCount 2 =======
[ 1.735626] CCK_24G_Diff[0][2]= -2
[ 1.739166] OFDM_24G_Diff[0][2]= -2
[ 1.742797] BW20_24G_Diff[0][2]= -2
[ 1.746429] BW40_24G_Diff[0][2]= -2
[ 1.750061] ======= TxCount 3 =======
[ 1.753875] CCK_24G_Diff[0][3]= -2
[ 1.757446] OFDM_24G_Diff[0][3]= -2
[ 1.761077] BW20_24G_Diff[0][3]= -2
[ 1.764709] BW40_24G_Diff[0][3]= -2
[ 1.768341] EEPROMRegulatory = 0x0
[ 1.771881] mlmepriv.ChannelPlan = 0x20
[ 1.775878] EEPROM Customer ID: 0x 0
[ 1.779602] EEPROM : AntDivCfg = 0, TRxAntDivType = 3
[ 1.784881] Board Type: 0x 0
[ 1.787872] ThermalMeter = 0x13
[ 1.791168] <==== _ReadAdapterInfo8188EU in 380 ms
[ 1.797149] rtw_macaddr_cfg MAC Address = 00:7b:05:18:b3:36
[ 1.803039] MAC Address from pnetdev->dev_addr= 00:7b:05:18:b3:36
[ 1.810211] bDriverStopped:1, bSurpriseRemoved:0, bup:0, hw_init_completed:0
[ 1.835601] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[ 1.843292] cpuidle: using governor ladder
[ 1.848114] cpuidle: using governor menu
[ 1.854553] omap4_aes_mod_init: loading AM33X AES driver
[ 1.860229] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02
[ 1.867034] omap4_aes_probe: probe() done
[ 1.871459] omap4_sham_mod_init: loading AM33X SHA/MD5 driver
[ 1.877624] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03
[ 1.895690] omap4_sham_probe: probe() done
[ 1.902404] usbcore: registered new interface driver usbhid
[ 1.908264] usbhid: USB HID core driver
[ 1.913116] usbcore: registered new interface driver snd-usb-audio
[ 1.921356] ALSA device list:
[ 1.924499] No soundcards found.
[ 1.928039] oprofile: hardware counters not available
[ 1.933288] oprofile: using timer interrupt.
[ 1.937774] nf_conntrack version 0.5.0 (3945 buckets, 15780 max)
[ 1.944610] ip_tables: (C) 2000-2006 Netfilter Core Team
[ 1.950256] TCP cubic registered
[ 1.953643] NET: Registered protocol family 17
[ 1.958312] can: controller area network core (rev 20090105 abi 8)
[ 1.964874] NET: Registered protocol family 29
[ 1.969482] can: raw protocol (rev 20090105)
[ 1.973937] can: broadcast manager protocol (rev 20090105 t)
[ 1.979888] Registering the dns_resolver key type
[ 1.984893] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[ 1.992889] ThumbEE CPU extension supported.
[ 1.997436] mux: Failed to setup hwmod io irq -22
[ 2.003021] Power Management for AM33XX family
[ 2.007904] Trying to load am335x-pm-firmware.bin (60 secs timeout)
[ 2.014587] Copied the M3 firmware to UMEM
[ 2.018951] Cortex M3 Firmware Version = 0x181
[ 2.023712] smartreflex smartreflex: am33xx_sr_probe: Zero NValue read from EFUSE
[ 2.031555] smartreflex: probe of smartreflex failed with error -22
[ 2.038635] sr_init: platform driver register failed
[ 2.047424] clock: disabling unused clocks to save power
[ 2.065979] Detected MACID=d4:94:a1:8f:53:7a
[ 2.071655] cpsw: Detected MACID = d4:94:a1:8f:53:7b
[ 2.077270] mmc0: host does not support reading read-only switch. assuming write-enable.
[ 2.086547] omap_rtc am33xx-rtc: setting system clock to 2013-06-26 00:19:56 UTC (1372205996)
[ 2.096038] Waiting for root device /dev/mmcblk0p2...
[ 2.101470] mmc0: new high speed SDHC card at address 0007
[ 2.107849] mmcblk0: mmc0:0007 SD16G 14.6 GiB
[ 2.114471] mmcblk0: p1 p2
[ 2.206634] EXT3-fs (mmcblk0p2): recovery required on readonly filesystem
[ 2.213745] EXT3-fs (mmcblk0p2): write access will be enabled during recovery
[ 4.496368] kjournald starting. Commit interval 5 seconds
[ 4.502197] EXT3-fs (mmcblk0p2): recovery complete
[ 4.516784] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode
[ 4.524017] VFS: Mounted root (ext3 filesystem) readonly on device 179:2.
[ 4.531555] Freeing init memory: 236K
INIT: version 2.88 booting
[ 4.823486] +871x_drv - drv_open, bup=0
[ 4.846984] rtl8188e_FirmwareDownload: fw_ver=4 fw_subver=0 sig=0x88e1
[ 4.866668] _FWFreeToGo: Checksum report OK! REG_MCUFWDL:0x00030004
[ 4.875885] _FWFreeToGo: Polling FW ready success!! REG_MCUFWDL:0x000300c6
[ 4.883056] Set RF Chip ID to RF_6052 and RF type to 1T1R.
[ 5.158203] pDM_Odm TxPowerTrackControl = 1
[ 5.338226] MAC Address from REG_MACID = 00:7b:05:18:b3:36
[ 5.343963] rtl8188eu_hal_init in 510ms
[ 5.347961] MAC Address = 00:7b:05:18:b3:36
[ 5.354583] -871x_drv - drv_open, bup=1
Error opening /dev/fb0: No such device
Starting udev
Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
[ 8.242980] EXT3-fs (mmcblk0p2): using internal journal
ALSA: Restoring mixer settings...
/usr/sbin/alsactl: load_state:1686: No soundcards found...
Configuring network interfaces... Successfully initialized wpa_supplicant
[ 8.998779] [rtw_wx_set_pmkid] IW_PMKSA_FLUSH!
[ 9.003906] set_mode = IW_MODE_INFRA
[ 9.008056] hw_var_set_opmode()-3434 mode = 2
ioctl[SIOCSIWAP][ 9.013336] =>rtw_wx_set_essid
vZ.c3?, len=32t [ 9.017822] ssid=g韉sQJ??恤F|嬸麠?
permitted
[ 9.024841] Set SSID under fw_state=0x00000008
[ 9.030456] <=rtw_wx_set_essid, ret 0
[ 9.050598] [rtw_wx_set_pmkid] IW_PMKSA_FLUSH!
udhcpc (v1.20.2) started
Sending discover...
[ 10.337219] survey done event(1a)
[ 10.340698] rtw_select_and_join_from_scanned_queue: return _FAIL(candidate == NULL)
[ 10.348693] try_to_join, but select scanning queue fail, to_roaming:0
[ 10.357086] wpa_set_auth_algs, AUTH_ALG_OPEN_SYSTEM
[ 10.362182] set_mode = IW_MODE_ADHOC
[ 10.366271] hw_var_set_opmode()-3434 mode = 1
[ 10.371215]
[ 10.371215] wpa_ie(length:24):
[ 10.376068] 0xdd 0x16 0x00 0x50 0xf2 0x01 0x01 0x00
[ 10.381256] 0x00 0x50 0xf2 0x02 0x01 0x00 0x00 0x50
[ 10.386444] 0xf2 0x00 0x01 0x00 0x00 0x50 0xf2 0x02
[ 10.391815] =>rtw_wx_set_essid
[ 10.395019] ssid=Hank_WIFI, len=9
[ 10.398498] Set SSID under fw_state=0x00000020
[ 10.403137] rtw_select_and_join_from_scanned_queue: return _FAIL(candidate == NULL)
[ 10.411132] <=rtw_wx_set_essid, ret 0
[ 10.421417] report_join_res(1)
[ 10.424682] UpdateHalRAMask8188EUsb => mac_id:1, networkType:0x01, mask:0x0000000f
[ 10.424682] ==> rssi_level:0, rate_bitmap:0x00000ff5
[ 10.437957] HW_VAR_BASIC_RATE: BrateCfg(0xf)
[ 10.442962] HTOnAssocRsp
[ 10.447723] =>mlmeext_joinbss_event_callback
Sending discover...
Sending discover...
No lease, failing
done.
---------------------
regards