Part Number: TMS320C6678
1、使用openmp的条件:编译选项--omp、omp.h、链接openmp库,代码 使用 #pragma omp parallel for;运行结果:INTERNAL ERROR: Unexpected NULL pointer - src/tomp_parallel.c, 224
裸机上不用实时操作系统可以使用openmp吗?单核可以使用openmp吗?单核上物理线程数是多少?
2、我应该参考哪个EDMA3的示例代码?在哪个文件夹下?运行需要注意什么?以下的代码是如今使用EDMA3的合适方式么?(参考的代码是pdk_c667x_2_0_16\packages\ti\csl\example\edma\edma_test.c)
/* Module Initialization */
CSL_edma3Init(&context);
/* Open the EDMA Module using the provided instance number */
hModule = CSL_edma3Open(&edmaObj, instNum, NULL, &status);
/* Channel open */
chAttr.regionNum = CSL_EDMA3_REGION_GLOBAL;
chAttr.chaNum = channelNum;
hChannel = CSL_edma3ChannelOpen(&chObj, instNum, &chAttr, &status);
/* For first EDMA instance there are only 2 TCs and 2 event queues
* Modify the channel default queue setup from 0 to 1
*/
CSL_edma3HwChannelSetupQue(hChannel,CSL_EDMA3_QUE_1);
/* Map the DMA Channel to PARAM Block 1. */
CSL_edma3MapDMAChannelToParamBlock (hModule, channelNum, 1);
/* Obtain a handle to parameter set 1 */
htrans = CSL_edma3GetParamHandle(hChannel, 1, &status);
myParamSetup.option = CSL_EDMA3_OPT_MAKE(CSL_EDMA3_ITCCH_DIS, \
CSL_EDMA3_TCCH_DIS, \
CSL_EDMA3_ITCINT_DIS, \
CSL_EDMA3_TCINT_EN, \
0, CSL_EDMA3_TCC_NORMAL,\
CSL_EDMA3_FIFOWIDTH_NONE, \
CSL_EDMA3_STATIC_EN, \
CSL_EDMA3_SYNC_A, \
CSL_EDMA3_ADDRMODE_INCR, \
CSL_EDMA3_ADDRMODE_INCR );
myParamSetup.srcAddr = (Uint32)srcBuff1;
myParamSetup.aCntbCnt = CSL_EDMA3_CNT_MAKE(1024*4,1);
myParamSetup.dstAddr = (Uint32)dstBuff1;
myParamSetup.srcDstBidx = CSL_EDMA3_BIDX_MAKE(1024*4,1024*4);
myParamSetup.linkBcntrld= CSL_EDMA3_LINKBCNTRLD_MAKE(0xffff,0);
myParamSetup.srcDstCidx = CSL_EDMA3_CIDX_MAKE(1024*4,1024*4);
myParamSetup.cCnt = 1;
/* htrans setup */
CSL_edma3ParamSetup(htrans,&myParamSetup);
/* Interrupt enable (Bits 0-1) for the global region interrupts */
regionIntr.region = CSL_EDMA3_REGION_GLOBAL;
regionIntr.intr = 0x1;
regionIntr.intrh = 0x0000;
CSL_edma3HwControl(hModule,CSL_EDMA3_CMD_INTR_ENABLE,®ionIntr);
/* Trigger channel */
CSL_edma3HwChannelControl(hChannel,CSL_EDMA3_CMD_CHANNEL_SET,NULL);
regionIntr.region = CSL_EDMA3_REGION_GLOBAL;
regionIntr.intr = 0;
regionIntr.intrh = 0;
/* Poll on IPR bit 0 */
do {
CSL_edma3GetHwStatus(hModule,CSL_EDMA3_QUERY_INTRPEND,®ionIntr);
} while (!(regionIntr.intr & 0x1));
/* Clear the pending bit */
CSL_edma3HwControl(hModule,CSL_EDMA3_CMD_INTRPEND_CLEAR,®ionIntr);
/* Check transfer by comparing the source and destination buffers */
Verify_Transfer( 1024, 1, 1, 0, 0, 0, 0, srcBuff1, dstBuff1, TRUE);
/* Close channel */
CSL_edma3ChannelClose(hChannel);
/* Close EDMA module */
CSL_edma3Close(hModule);