root@am69a-sk:/opt/edgeai-gst-apps/apps_python# ./app_edgeai.py ../configs/detection.yaml
libtidl_onnxrt_EP loaded 0x379e91a0
Final number of subgraphs created are : 3, - Offloaded Nodes - 196, Total Nodes - 236
APP: Init ... !!!
MEM: Init ... !!!
MEM: Initialized DMA HEAP (fd=4) !!!
MEM: Init ... Done !!!
IPC: Init ... !!!
IPC: Init ... Done !!!
REMOTE_SERVICE: Init ... !!!
REMOTE_SERVICE: Init ... Done !!!
699.194047 s: GTC Frequency = 200 MHz
APP: Init ... Done !!!
699.194146 s: VX_ZONE_INIT:Enabled
699.194159 s: VX_ZONE_ERROR:Enabled
699.194168 s: VX_ZONE_WARNING:Enabled
699.194757 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
699.194835 s: VX_ZONE_INIT:[tivxHostInitLocal:93] Initialization Done for HOST !!!
699.331012 s: VX_ZONE_ERROR:[ownContextSendCmd:799] Command ack message returned failure cmd_status: -1
699.331043 s: VX_ZONE_ERROR:[ownContextSendCmd:835] tivxEventWait() failed.
699.331056 s: VX_ZONE_ERROR:[ownNodeKernelInit:527] Target kernel, TIVX_CMD_NODE_CREATE failed for node TIDLNode
699.331068 s: VX_ZONE_ERROR:[ownNodeKernelInit:528] Please be sure the target callbacks have been registered for this core
699.331077 s: VX_ZONE_ERROR:[ownNodeKernelInit:529] If the target callbacks have been registered, please ensure no errors are occurring within the create callback of this kernel
699.331090 s: VX_ZONE_ERROR:[ownGraphNodeKernelInit:583] kernel init for node 0, kernel com.ti.tidl:3:1 ... failed !!!
699.331103 s: VX_ZONE_ERROR:[vxVerifyGraph:2055] Node kernel init failed
699.331112 s: VX_ZONE_ERROR:[vxVerifyGraph:2109] Graph verify failed
TIDL_RT_OVX: ERROR: Verifying TIDL graph ... Failed !!!
TIDL_RT_OVX: ERROR: Verify OpenVX graph failed