各位好,关于DM8168能够支持输入多少路1080p的问题。
1.8168的一个8bit输入口,例如VIN0[A]能否支持1080p,30帧的输入,有人说能。但我看HDVPSS的说明。
• 8-bit input ports:
– A single non-multiplexed CIF/480i/480p/720p/1080i Y/C data
– Up to 2-stream multiplexed ED (480p) Y/C data
– Up to 4-stream multiplexed SD (480i) Y/C data
– Up to 8-stream multiplexed CIF Y/C data
• 16/24-bit input ports:
– A single non-multiplexed CIF/480i/480p/720p/1080i/1080p Y/C data
– A single 24-bit YCbCr component or raw RGB data
– Up to 2-stream multiplexed HD (720p/1080I) Y/C data
– Up to 4-stream multiplexed ED (480p) Y/C data
– Up to 8-stream multiplexed SD (480i) Y/C data
– Up to 8-stream multiplexed CIF Y/C data
按照这上面说的是不支持1080p,支持1080i和720p,到底一个8bit能不能支持1080p,30帧?
但下面这个表格又产生了矛盾
上面的意思是一个8bit输入口,不支持HD Progressive ,那岂不是720p都不支持?这不与上面说的矛盾了吗?何解?