Part Number: TDA4VM
Hi TI experts,
I print Tda4+ox08b performance statistics information,the log see the frame rate is 12.55 fps,the root cause maybe CAPTURE2 waster about 79ms ,but the sensor setting is 30fps, so please help me check the issue,the attachment is the performance statistics log,thanks!
Best regads,
renhui
Summary of CPU load, ==================== CPU: mpu1_0: TOTAL LOAD = 0.23 % ( HWI = 0. 5 %, SWI = 0. 0 % ) CPU: mcu2_0: TOTAL LOAD = 27. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: mcu2_1: TOTAL LOAD = 15. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: c6x_1: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: c6x_2: TOTAL LOAD = 1. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) CPU: c7x_1: TOTAL LOAD = 0. 0 % ( HWI = 0. 0 %, SWI = 0. 0 % ) HWA performance statistics, =========================== HWA: VISS: LOAD = 16.27 % ( 99 MP/s ) HWA: MSC0: LOAD = 23.52 % ( 149 MP/s ) DDR performance statistics, =========================== DDR: READ BW: AVG = 576 MB/s, PEAK = 5369 MB/s DDR: WRITE BW: AVG = 407 MB/s, PEAK = 1759 MB/s DDR: TOTAL BW: AVG = 983 MB/s, PEAK = 7128 MB/s Detailed CPU performance/memory statistics, =========================================== DDR_SHARED_MEM: Alloc's: 23 alloc's of 145337416 bytes DDR_SHARED_MEM: Free's : 0 free's of 0 bytes DDR_SHARED_MEM: Open's : 23 allocs of 145337416 bytes DDR_SHARED_MEM: Total size: 536870912 bytes CPU: mcu2_0: TASK: IPC_RX: 0. 1 % CPU: mcu2_0: TASK: REMOTE_SRV: 1.37 % CPU: mcu2_0: TASK: LOAD_TEST: 0. 0 % CPU: mcu2_0: TASK: TIVX_CPU_0: 4.44 % CPU: mcu2_0: TASK: TIVX_VPAC_N: 0. 0 % CPU: mcu2_0: TASK: TIVX_VPAC_L: 0. 0 % CPU: mcu2_0: TASK: TIVX_VPAC_M: 0.14 % CPU: mcu2_0: TASK: TIVX_VPAC_M: 0. 0 % CPU: mcu2_0: TASK: TIVX_VPAC_V: 0.49 % CPU: mcu2_0: TASK: TIVX_CAPT1: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT2: 0.10 % CPU: mcu2_0: TASK: TIVX_DISP1: 0. 9 % CPU: mcu2_0: TASK: TIVX_DISP2: 0. 0 % CPU: mcu2_0: TASK: TIVX_CSITX: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT3: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT4: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT5: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT6: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT7: 0. 0 % CPU: mcu2_0: TASK: TIVX_CAPT8: 0. 0 % CPU: mcu2_0: TASK: TIVX_DISP_M: 0. 0 % CPU: mcu2_0: TASK: TIVX_DISP_M: 0. 0 % CPU: mcu2_0: TASK: TIVX_DISP_M: 0. 0 % CPU: mcu2_0: TASK: TIVX_DISP_M: 0. 0 % CPU: mcu2_0: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16262656 B ( 96 % unused) CPU: mcu2_0: HEAP: L3_MEM: size = 262144 B, free = 245248 B ( 93 % unused) CPU: mcu2_1: TASK: IPC_RX: 0. 0 % CPU: mcu2_1: TASK: REMOTE_SRV: 0. 0 % CPU: mcu2_1: TASK: LOAD_TEST: 0. 0 % CPU: mcu2_1: TASK: TIVX_SDE: 0. 0 % CPU: mcu2_1: TASK: TIVX_DOF: 0. 0 % CPU: mcu2_1: TASK: TIVX_CPU_1: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_RX: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 % CPU: mcu2_1: TASK: IPC_TEST_TX: 0. 0 % CPU: mcu2_1: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused) CPU: mcu2_1: HEAP: L3_MEM: size = 262144 B, free = 262144 B (100 % unused) CPU: c6x_1: TASK: IPC_RX: 0. 0 % CPU: c6x_1: TASK: REMOTE_SRV: 0. 0 % CPU: c6x_1: TASK: LOAD_TEST: 0. 0 % CPU: c6x_1: TASK: TIVX_CPU: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_RX: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_1: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused) CPU: c6x_1: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused) CPU: c6x_1: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B (100 % unused) CPU: c6x_2: TASK: IPC_RX: 0. 0 % CPU: c6x_2: TASK: REMOTE_SRV: 0. 0 % CPU: c6x_2: TASK: LOAD_TEST: 0. 0 % CPU: c6x_2: TASK: TIVX_CPU: 0. 0 % [MCU2_0] 100.096391 s: AWB Gain = (736, 512, 512, 946) CPU: c6x_2: TASK: IPC_TEST_RX: 0. 0 % CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 % CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 % [MCU2_0] 100.175997 s: AWB Gain = (734, 512, 512, 946) CPU: c6x_2: TASK: IPC_TEST_TX: 0. 0 % [MCU2_0] 100.255186 s: AWB Gain = (734, 512, 512, 946) [MCU2_0] 100.334474 s: AWB Gain = (734, 512, 512, 946) CPU: c6x_2: HEAP: DDR_LOCAL_MEM: size = 16777216 B, free = 16773376 B ( 99 % unused) CPU: c6x_2: HEAP: L2_MEM: size = 229376 B, free = 229376 B (100 % unused) CPU: c6x_2: HEAP: DDR_SCRATCH_MEM: size = 50331648 B, free = 50331648 B (100 % unused) CPU: c7x_1: TASK: IPC_RX: 0. 0 % CPU: c7x_1: TASK: REMOTE_SRV: 0. 0 % CPU: c7x_1: TASK: LOAD_TEST: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: TIVX_C7_1_P: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_RX: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c7x_1: TASK: IPC_TEST_TX: 0. 0 % CPU: c7x_1: HEAP: DDR_LOCAL_MEM: size = 268435456 B, free = 268435200 B ( 99 % unused) CPU: c7x_1: HEAP: L3_MEM: size = 8159232 B, free = 8159232 B (100 % unused) CPU: c7x_1: HEAP: L2_MEM: size = 458752 B, free = 458752 B (100 % unused) CPU: c7x_1: HEAP: L1_MEM: size = 16384 B, free = 16384 B (100 % unused) CPU: c7x_1: HEAP: DDR_SCRATCH_MEM: size = 385875968 B, free = 385875968 B (100 % unused) GRAPH: graph_84 (#nodes = 5, #executions = 279) NODE: CAPTURE2: node_95: avg = 79524 usecs, min/max = 78542 / 137571 usecs, #executions = 279 NODE: VPAC_VISS1: VISS_Processing: avg = 14450 usecs, min/max = 14259 / 14554 usecs, #executions = 279 NODE: MCU2-0: 2A_AlgNode: avg = 15875 usecs, min/max = 13790 / 23448 usecs, #executions = 279 NODE: VPAC_MSC1: node_106: avg = 19618 usecs, min/max = 19577 / 19800 usecs, #executions = 279 NODE: DISPLAY1: node_108: avg = 8694 usecs, min/max = 76 / 16896 usecs, #executions = 279 PERF: TOTAL: avg = 79652 usecs, min/max = 78632 / 152326 usecs, #executions = 279 PERF: TOTAL: 12.55 FPS