{
int32_t status = -1;
uint8_t count = 0;
g_return_val_if_fail (p_ae_dynPrms, status);
p_ae_dynPrms->targetBrightnessRange.min = 40;
p_ae_dynPrms->targetBrightnessRange.max = 50;
p_ae_dynPrms->targetBrightness = 45;
p_ae_dynPrms->threshold = 1;
p_ae_dynPrms->enableBlc = 1;
p_ae_dynPrms->exposureTimeStepSize = 1;
p_ae_dynPrms->exposureTimeRange[count].min = 100;
p_ae_dynPrms->exposureTimeRange[count].max = 33333;
p_ae_dynPrms->analogGainRange[count].min = 1024;
p_ae_dynPrms->analogGainRange[count].max = 8192;
p_ae_dynPrms->digitalGainRange[count].min = 256;
p_ae_dynPrms->digitalGainRange[count].max = 256;
count++;
p_ae_dynPrms->numAeDynParams = count;
status = 0;
return status;
}