Part Number: AM3352
CHK include/linux/version.h
CHK include/generated/utsrelease.h
make[1]: “include/generated/mach-types.h”已是最新。
CALL scripts/checksyscalls.sh
sed: 无法读取 scripts/../arch/x86/include/asm/unistd_32.h: 没有那个文件或目录
CHK include/generated/compile.h
CC arch/arm/mach-omap2/board-ldp.o
arch/arm/mach-omap2/board-ldp.c: In function ‘omap_ldp_init’:
arch/arm/mach-omap2/board-ldp.c:425:23: error: ‘nand_default_timings’ undeclared (first use in this function)
arch/arm/mach-omap2/board-ldp.c:425:23: note: each undeclared identifier is reported only once for each function it appears in
scripts/Makefile.build:305: recipe for target 'arch/arm/mach-omap2/board-ldp.o' failed
make[1]: *** [arch/arm/mach-omap2/board-ldp.o] Error 1
Makefile:948: recipe for target 'arch/arm/mach-omap2' failed
make: *** [arch/arm/mach-omap2] Error 2