目前在AM62X平台发现opnessl使用硬件引擎devcrypto进行加密操作,比不使用硬件引擎加密时间更长、CPU使用率更高。
不使用硬件引擎,对aes-128-cbc算法进行测速测试,并使用该算法对一个200多M的文件加密测试,输出如下:
root@starcharge:/media/mmcblk0p1# time -v openssl speed -evp aes-128-cbc
...
The 'numbers' are in 1000s of bytes per second processed.
type 16 bytes 64 bytes 256 bytes 1024 bytes 8192 bytes 16384 bytes
AES-128-CBC 91351.90k 282958.93k 574506.89k 815835.14k 934024.99k 940124.84k
Command being timed: "openssl speed -evp aes-128-cbc"
User time (seconds): 17.98
System time (seconds): 0.01
Percent of CPU this job got: 99%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 18.02s
...
root@starcharge:/media/mmcblk0p1# time -v openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456
*** WARNING : deprecated key derivation used.
Using -iter or -pbkdf2 would be better.
Command being timed: "openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456"
User time (seconds): 0.60
System time (seconds): 2.13
Percent of CPU this job got: 14%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 19.50s
root@starcharge:/media/mmcblk0p1# time -v openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456
*** WARNING : deprecated key derivation used.
Using -iter or -pbkdf2 would be better.
Command being timed: "openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456"
User time (seconds): 0.49
System time (seconds): 2.23
Percent of CPU this job got: 13%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 19.53s
使用硬件引擎,对aes-128-cbc算法进行测试,并使用该算法对一个200多M的文件加密,输出如下:
root@starcharge:/media/mmcblk0p1# time -v openssl speed -evp aes-128-cbc -engine devcrypto
Engine "devcrypto" set.
...
The 'numbers' are in 1000s of bytes per second processed.
type 16 bytes 64 bytes 256 bytes 1024 bytes 8192 bytes 16384 bytes
AES-128-CBC 15280.00k 35717.33k 189169.78k 5755494.40k 8781004.80k 34666905.60k
Command being timed: "openssl speed -evp aes-128-cbc -engine devcrypto"
User time (seconds): 0.35
System time (seconds): 7.46
Percent of CPU this job got: 42%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 18.38s
...
root@starcharge:/media/mmcblk0p1# time -v openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456 -engine devcrypto
Engine "devcrypto" set.
*** WARNING : deprecated key derivation used.
Using -iter or -pbkdf2 would be better.
Command being timed: "openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456 -engine devcrypto"
User time (seconds): 0.76
System time (seconds): 4.58
Percent of CPU this job got: 24%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 21.78s
...
root@starcharge:/media/mmcblk0p1# time -v openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456 -engine devcrypto
Engine "devcrypto" set.
*** WARNING : deprecated key derivation used.
Using -iter or -pbkdf2 would be better.
Command being timed: "openssl enc -aes-128-cbc -e -in file2.zip -out file2.zip.enc -k 123456 -engine devcrypto"
User time (seconds): 0.71
System time (seconds): 4.57
Percent of CPU this job got: 22%
Elapsed (wall clock) time (h:mm:ss or m:ss): 0m 23.10s
可以看出使用硬件引擎比不使用硬件引擎加密时间更长、CPU使用率更高。同步测试了使用sha256算法计算文件的散列值,也是一样的现象,请帮忙确定这是正常的吗?