Part Number: TMS320C6657
运行helloworld_evmc6657l 例程,打印输出:
[C66xx_0]
TCP/IP Stack 'Hello World!' Application
emac_init: core 0, port 0, total number of channels/MAC addresses: 1/1
MAC addresses configured for channel 0:
FC-0F-4B-04-B8-99
SGMII reset successful........
SGMII config successful........
程序卡在这里:


板子是自己画的,网卡是88E1111,gel文件用的evmc6657l.gel,只改动了时钟配置,SGMII、DDR和core clock都是250MHz
程序还有哪些地方要修改配置吗?还是该考虑其他的硬件问题?