在dm8168开发板中
在mcfw中的ti_venc.c里面有一个函数Int32 Venc_switchCodecAlgCh(VENC_CHN_PARAMS_S *pChPrm, VCODEC_TYPE_E codecType,
VENC_CHN_H264_Profile_E profile, VENC_CHN vencChnId)
可以设置profile,为什么在执行后,编码器就会不编码呢?
[m3video] *** ENCODE Statistics *** [m3video] [m3video] Elasped Time : 16 secs [m3video] [m3video] [m3video] CH | In Recv In Skip In User Out Latency [m3video] Num | FPS FPS Skip FPS FPS Min / Max [m3video] -------------------------------------------- [m3video] 0 | 30 30 30 0 255 / 0 [m3video] [m3video] Multi Channel Encode Average Submit Batch Size [m3video] Max Submit Batch Size : 24 [m3video] IVAHD_0 Average Batch Size : 0 [m3video] IVAHD_0 Max achieved Batch Size : 0 [m3video] IVAHD_1 Average Batch Size : 0 [m3video] IVAHD_1 Max achieved Batch Size : 0 [m3video] IVAHD_2 Average Batch Size : 0 [m3video] IVAHD_2 Max achieved Batch Size : 0