Part Number: AM5708
设置GPIO4_4(LED0)的中断来使LED1亮,使用GPIOTriggerPinInt来触发,但是运行完这行触发不了中断,下面是我的代码
/* XDCtools Header files */
#include <xdc/std.h>
#include <xdc/cfg/global.h>
#include <xdc/runtime/System.h>
#include <xdc/runtime/Error.h>
/* BIOS Header files */
#include <ti/sysbios/BIOS.h>
#include <ti/sysbios/knl/Task.h>
#include <stdio.h>
/* TI-RTOS Header files */
#include <ti/drv/gpio/GPIO.h>
#include <ti/drv/gpio/soc/GPIO_soc.h>
/* UART Header files */
#include <ti/drv/uart/UART.h>
#include <ti/drv/uart/UART_stdio.h>
#include <ti/drv/uart/test/src/UART_board.h>
#include <ti/board/board.h>
#include <ti/csl/soc.h>
#include <ti/csl/soc/am572x/src/cslr_control_core_pad_io.h>
#include <ti/board/src/evmAM572x/include/evmam572x_pinmux.h>
/**********************************************************************
************************** Macros ************************************
**********************************************************************/
#define GPIO_PIN_VAL_LOW (0U)
#define GPIO_PIN_VAL_HIGH (1U)
#define GPIO_USER0_LED_PIN_NUM (0x04U)
#define GPIO_USER0_LED_PORT_NUM (0x04) /* user-led0, gpio4_4 */
#define GPIO_USER1_LED_PIN_NUM (0x04U)
#define GPIO_USER1_LED_PORT_NUM (0x05) /* user-led1, gpio5_4 */
#define GPIO_USER2_LED_PIN_NUM (0x05U)
#define GPIO_USER2_LED_PORT_NUM (0x05) /* user-led2, gpio5_5 */
/**********************************************************************
************************** Internal functions ************************
**********************************************************************/
/* GPIO Driver board specific pin configuration structure */
GPIO_PinConfig gpioPinConfigs[] = {
GPIO_DEVICE_CONFIG(GPIO_USER0_LED_PORT_NUM, GPIO_USER0_LED_PIN_NUM) | GPIO_CFG_INPUT | GPIO_CFG_IN_INT_RISING,
GPIO_DEVICE_CONFIG(GPIO_USER1_LED_PORT_NUM,GPIO_USER1_LED_PIN_NUM) | GPIO_CFG_OUTPUT
};
void myfunc(void)
{
static int count = 0;
count ++;
GPIO_write(1, GPIO_PIN_VAL_HIGH);
}
GPIO_CallbackFxn gpioCallbackFunctions[] = {
myfunc,
};
/* GPIO Driver configuration structure */
GPIO_v1_Config GPIO_v1_config = {
gpioPinConfigs,
gpioCallbackFunctions,
sizeof(gpioPinConfigs) / sizeof(GPIO_PinConfig),
sizeof(gpioCallbackFunctions) / sizeof(GPIO_CallbackFxn),
0x20,
};
/*
* ======== main ========
*/
int main(void)
{
uint32_t regVal = 0;
//count = 1;
/* Call board_init functions */
GPIO_init();
CSL_FINS(regVal, CONTROL_CORE_PAD_IO_PAD_VIN2A_D3_VIN2A_D3_MUXMODE, 0xEU);
((CSL_padRegsOvly) CSL_MPU_CORE_PAD_IO_REGISTERS_REGS)->PAD_VIN2A_D3 = regVal; /* vin2a_d3.gpio4_4(user_led0) */
//GPIO_setCallback(0, myfunc);
/* Enable GPIO interrupt on the specific gpio pin */
GPIO_enableInt(0);
GPIO_write(1, GPIO_PIN_VAL_HIGH);
//GPIO_write(1, GPIO_PIN_VAL_HIGH);
//GPIO_toggle(0);
GPIOTriggerPinInt(CSL_IPU_GPIO4_REGS,0,0x4);
// GPIO_write(1, GPIO_PIN_VAL_LOW);
//BIOS_start();
return (0);
}