大家好,
针对目前PSP04.04.00.02版本中uboot无法支持USB的情况,本人近日刚完成了USB HOST (USB port 0)部分功能的支持,在DM388平台使用USB Flash Disk初步验证通过后,特分享于此,供大家学习参考指正,谢谢。
本例使用的DM81xx的uboot基线版本为IPNC RDK V3.8 uboot-2010.06,以及git tree地址如下:
U-boot Patch:
测试日志:
DM388_IPNC#
DM388_IPNC#usb start
(Re)start USB...
usb.c:usb_init:96:
usb.c:usb_init:100:
usb.c:usb_init:113: usb_lowlevel_init index 0
USB0: musb_uboot.c:usb_lowlevel_init:126:
musb_uboot.c:usb_lowlevel_init:132: mbase-val:47401400
musb_uboot.c:usb_lowlevel_init:133: MUSB_DEVCTL-val:99
musb_uboot.c:usb_lowlevel_init:144:
scanning bus 0 for devices... 1 USB Device(s) found
usb.c:usb_init:140: usb s0
scanning usb for storage devices... 1 Storage Device(s) found
DM388_IPNC#usb info
1: Mass Storage, USB Revision 2.0
- General usb disk 88C1298FAB72261A
- Class: (from Interface) Mass Storage
- PacketSize: 64 Configurations: 1
- Vendor: 0xabcd Product 0xef18 Version 1.0
Configuration: 1
- Interfaces: 1 Bus Powered 100mA
Interface: 0
- Alternate Setting 0, Endpoints: 2
- Class Mass Storage, Transp. SCSI, Bulk only
- Endpoint 2 Out Bulk MaxPacket 512
- Endpoint 2 In Bulk MaxPacket 512
DM388_IPNC#usb dev
USB device 0: Vendor: General Rev: 1.21 Prod: usb disk
Type: Removable Hard Disk
Capacity: 3804.0 MB = 3.7 GB (7790592 x 512)
DM388_IPNC#usb part
Partition Map for USB device 0 -- Partition Type: DOS
Partition Start Sector Num Sectors Type
1 63 7790529 b
DM388_IPNC#fatload usb 0:1 0x81000000 u-boot.dm388.min.uart
reading u-boot.dm388.min.uart
49164 bytes read
DM388_IPNC#md 0x81000000
81000000: ea000012 e59ff014 e59ff014 e59ff014 ................
81000010: e59ff014 e59ff014 e59ff014 e59ff014 ................
81000020: 80700120 80700180 807001e0 80700240 .p...p...p.@.p.
81000030: 807002a0 80700300 80700360 12345678 ..p...p.`.p.xV4.
81000040: 80700000 80700000 8070c00c 8070ca10 ..p...p...p...p.
81000050: e10f0000 e3c0001f e38000d3 e129f000 ..............).
81000060: eb00001c e24f006c e51f1030 e1500001 ....l.O.0.....P.
81000070: 0a000007 e51f2038 e51f3038 e0432002 ....8 ..80... C.
81000080: e0802002 e8b007f8 e8a107f8 e1500002 . .......P.
81000090: dafffffb e51f005c e2400b09 e2400080 ....\.....@...@.
810000a0: e240d00c e3cdd007 e51f0068 e51f1068 ..@.....h...h...
810000b0: e3a02000 e5802000 e1500001 e2800004 . ... ....P.....
810000c0: 1afffffb ee070f15 ee070f9a ee070f95 ................
810000d0: e51ff004 8070132c e3a00000 ee080f17 ....,.p.........
810000e0: ee070f15 ee070fd5 ee070f9a ee070f95 ................
810000f0: ee110f10 e3c00a02 e3c00007 e3800002 ................
DM388_IPNC#