要调试串口通信,原来用的是SEED VPM642 v1.2的板子,UART被分配在CE1空间,EMIFA_Config如下配置
EMIFA_Config Seeddm642ConfigA ={
0x00052078, /*gblctl EMIFA(B)global control register value */
/*将CLK6、4、1使能;将MRMODE置1;使能EK2EN,EK2RATE*/
0xffffffd3,/*cectl0 CE0 space control register value*/
/*将CE0空间设为SDRAM*/
0x73a28e01, /*cectl1 CE1 space control register value*/
/*Read hold: 1 clock;
MTYPE : 0000, 选择8位的异步接口
Read strobe :001110;14个clock宽度
TA:2 clock; Read setup 2 clock;
Write hold :2 clock; Write strobe: 14 clock
Write setup :7 clock
-- ---------------
\ 14c /1c
\----------------/ */
0x22a28a22, /*cectl2 CE2 space control register value*/
0x22a28a42, /*cectl3 CE3 space control register value*/
0x57115000, /*sdctl SDRAM control register value*/
0x0000081b, /*sdtim SDRAM timing register value*/
0x001faf4d, /*sdext SDRAM extension register value*/
0x00000002, /*cesec0 CE0 space secondary control register value*/
0x00000002, /*cesec1 CE1 space secondary control register value*/
0x00000002, /*cesec2 CE2 space secondary control register value*/
0x00000073 /*cesec3 CE3 space secondary control register value*/
};
现在换了块板子,UARTA 和UART B分别被分配在CE2和CE3空间,CE2和CE3我知道是把上面的0x22a28a22, 0x22a28a42改了,具体每一位怎么设置不太会,求大神帮忙解答,在这个上面卡了两天了,后面的调试都没法进行